My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

25 kg Robotic Pallet Loading System

25 kg Robotic Pallet Loading System

    CNY ONLY
Not Currently Available In Your Region

For the best pricing in your area, contact your local Haas Factory Outlet.

Expandable Automated Pallet System

The Haas RPL-25KG Robotic Pallet Loading System includes the Haas 25 kg capacity robot, loading station, light curtain*,  pallet rack, and 3 zero point pallets (expandable to 15 pallets). Includes the Zero Point Ready option, auto window, and remote jog handle when purchased with a machine. Requires the Zero Point Ready option, auto window, and remote jog handle when purchased separately.

NOTE: Requires a separate 200-230V 3-Phase, 50/60 Hz, 3.0 kVA power supply. The zero point system requires a minimum of 100 psi (6.9 bar) air pressure from the machine.

Haas Robots carry a full two-year warranty.

* Regions requiring CE compliance receive a safety fence in place of the light curtain.

  • All-inclusive design
  • Plug-and-play capabilities to UMCs and VMCs
  • Set up and operated via the Haas control
  • Includes load station, rack, and 3 pallets
  • Expandable to 15 pallets
  • Expandable to 30 pallets w/optional 2nd pallet rack

See Available Stock

Current Lead Time

Filters

Compare Machines
BUILD & PRICE

ADDITIONAL PALLETS AND EXPANSION KITS AVAILABLE AT HAASTOOLING.COM

BUILD & PRICE
Contact Distributor
  • build-&-price
  • Specs
  • Machine Info

Axes S.A.E METRIC
Controlled Axes 6 6
Capacities S.A.E METRIC
Max Load Capacity at Wrist 55.0 lb 25 kg
Max Payload 43 lb 19.5 kg
Reach 72.1 in 1831 mm
Repeatability 0.0008 in 0.020 mm
Zero Point System S.A.E METRIC
Positional Repeatability 0.0002 in 0.005 mm
Clamp Force w/Air 5,952 lbf 26,476 N
Clamp Force w/o Air 2,204 lbf 9,804 N
Max Part Diameter 8.3 in 210 mm
Max Square Part 8.27 in x 8.27 in 210.0 mm x 210.0 mm
Pallet Size 8.27 in x 8.27 in 210 mm x 210 mm
Pallet Weight (w/hardware) 9.0 lb 4.1 kg
Air Pressure Min 100 psi 6.9 bar
Motion S.A.E METRIC
Motion Range – J1 340 ° 340 °
Motion Range - J2 260 ° 260 °
Motion Range - J3 458 ° 458 °
Motion Range - J4 400 ° 400 °
Motion Range - J5 360 ° 360 °
Motion Range - J6 900 ° 900 °
Speeds S.A.E METRIC
Max Speed - J1 210 °/sec 210 °/sec
Max Speed - J2 210 °/sec 210 °/sec
Max Speed - J3 265 °/sec 265 °/sec
Max Speed - J4 420 °/sec 420 °/sec
Max Speed - J5 420 °/sec 420 °/sec
Max Speed - J6 720 °/sec 720 °/sec
General S.A.E METRIC
Mounting Method Pedestal Mount Pedestal Mount
Dimensions - Shipping S.A.E METRIC
Domestic Pallet 104.0 in x 81.0 in x 92.0 in 264 cm x 206 cm x 234 cm
Export Pallet 104.0 in x 81.0 in x 92.0 in 264 cm x 206 cm x 234 cm
Weight 3200 lb 1452.0 kg

SYSTEM INFO

AVAILABLE OPTIONS

TECHNICAL DOCUMENTS

VIDEOS

RECOMMENDED MACHINES

RELATED PRODUCTS

ROBOTIC PALLET LOADERS

Scalable, Affordable Pallet Loading Systems

INCLUDES a Haas robot, loading station, light curtain, pallet rack, and 3 zero point pallets. Requires the Zero Point Ready option on the machine. Includes auto window and remote jog handle when purchased with a machine.

  • All-inclusive design, with plug-and-play capabilities to Haas UMCs, and small and medium VMCs
  • All set up and operation are done through the Haas control and remote jog handle
  • Includes interface for optional area scanners or light curtains
  • Includes load station, pallet rack, and 3 zero point pallets, additional pallets available
  • Expandable to 15 pallets
  • Expandable to 30 pallets w/optional 2nd pallet rack

HIGH VOLUME

HIGH MIX

Currently only available for field installation on UMCs and VMCs
built after the dates specified below:

  • UMC-500/SS – built after 6/20/23
  • UMC-750/SS – built after 8/29/22
  • UMC-1000/SS – built after 3/29/23
  • VF-2/SS/YT – built after 1/1/17
  • VF-3/4/SS/YT – built after 1/1/18
  • VF-5/SS/XT – built after 1/1/20

The options below are not compatible with the Robotic Pallet Loader:

  • Pallet Pool
  • Pallet Pool Ready
  • APL / Compact APL
  • Robot / Cobot
  • Air Vise Ready
  • Hydraulic Vise Ready
  • Programable Air
  • Dual Programmable Air

RPLs

Product Image

25 kg Robotic Pallet Loading System

Expandable Automated Pallet System

    CNY ONLY
Learn More Build & Price
Product Image

30 kg Robotic Pallet Loading System

Expandable Automated Pallet System

    CNY ONLY
Learn More Build & Price

PRODUCTIVITY ADD-ONS

WIRELESS INTUITIVE
PROBING SYSTEM

The Haas Wireless Intuitive Probing System simplifies job set up, and can be used in-process to ensure accurate work offsets prior to machining each pallet.

CHIP REMOVAL
SYSTEM

Running multiple jobs consecutively can generate a lot of chips, and getting those chips out of the machine is crucial to successful unattended operation.

70+1 POCKET
TOOL CHANGER

Whether you’re running high-mix low-volume jobs, or low-mix high-volume production, you’ll need additional tool capacity to run multiple jobs, or set up redundant tooling for long runs. 

120+1 POCKET
TOOL CHANGER

With our 120+1 side-mount tool changer you’ll have plenty of pockets to set up multiple jobs and stage redundant tooling for long runs and high-mix production. Pair it with the second pallet rack for exended lights-out machining.

SECOND PALLET
RACK

Expand the capacity and run time of your Robotic Pallet Loader with our second pallet rack. It doubles the capacity of the system to 30 pallets, and includes 3 zero point pallets and pallet holders.

AUTOMATIC
WORKHOLDING

Our zero point clamping system holds each pallet securely for machining, and provides accurate, repeatable positioning.

SEAMLESS INTEGRATION, SET UP, AND CUSTOMIZATION

CUSTOMIZE

Customize the layout of the pallet station grid to optimize your project. If your needs change, so can the pallet station.

ASSIGN PART MASS

The only set up needed from part to part is entering the raw/finished part mass per pallet.

PALLET SCHEDULER

The Pallet Schedule Table allows the user to prioritize pallet frequency and priority for loading and unloading the pallets.

GRID VIEW

The grid view is fully touch capable, making it easier to select a pallet that corresponds to what the user sees on the shelf.

Standard Features

Product Options

  • Safety Fence for Automation
  • 2-Meter Light Curtain Kit
  • Zero Point Ready

Workholding

  • Zero Point Pallet Kit, Robot-25kg Pallet Loading System
Available Options

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

Automation Options

Note: Includes Remote Jog Handle and Auto Window when ordered with a machine; requires Remote Jog Handle and Auto Window when ordered separately. Units built after 06/01/2021 receive/require the Remote Jog Handle-Touch-XL.

TECHNICAL DOCUMENTS
  • 3D Model
  • Layout Drawing
  • Robot Installation
  • Operator’s Manual
  • FENCE INSTALLATION
  • REMOTE JOG HANDLE INSTALLATION
  • Update Robot Software
  • Troubleshooting

    *NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

    VIDEOS
    Recently Updated

    Haas UMC-750 + 120-Pocket Tool Changer + Dual Rack Robot Pallet Loader


    Check out our super popular UMC-750 5-axis machining center outfitted with our new 120-pocket side-mount tool changer and dual-rack robotic pallet loader. This configuration is ready to run your parts lights out with plenty of tool and and fixture capacity for super extended run times.

    Recently Updated

    Making Parts for the Haas 120-Pocket Tool Changer on the UMC-500SS RPL


    During the development of the Haas 120-Pocket Side-Mount Tool Changer we needed to machine hundreds of these "Tipping Link" parts. So the design team setup the job on one of our UMC-500SS machines fitted with our Robotic Pallet Loader so we could run these non-stop until complete.

    ROBOT SETUP VIDEOS

    STEP-BY-STEP ROBOT SETUP VIDEOS 

    PART 1: INITIAL SETUP

    To get started, navigate to the Devices tab on the Current Commands page. If you have a Haas Robot Package installed, you will have an additional tab, the Robot tab. The Robot tab contains three subtabs: Frames, Jogging, and Setup. Starting with the Setup tab, follow the prompts for setting up the robot.  

    To set up the Robot, hit the E-stop on the machine and power-on your robot control. Then, select F1; after a few moments, you will see the Robot connected, and the info updated. Now, release the E-stop and hit reset. You have now connected the Robot to your Haas Machine. 

    Watch the video above to set up the basic parameters for your Robot, from setting axis speeds and gripper weight, to setting the positions for the Robot. 

     

    CLICK HERE FOR MORE DETAILS.

    PART 2: SAFETY ZONES

    Safety Zones are used to ensure your Robot stays within a specific boundary box to help limit the possibility of crashing into your machine. 

    First, align your robot to your cage and to the machine. Then, measure your Robot’s distance from the edge of your workspace. All dimensions need to be in millimeters (mm). After measuring all dimensions, you will need to set up your work zone by logging in to the HMI Pendent. You will need to connect the Robot to a computer with internet access via the ethernet cable. 

    Watch the video above for step-by-step set up of your Robot’s safety zones, and how to use the HMI Pendent. 

    CLICK HERE FOR MORE DETAILS.

    PART 3: TEMPLATE SETUP

    Set up your parts table using the Template tab. The Template tab is a subtab of the Automatic Part Loader under the Devices tab in Current Commands. This is where you will tell your robot how your parts table is set up. 

    Start with Sequence Type, where you can choose between Simple and Custom Sequence. If you are a beginner, start with Simple mode. Once the Sequence type is selected, follow the control’s prompts and intuitive instructions to work through the remaining steps to set up your parts table. 

    Watch the video above to step through the operations to set up the parts table for your Robot. 

    PART 4: LOAD PARTS TAB

    Learn how to load parts into your machine using the Load Parts tab. You will first set up your robot speed. Next, you will initiate Handle Jog mode and set up the initial part pick up location. Once this is set, click F2 to set the reference position. Now, work down the different setup tabs to set the pick-up and drop-off spots for loading your part into your machine. 

    Watch the video above to set up the movements of your Robot to load your parts. 

    PART 5: UNLOAD PARTS TAB

    Learn how to use the Unload Parts tab to unload your parts from the machine. The first step is to select from where you wish the Robot to pick up your part, either the main spindle chuck or the sub-spindle chuck on a lathe, or any workholding you have set up on a mill. 

    Helpful hint: Record the first position of the finished part pick-up motion in the same position as the last recorded position of ready motion to make a smooth transition between these two motions. 

    Watch the video above to set up the movement of your Robot to pick up your finished parts. 

    PART 6: RUN JOB & APL SCHEDULER

    Now, you are able to reap the benefits of your setup, and allow the robot to run your jobs unattended. Simply navigate to the Run Job tab, and load the job you would like to run. On this tab, you are able to see the current part being machined, the next part to be machined, the number of completed parts, and the total number of parts to be completed. On the APL Scheduler tab, you are able to schedule multiple jobs in sequence. Once the job is loaded, you are able to able to assign the jobs an order number, which corresponds to the order in which the job will be run.

    Watch the video above to run and schedule your robot jobs.

    PART 7: CUSTOM SEQUENCES

    Custom sequence types allow you to create your own set of motions, and implement them into your part program, instead of using the pre-programmed APL sequences in Simple Mode. To turn on custom sequences, simply navigate to the Template tab, and make sure the Sequence Type is set to Custom Sequence.

    Watch the video above to learn how to set up and use custom sequences.

    Robotic Pallet Loading System – Recommended Machines

    UNIVERSAL MACHINES

    Haas UMC-500

    UMC-500

    5-Axis CNC Vertical Machining Center with 24" x 16" x 16" travels

        CNY ONLY
    Learn More Build & Price
    Haas UMC-500

    UMC-500SS

    Super-Speed 5-Axis CNC Vertical Machining Center with 24" x 16" x 16" travels

        CNY ONLY
    Learn More Build & Price
    Haas UMC-750

    UMC-750

    5-Axis CNC Vertical Mill with 30" x 20" x 20" travels

        CNY ONLY
    Learn More Build & Price
    Haas UMC-750SS

    UMC-750SS

    Super-Speed 5-Axis CNC Vertical Mill with 30" x 20" x 20" travels

        CNY ONLY
    Learn More Build & Price
    Haas UMC-1000

    UMC-1000

    5-Axis CNC Vertical mill with 40" x 25" x 25" travels

        CNY ONLY
    Learn More Build & Price
    Haas UMC-1000

    UMC-1000SS

    Super-Speed 5-Axis CNC Vertical Mill with 40" x 25" x 25" travels

        CNY ONLY
    Learn More Build & Price

    SUPER-SPEED VMC

    Haas VF-2SS

    VF-2SS

    Super-Speed CNC Vertical Mill with 30" x 16" x 20" travels

        CNY ONLY
    Learn More Build & Price
    Haas VF-2SSYT

    VF-2SSYT

    Super-Speed CNC Vertical Mill with 30" x 20" x 20" travels

        CNY ONLY
    Learn More Build & Price
    Haas VF-3SS

    VF-3SS

    Super-Speed CNC Vertical Mill with 40" x 20" x 25" travels

        CNY ONLY
    Learn More Build & Price
    Haas VF-3SSYT

    VF-3SSYT

    Super-Speed CNC Vertical Mill with 40" x 26" x 25" travels

        CNY ONLY
    Learn More Build & Price
    Haas VF-4SS

    VF-4SS

    Super-Speed CNC Vertical Mill with 50" x 20" x 25" travels

        CNY ONLY
    Learn More Build & Price
    Haas VF-5SS

    VF-5SS

    Super-Speed CNC Vertical Mill with 50" x 26" x 25" travels

        CNY ONLY
    Learn More Build & Price

    MOLD MACHINE

    Haas VM-2

    VM-2

    CNC Vertical Mold Machine with 30" x 20" x 20" travels

        CNY ONLY
    Learn More Build & Price
    Haas VM-3

    VM-3

    CNC Vertical Mold Machine with 40" x 26" x 25" travels

        CNY ONLY
    Learn More Build & Price

    STANDARD VMC

    Haas VF-2

    VF-2

    CNC Vertical Mill with 30" x 16" x 20" travels

        CNY ONLY
    Learn More Build & Price
    Haas VF-2YT

    VF-2YT

    CNC Vertical Mill with 30" x 20" x 20" travels

        CNY ONLY
    Learn More Build & Price
    Haas VF-3

    VF-3

    CNC Vertical Mill with 40" x 20" x 25" travels

        CNY ONLY
    Learn More Build & Price
    Haas VF-3YT

    VF-3YT

    CNC Vertical Mill with 40" x 26" x 25" travels

        CNY ONLY
    Learn More Build & Price
    Haas VF-4

    VF-4

    CNC Vertical Mill with 50" x 20" x 25" travels

        CNY ONLY
    Learn More Build & Price
    Haas VF-540

    VF-5/40

    CNC Vertical Mill with 50" x 26" x 25" travels

        CNY ONLY
    Learn More Build & Price
    Haas VF-540XT

    VF-5/40XT

    CNC Vertical Mill with 60" x 26" x 25" travels

        CNY ONLY
    Learn More Build & Price

    50 TAPER

    Haas VF-3YT50

    VF-3YT/50

    CNC Vertical Mill with 40" x 26" x 25" travels

        CNY ONLY
    Learn More Build & Price
    Haas VF-550

    VF-5/50

    CNC Vertical Mill with 50" x 26" x 25" travels

        CNY ONLY
    Learn More Build & Price
    Haas VF-550XT

    VF-5/50XT

    CNC Vertical Mill with 60" x 26" x 25" travels

        CNY ONLY
    Learn More Build & Price
    RELATED PRODUCTS
    Product Image

    Haas Robot Package 7 kg

    7 kg Capacity Robot System

        CNY ONLY
    Learn More Build & Price
    Product Image

    Haas Robot Package 25 kg

    25 kg Capacity Robot System

        CNY ONLY
    Learn More Build & Price
    Product Image

    Haas Robot Package 50 kg

    50 kg Capacity Robot System

        CNY ONLY
    Learn More Build & Price

    WHY CHOOSE A HAAS ROBOT PACKAGE?

    1. Everything is included in the package, with no 3rd-party integration needed. 
    2. Fast, easy setup, and simple operation. 
    3. Easy introduction for new robot users, while still powerful enough for advanced users. 
    4. No additional pendant is required. Everything is controlled through the Haas control and Remote Jog Handle with Touchscreen Display
    5. Many resources are available for the customer, from technical documents to setup videos and installation guides. 

     

    FAQs

    1. Can I add a Haas Robot to an older machine if I add a non-Haas Auto Door? Yes. However, Haas robots can only be added to NGC machines. Please contact your local HFO or a 3rd-party integrator for integration. NOTE: Haas personnel are not responsible for the integration of the 3rd-party Auto Door. The end-user assumes full responsibility for the safety of the robot system.
    2. Is the Haas Auto Door field installable? Yes, but contact your HFO to make sure your machine is eligible for a field-installable Auto Door. 
    3. Where is the E-stop when you are outside the cage? The E-stop is on the Haas Remote Jog Handle; the RJH-XL has an E-stop built-in.
    4. What other options should I consider for full automation? Other things that should be considered for full automation: Programmable air for pneumatic vises, chip fan.
    5. Am I limited to the Haas grippers? Aftermarket pneumatic grippers may be used; you are not limited to Haas grippers
    6. Why do I have to set up Safety Zones? Setting up Safety Zones can help prevent crashes into your machine and the fence. 
    7. Can I purchase an additional robot electrical interface box? Yes, you can purchase an additional robot electrical interface box, but Haas does not sell the fence and interlock separately from the robot. 
    8. How long is the warranty for the Haas Robot? The warranty for the Haas Robot is 2 years. 
    9. Do I need to contact FANUC if the robot needs service? No, you contact your local HFO for any robot, machine, rotary service needs. 

            Have more questions? Contact your local HFO

    Need More Information?

    If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

    Language Preference :
    Loading

    All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

    Recently Viewed Items

    You Have No Recently Viewed Items Yet

    Feedback
    Haas Logo

    Haas Delivered Price

    This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

    KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

    Sign up now!   

    HAAS TOOLING ACCEPTS THE FOLLOWING:

    • Service & Support
    • Owners
    • Request Service
    • Operator Manuals
    • Haas Parts
    • Rotary Repair Request
    • Pre-Install Guides
    • Shopping Tools
    • Build & Price a New Haas
    • Available Inventory
    • The Haas Price List
    • CNCA Financing
    • About Haas
    • Accessibility Statement
    • DNSH Statement
    • Export Compliance
    • Careers
    • Certifications & Safety
    • Contact Us
    • History
    • Terms & Conditions
    • Haas Tooling Terms & Conditions
    • Privacy
    • Warranty
    • Haas Community
    • Haas Certification Program
    • Haas Motorsports
    • Gene Haas Foundation
    • Haas Technical Education Community
    • Events
    • Join the Conversation
    • Facebook
    • X
    • Flickr
    • YouTube
    • LinkedIn
    • Instagram
    • TikTok
    © 2026 Haas Automation, Inc – CNC Machine Tools

    This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

    2800 Sturgis Rd., Oxnard, CA 93030
    Toll Free: (888) 817-4446 / Fax: 805-278-8554