My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

DS-40Y

  1. Lathes
  2. Dual-Spindle
  3. DS-40Y

DS-40Y

    CNY ONLY
 
Not Currently Available In Your Region

For the best pricing in your area, contact your local Haas Factory Outlet.

Dual-Spindle CNC Lathe with Y Axis and 27.5" x 44" max capacity

The DS-40Y Y-axis turning center combines dual-spindle turning with Y axis, C axis, and live tooling to create a powerful “done-in-one” machining solution for any shop. Off-center milling, drilling, and tapping operations are possible for increased machining capabilities. It comes standard with a 12-station BMT75 turret and synchronized C axis for versatile 4-axis capability. The opposed spindles support fully synchronized turning, and allow on-the-fly part pass-off to reduce cycle times.

The DS-40Y is a large-capacity lathe with a generous work envelope. The sub-spindle has a full C-axis for accurate positioning and interpolated live-tooling operations, and a mechanical brake that provides 250 ft-lb (339 Nm) of holding torque for off center milling and drilling.

  • Dual-spindle design for done-in-one operations
  • Y-axis milling, drilling, and tapping
  • Fully interpolated sub-spindle C-axis with mechanical brake
  • Fully synchronized part pass-off (up to 2400 rpm)
  • Ideal for high-volume, high-production environments

See Available Stock

Current Lead Time

Filters

  • 15" Chuck Size
  • 4.0" Bar Capacity
  • 2.4k RPM
  • 40 hp Power
Compare Machines
EXPLORE ALL INVENTORY
Contact Distributor

Available to order, with expected delivery September 2026.

HAAS DS SERIES

DOWNLOAD BROCHURE

HAAS JOURNAL

    Compare Machines
    BUILD & PRICE
    Contact Distributor
    • Build-&-Price
    • Specs
    • Automation
    • Machine Info

    Capacities S.A.E METRIC
    Chuck Size 15.0 in 381 mm
    Max Part Swing 35.5 in 902 mm
    Max Cutting Diameter (with BMT75 turret) 27.50 in 699 mm
    Max Cutting Length (varies with workholding) 44.0 in 1118 mm
    Bar Capacity 4.00 in 102 mm
    Travels S.A.E METRIC
    X Axis 20.00 in 508 mm
    Y Axis ± 3.0 in ± 76 mm
    Z Axis 44.00 in 1118 mm
    Feedrates S.A.E METRIC
    Rapids on X 472 ipm 12.0 m/min
    Rapids on Y 472 ipm 12.0 m/min
    Rapids on Z 710 ipm 18.0 m/min
    Axis Motors S.A.E METRIC
    Max Thrust X 5500 lbf 24465 N
    Max Thrust Y 2300 lbf 10231 N
    Max Thrust Z 9000 lbf 40034 N
    Spindle S.A.E METRIC
    Spindle Nose A2-8 A2-8
    Drive System 2-Speed Gearbox 2-Speed Gearbox
    Max Rating 40.0 hp 29.8 kW
    Max Speed 2400 rpm 2400 rpm
    Max Torque 1400.0 ft-lbf @ 150 rpm 1898.0 Nm @ 150 rpm
    Spindle Bore ø 4.62 in 117.3 mm
    XP Option S.A.E METRIC
    Drive System 2-Speed Gearbox 2-Speed Gearbox
    Max Rating 55.0 hp 41.0 kW
    Max Speed 2400 rpm 2400 rpm
    Max Torque 2100.0 ft-lbf @ 150 rpm 2847.0 Nm @ 150 rpm
    Input AC Voltage (3 Phase) - Low 220 VAC 220 VAC
    Full Load Amps (3 Phase) - Low 105 A 105 A
    Input AC Voltage (3 Phase) - High* 440 VAC 440 VAC
    Full Load Amps (3 Phase) - High* 53 A 53 A
    Main Spindle C Axis S.A.E METRIC
    Max Rating 5.0 hp 3.7 kW
    Max Speed 49 rpm 49 rpm
    Positioning (±) 0.01 ° 0.01 °
    Brake Diameter 21.5 in 546 mm
    Brake Holding Torque 450 ft-lbf 610 Nm
    Control Type Interpolated Motion and Positioning Interpolated Motion and Positioning
    Secondary Spindle S.A.E METRIC
    Chuck Size 10.0 in 254 mm
    Spindle Nose A2-6 A2-6
    Drive System Direct Speed, Belt Drive Direct Speed, Belt Drive
    Max Rating 30.0 hp 22.4 kW
    Max Speed 3400 rpm 3400 rpm
    Max Sync Speed w/Main Spindle 2400 rpm 2400 rpm
    Max Torque 300.0 ft-lbf @ 500 rpm 406.7 Nm @ 500 rpm
    Drawbar Bore (NON-THROUGH) Ø 3.03 in x 35.80 in DEEP Ø 77.0 mm x 909.3 mm DEEP
    Spindle Bore (without chuck and drawbar installed) 3.50 in 88.9 mm
    Secondary Spindle C Axis S.A.E METRIC
    Max Rating 5.0 hp 3.7 kW
    Max Speed 60 rpm 60 rpm
    Positioning (±) 0.01 ° 0.01 °
    Brake Diameter 13.9 in 13.9 in
    Brake Holding Torque 250 ft-lbf 339 Nm
    Secondary Spindle Positioning (M119) S.A.E METRIC
    Positioning (±) 0.25 ° 0.25 °
    Brake Diameter 13.9 in 353 mm
    Control Type Positioning Only Positioning Only
    Turret S.A.E METRIC
    Number of Tools 12 Stations 12 Stations
    OD vs ID Tools Any Combination (will vary with turret) Any Combination (will vary with turret)
    Index Time (one tool) 2 s 2 s
    Boring Bar Rear Clearance (from turret face) 4.50 in 114.0 mm
    Tooling BMT75 BMT75
    Live Tooling S.A.E METRIC
    Max Speed 4000 rpm 4000 rpm
    Tooling BMT75 BMT75
    General S.A.E METRIC
    Coolant Capacity 95 gal 360 L
    Coolant Flow Rate
    Air Requirements S.A.E METRIC
    Air Required† 4 scfm @ 100 psi 113.0 L/min @ 6.9 bar
    Inline Air Hose 3/8 in 3/8 in
    Coupler (Air) 3/8 in 3/8 in
    Air Pressure Min 80 psi 5.5 bar
    Electrical Specification S.A.E METRIC
    Spindle Speed 2400 rpm 2400 rpm
    Drive System 2-Speed Gearbox 2-Speed Gearbox
    Spindle Power 40.0 hp 29.8 kW
    Input AC Voltage (3 Phase) - Low 220 VAC 220 VAC
    Full Load Amps (3 Phase) - Low 70 A 70 A
    Input AC Voltage (3 Phase) - High* 440 VAC 440 VAC
    Full Load Amps (3 Phase) - High* 35 A 35 A
    Dimensions - Shipping S.A.E METRIC
    Domestic Pallet 216.5 in x 94.3 in x 110.0 in 550 cm x 239 cm x 279 cm
    Export Pallet 216.5 in x 98.0 in x 120.0 in 550 cm x 249 cm x 305 cm
    Weight, Export Crate 22,880 lb 10,378.0 kg

    NOTE: All specifications listed are for the standard machine configuration. Optional equipment may change the machine’s specifications.

    *Haas machines are designed to operate on 220 VAC (200-240 VAC) power. An optional internal high-voltage transformer (380 - 480 VAC) is available for all models, except the Desktop Machines, CL-1, CM-1, and SR Series routers. This optional high-voltage internal transformer is not field installable; it must be ordered with the machine.

    Haas machines destined for Europe and the UK are configured with an internal high-voltage non-isolated transformer to operate on 400 VAC, except the Desktop Machines, CL-1, CM-1, and SR Series routers. 

    **Optional tool changers may have a different max tool size than the standard tool changer. Extra-large tools may require two adjacent pockets empty between tools. Click here for toolholder specifications.

    ATTENTION! Optional high-performance spindles may have a higher power requirement than the standard spindle. However, if the spindle horsepower (kW) does not change, the power requirement remains the same. Verify the power requirement before running power for your machine.

    † Air consumption on 40-taper DC Series machines may be higher, when Through-Tool Air Blast (TAB) is activated.

     

    Standard Features

    Spindles

    • 2400-rpm Spindle

    Turrets & Live Tooling

    • 4000-rpm Live Tooling with 12-Station BMT75 Turret and C Axis

    Chip & Coolant Management

    • Variable Flow Coolant
    • 95-Gallon Coolant Tank
    • Multi-Stage Coolant Pump

    The Haas Control

    • Control Widescreen Monitor
    • Large Remote Jog Handle with Touchscreen Display
    • Ethernet Interface
    • WiFi Connection for the Haas Control
    • CNC Control Cabinet Cooler
    • Power Surge Protection
    • Early Power-Failure Detection Module
    • Advanced Tool Management
    • Media Display M-Code; M130
    • HaasConnect: Remote monitoring
    • HaasDrop
    • Rigid Tapping
    • Spindle Orientation
    • Standard Program Memory, 1 GB
    • Internal High-Voltage Isolated Transformer
    • ECO Mode

    Product Options

    • Extended Tool Pocket
    • Edge Sensor for Automated Systems
    • Auto Door for Lathes
    • Stainless Steel Way Covers
    • Phone Charging Stand

    Tooling & Fixturing

    • BMT75 Driven Toolholder Kit

    Workholding

    • 10" Hydraulic Chuck, A2-6
    • 15" Hydraulic Chuck, A2-8

    Shipping

    • Lifting Provision

    Warranty

    • 1-Year Standard Warranty
    Available Options

    * Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

    Automation Options

    ANSWERS TO YOUR CONCERNS ABOUT ADDING A HAAS ROBOT: It won’t take up much space, cost a ton of money, or take weeks to integrate. 

    SPACE EFFICIENT

    COST EFFECTIVE

    EASY TO INTEGRATE

    EASY TO LEARN

    AVAILABLE OPTIONS

    TECHNICAL DOCUMENTS

    VIDEOS

    RELATED PRODUCTS

    OPTIMIZED FOR HIGHER PRODUCTIVITY

    ✓ Large work envelope | ✓ Fully interpolated sub-spindle C-axis w/brake | ✓ Available Auto Door for automation | ✓ Compatible with Haas Robot and Cobot Packages

    Standard Features

    Spindles

    • 2400-rpm Spindle

    Turrets & Live Tooling

    • 4000-rpm Live Tooling with 12-Station BMT75 Turret and C Axis

    Chip & Coolant Management

    • Variable Flow Coolant
    • 95-Gallon Coolant Tank
    • Multi-Stage Coolant Pump

    The Haas Control

    • Control Widescreen Monitor
    • Large Remote Jog Handle with Touchscreen Display
    • Ethernet Interface
    • WiFi Connection for the Haas Control
    • CNC Control Cabinet Cooler
    • Power Surge Protection
    • Early Power-Failure Detection Module
    • Advanced Tool Management
    • Media Display M-Code; M130
    • HaasConnect: Remote monitoring
    • HaasDrop
    • Rigid Tapping
    • Spindle Orientation
    • Standard Program Memory, 1 GB
    • Internal High-Voltage Isolated Transformer
    • ECO Mode

    Product Options

    • Extended Tool Pocket
    • Edge Sensor for Automated Systems
    • Auto Door for Lathes
    • Stainless Steel Way Covers
    • Phone Charging Stand

    Tooling & Fixturing

    • BMT75 Driven Toolholder Kit

    Workholding

    • 10" Hydraulic Chuck, A2-6
    • 15" Hydraulic Chuck, A2-8

    Shipping

    • Lifting Provision

    Warranty

    • 1-Year Standard Warranty
    Available Options

    * Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

    Automation Options
    TECHNICAL DOCUMENTS
    • 3D Model (ZIP)
    • Installation Guide
    • Layout Drawing (Coming Soon)
    • Torque Chart
    • Operator’s Manual
    • Automation Options And Configurations chart
    • Chuck and Spindle Nose Comparison Chart

    *NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

    HAAS LATHE WORK ENVELOPE COMPARISON CHART

    CHUCK SIZE | BAR CAPACITY | WORK ENVELOPE | AUTOMATION OPTIONS

    DOWNLOAD CHART
    VIDEOS

    Synchronize Your Spindles With G199

    In this Haas Tip of the Day, Mark explains how to synchronize the spindles on your Haas dual-spindle lathe. You’ll learn how to handoff parts from the main spindle to the sub-spindle, how to orient the chucks, and how to ensure the speed of each spindle matches. Mark’s detailed step-by-step explanation, combined with some great animations and close-up shots of the spindles, will have you synchronizing spindles in no time!

    Dual-Spindle Lathes Simplified

    Set Live Tool Offsets Correctly

    Haas BMT65 Turret

    Lathe Drilling: Everything You Need to Know

    RELATED PRODUCTS
    Haas DS-20Y

    DS-20Y

    Dual-Spindle CNC Lathe with Y Axis and 11.75" x 22.5" max capacity

    • 8" Chuck Size
    • 2.5" Bar Capacity
    • 4k RPM
    • 20 hp Power
        CNY ONLY
     
    Learn More Build & Price
    Haas DS-25Y

    DS-25Y

    Dual-Spindle CNC Lathe with Y Axis and 11.75" x 22.5" max capacity, 3.0" bar

    • 10" Chuck Size
    • 3.0" Bar Capacity
    • 3.4k RPM
    • 30 hp Power
        CNY ONLY
     
    Learn More Build & Price
    Haas DS-30Y

    DS-30Y

    Dual-Spindle CNC Lathe with Y Axis and 13.75" x 32.5" max capacity

    • 10" Chuck Size
    • 3.0" Bar Capacity
    • 4.5k RPM
    • 30 hp Power
        CNY ONLY
     
    Learn More Build & Price

    Need help finding the right machine?

    Build & Price

    Let us help you find the right one for your shop.

    Get Started

    Need More Information?

    If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

    Language Preference :
    Loading

    All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

    Recently Viewed Items

    You Have No Recently Viewed Items Yet

    Feedback
    Haas Logo

    Haas Delivered Price

    This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

    KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

    Sign up now!   

    HAAS TOOLING ACCEPTS THE FOLLOWING:

    • Service & Support
    • Owners
    • Request Service
    • Operator Manuals
    • Haas Parts
    • Rotary Repair Request
    • Pre-Install Guides
    • Shopping Tools
    • Build & Price a New Haas
    • Available Inventory
    • The Haas Price List
    • CNCA Financing
    • About Haas
    • Accessibility Statement
    • DNSH Statement
    • Export Compliance
    • Careers
    • Certifications & Safety
    • Contact Us
    • History
    • Terms & Conditions
    • Haas Tooling Terms & Conditions
    • Privacy
    • Warranty
    • Haas Community
    • Haas Certification Program
    • Haas Motorsports
    • Gene Haas Foundation
    • Haas Technical Education Community
    • Events
    • Join the Conversation
    • Facebook
    • X
    • Flickr
    • YouTube
    • LinkedIn
    • Instagram
    • TikTok
    © 2026 Haas Automation, Inc – CNC Machine Tools

    This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

    2800 Sturgis Rd., Oxnard, CA 93030
    Toll Free: (888) 817-4446 / Fax: 805-278-8554