My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
    • View All
      • Choose Options
    • View All
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

Pallet Pool, 20-Station (PALLET POOL-20 STN

Product Image

DOWNLOAD AN INSTANT CUSTOM QUOTE FOR ANY HAAS MACHINE

GET QUOTE


20+1 Pallet Pool, UMC-500/SS

    CNY ONLY
High-volume production, unattended operation
  • 20+1 Stations
  • 8" x 8" Pallet Size
  • Option Info
  • Details
  • Specs

OVERVIEW

TECHNICAL DOCUMENTS

AVAILABLE ON THESE MACHINES

OTHER PALLET POOLS

Our 20+1 pallet pool for the UMC-500/SS is perfect for high-volume production runs, or high-mix/low-volume machining. The pallets can be scheduled individually according to priority and sequencing requirements, allowing high-priority parts to be machined first or staged more often. Completed pallets are returned automatically to the holding location, or can be sequenced to a protected operator station for immediate unloading and re-loading.

NOTE: Requires optional 50+1, 70+1 , or 120+1 side-mount tool changer. A hopper-style chip bin is required to clear the 95-gallon (360 L) coolant tank. The Pallet Pool must be anchored for proper operation.

  • Work Envelope: 8" dia. x 16.5" tall (203 x 420 mm)
  • 20+1 pallets (20 storage locations + 1 machining station)
  • 200 lb (90 kg) max payload per pallet (workpiece + workholding)
  • Fully integrated solution for lights-out production
  • Easy-to-use scheduling interface in the Haas control
  • Dedicated load/unload station
TECHNICAL DOCUMENTS
  • 3D Model (ZIP)
  • Installation Guide
  • Layout Drawing
  • Owner’s Manual

*NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

SERVICE DOCUMENTS
Available on These Machines
Haas UMC-500

UMC-500

5-Axis CNC Vertical Machining Center with 24" x 16" x 16" travels

  • 40 Taper
  • 5 Axis
  • 8.1k RPM
  • 30+1 Tool Capacity
    CNY ONLY
Learn More Build & Price
Haas UMC-500

UMC-500SS

Super-Speed 5-Axis CNC Vertical Machining Center with 24" x 16" x 16" travels

  • 40 Taper
  • 5 Axis
  • 12k RPM
  • 30+1 Tool Capacity
    CNY ONLY
Learn More Build & Price
OTHER PALLET POOLS
Product Image

Pallet Pool, 6-Station

High-volume production, unattended operation

  • 6+1 Stations
  • 22" x 22" Pallet Size
    CNY ONLY
Learn More Build & Price
Product Image

Pallet Pool, Small VMC

High-volume production, unattended operation

  • 3+1 Stations
  • 36" x 18" Pallet Size
    CNY ONLY
Learn More Build & Price
Product Image

Pallet Pool, 10-Station

High-volume production, unattended operation

  • 10+1 Stations
  • 15.75" x 11.75" Pallet Size
    CNY ONLY
Learn More Build & Price
Product Image

Pallet Pool, VC-400/SS

High-volume production, unattended operation

  • 6+1 Stations
  • 22" x 14.5" Pallet Size
    CNY ONLY
Learn More Build & Price
Product Image

Pallet Pool, EC

High-volume production, unattended operation

  • 6+1 Stations
  • 400 mm Pallet Size
    CNY ONLY
Learn More Build & Price

UMC-500(SS) Pallet Pool Overview

The 20-Station Pallet Pool option for the Haas UMC-500 and UMC-500SS Universal Machining Centers is designed for high-volume production and unattended operation. This manufacturing solution also excels at high-mix/low-volume part runs, because the user can assign a specific part program for each pallet. Each time that pallet is moved into the machining area, the control will automatically call the assigned part program.

 

UMC-500(SS) Pallet Schedule Table

Pallet Schedule Table Interface

The simplified Pallet Schedule Table (PST) controls pallet scheduling functions from a dedicated screen. Pallets can be scheduled individually according to priority and sequencing requirements.

  • Each pallet is identified with a number (1 through 21), and each storage location within the Pallet Pool and machine is identified with a letter (A through U). The storage locations do not change, but the pallet ID numbers move, so you can quickly see where any pallet is at any time. Translucent numbers indicate a pallet’s destination when the pallet pool is in motion.
  • The LOAD ORDER column indicates the scheduled priority of each pallet. Schedule pallets by pressing the Pallet Schedule button at the load station on the pallet pool, by pressing the F2 key while the desired pallet is highlighted on the PST, or by simply entering a number in the LOAD ORDER column for that pallet.
  • Highlight the PROGRAM NAME column for a pallet, and press ENTER to navigate to the program list and select which program to run each time that pallet is loaded into the machine.
  • One-Touch function keys from the PST simplify common tasks when operating the machine.
    • Press ALTER to load the highlighted pallet into the machine and activate its designated program.
    • Press INSERT to run the active program. This button starts the cycle in “Pallet Mode.” Pallet Mode will interpret an M199 code as: “load the next-scheduled pallet, and run its assigned program” (see below).
    • Press F2 to schedule the highlighted pallet.
    • Press F3 to send the pallet on the Load Station (Shelf A) to an empty station in the pallet pool.
    • Press F4 to bring the highlighted pallet to the Load Station (Shelf A).

We developed a new M-code for use with Automatic Pallet Changers. M199 is typically used at the end of a program. When the program is started by pressing [CYCLE START] in Memory mode, the M199 acts exactly like an M30 (Program End and Reset). But if the program is started by pressing [INSERT] while the Pallet Schedule Table is displayed (PALLET MODE), the M199 will command a pallet change to load the next scheduled pallet, and then run the program associated with that pallet. This allows the user to start machining on any pallet, even a mid-program start, and continue uninterrupted machining as long as pallets are scheduled.

UMC-500(SS) Pallet Details

When the 20-Station Pallet Pool option is ordered with the machine, the customer gets a total of 21 pallets. Each pallet is 1" (25.4 mm) thick, and measures 7.9" x 7.9" (200 x  200 mm). Pallets are made of mild steel, with a precision machined top surface that can be drilled and tapped to accept custom tooling or standard vises. The work envelope with these pallets is 8" (203 mm) Diameter x 16.5" (419 mm).

  • Mild steel with blank top surface
  • Drill and tap as needed for aftermarket workholding 
  • Easily accomodates custom fixtures
  • Extra pallets available
  • 7.9" x 7.9" (200 x 200 mm) pallet size
  • 8" (203 mm) diameter x 16.5" (419 mm) tall work envelope

Requires 50+1 or 70+1 Side-Mount Tool Changer

The 20-Station Pallet Pool option requires the addition of a Haas-designed and -built 50+1 or 70+1 side-mount tool changer, to provide additional tool pockets for backup tooling and running multiple jobs. These tool changers feature a double-arm gripper that swaps tools quickly to minimize non-cutting time.

The tool changers feature a servo-driven carousel that allows direct positioning to any tool in the carousel. No more indexing one pocket at a time. Faster positioning reduces cycle times during short machining operations, or when the carousel is not pre-staged for the next tool. With adjacent pockets empty, the tool changers will accept oversize tooling, and there’s a built-in automatic recovery process, should a tool change be interrupted for any reason.

  • Direct-positioning carousel for super-fast tool staging
  • Fast tool changes shorten cycle times on every tool change
  • Pocket Tool Table in the control allows complete control over the tool changer
  • Identify tools as LARGE to leave adjacent pockets empty
  • Identify tools as HEAVY to slow tool changer motion

Includes CNC Control Cabinet Cooler

The Haas CNC Control Cabinet Cooler is a fully integrated air conditioning unit for your Haas control electronics. It eliminates downtime due to heat, by reducing the internal temperature of the control cabinet by 20°F (11°C), boosting reliability and increasing the life of the components. This factory-installed option is powered directly from the control, and mounts directly to the control cabinet door. The A/C unit ships separately, and is installed by your HFO. 

  • Reduces the internal temperature of the control cabinet 
  • Increases duty cycles in demanding applications by maintaining cooler electronics 
  • Boosts reliability and extends the life of electronic components
  • Powered directly from the Haas control
Dimensions - Shipping S.A.E METRIC
Domestic Pallet 135.0 in x 92.0 in x 90.0 in 343 cm x 234 cm x 229 cm
Export Pallet 135.0 in x 92.0 in x 90.0 in 343 cm x 234 cm x 229 cm
Weight 5220 lb 2368.0 kg
Pallet Changer S.A.E METRIC
Number of Stations 20 + 1 20 + 1
Pallet Quantity 21 21
Pallet Length 8.00 in 203 mm
Pallet Width 8.00 in 203 mm
Max Pallet Load 200 lb 90.0 kg
Max Part Diameter (workholding + workpiece) 8.0 in 203 mm
Max Part Height (workholding + workpiece) 16.5 in 419 mm

Need More Information?

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

Language Preference :
Loading

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554