My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

Pallet Pool, VC-400/SS (PALLET POOL-VC-400)

Product Image

DOWNLOAD AN INSTANT CUSTOM QUOTE FOR ANY HAAS MACHINE

GET QUOTE


6+1 Pallet Pool, VC-400/SS

    CNY ONLY
High-volume production, unattended operation
  • 6+1 Stations
  • 22" x 14.5" Pallet Size

* Available for order with a new VC-400/SS only.

  • Option Info
  • Details
  • Specs

OVERVIEW

TECHNICAL DOCUMENTS

VIDEOS

AVAILABLE ON THESE MACHINES

OTHER PALLET POOLS

Our 6+1 pallet pool for the VC-400/SS is perfect for high-volume production runs, or high-mix/low-volume machining. The pallets – 22" x 14.5" (559 x 368 mm) with T-slots – can be scheduled individually according to priority and sequencing requirements, allowing high-priority parts to be machined first or staged more often. Completed pallets are returned automatically to the holding location, or can be sequenced to a protected operator station for immediate unloading and re-loading.

NOTE: Requires optional 50+1 side-mount tool changer. The Pallet Pool must be anchored for proper operation. Not available for field installation. 

  • Work Envelope: 22" width x 16" depth (559 x 406 mm)
  • Pallet Size: 22" x 14.5" (559 x 368 mm)
  • 6+1 pallets (6 storage locations + 1 machining station)
  • 500 lb (227 kg) max payload per pallet (workpiece + workholding)
  • Fully integrated solution for lights-out production
  • Easy-to-use scheduling interface in the Haas control
  • Dedicated load/unload station
  • Must be ordered with the machine
TECHNICAL DOCUMENTS
  • 3D Model (ZIP)
  • Installation Guide
  • Layout Drawing
  • Owner’s Manual
  • Automation Options And Configurations chart

*NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

SERVICE DOCUMENTS

PRODUCT SPOTLIGHT: VC-400 6+1 PALLET POOL

The 6+1 Pallet Pool provides high production capabilites to VC-400 machining. Easy integration allows you to set up jobs on one pallet, while you’re running parts on another pallet. This Pallet Pool allows for your machine to run unattended operations for longer.

 

NOTE: The Pallet Pool requires the optional 50+1 side-mount tool changer. Not field installable. Must be ordered with a new VC-400.

 BOOST YOUR PRODUCTIVITY

Whether you’re doing high-volume production runs, high-mix/low volume machining, or just want to run lights-out, this fully integrated 6+1 pallet pool will boost the productivity of your VC-400.

 

NOTE: The Pallet Pool requires the optional 50+1 side-mount tool changer. Not field installable. Must be ordered with a new VC-400.

AVAILABLE ON THESE MACHINES
Haas EC-400

VC-400

Twin-Pallet VMC with 22" x 16" x 20" (559 x 406 x 508 mm) travels

  • 40 Taper
  • 3 Axis
  • 8.1k RPM
  • 30+1 Tool Capacity
    CNY ONLY
 
Learn More Build & Price
Haas VC-400

VC-400SS

Super-Speed Twin-Pallet VMC with 22" x 16" x 20" (559 x 406 x 508 mm) travels

  • 40 Taper
  • 3 Axis
  • 12k RPM
  • 30+1 Tool Capacity
    CNY ONLY
 
Learn More Build & Price
OTHER PALLET POOLS
Product Image

Pallet Pool, 6-Station

High-volume production, unattended operation

  • 6+1 Stations
  • 22" x 22" Pallet Size
    CNY ONLY
Learn More Build & Price
Product Image

Pallet Pool, 20-Station

High-volume production, unattended operation

  • 20+1 Stations
  • 8" x 8" Pallet Size
    CNY ONLY
Learn More Build & Price
Product Image

Pallet Pool, Small VMC

High-volume production, unattended operation

  • 3+1 Stations
  • 36" x 18" Pallet Size
    CNY ONLY
Learn More Build & Price
Product Image

Pallet Pool, 10-Station

High-volume production, unattended operation

  • 10+1 Stations
  • 15.75" x 11.75" Pallet Size
    CNY ONLY
Learn More Build & Price
Product Image

Pallet Pool, EC

High-volume production, unattended operation

  • 6+1 Stations
  • 400 mm Pallet Size
    CNY ONLY
Learn More Build & Price

VC Series Pallet Pool Overview

The Pallet Pool option available on Haas VC Series vertical machining centers is designed for high-volume production and unattended operation. This manufacturing solution also excels at high-mix/low-volume part runs, because the user can assign a specific part program for each pallet. Each time that pallet is moved into the machining area, the control will automatically call the assigned part program.

  • Not available for field installation
  • Must be ordered with machine
  • Ergonomic loading station
  • Manual pallet rotation for easy part loading and unloading 

Pallet Pool Specifications

  INCH METRIC
Number of Stations 6 + 1 6 + 1
Number of Pallets (includes the 2 pallets from the machine)
7
7
Pallet Length
22.0 in 559 mm
Pallet Width
14.5 in
368 mm
Maximum Pallet Load (Workholding + Workpiece)
500 lb
226.8 kg
Maximum Part Length (Centered on Pallet) may vary if part is narrower than maximum 35.0 in
889 mm
Maximum Part Width (Centered on Pallet) may vary if part is shorter than maximum 12.0 in 305 mm

Pallet Schedule Table

Pallet Schedule Table Interface

The simplified Pallet Schedule Table (PST) controls pallet scheduling functions from a dedicated screen. Pallets can be scheduled individually according to priority and sequencing requirements.

  • Each Pallet is identified with a number (1 through 6), and each storage location within the Pallet Pool and machine is identified with a letter (A through H). The storage locations do not change, but the pallet ID numbers move, so you can quickly see where any pallet is at any time. Translucent numbers indicate a pallet’s destination, while the pallet pool is in motion.
  • The LOAD ORDER column indicates the scheduled priority of each pallet. Schedule pallets by pressing the Pallet Schedule button at the load station on the pallet pool, by pressing the F2 key while the desired pallet is highlighted on the PST, or by simply entering a number in the LOAD ORDER column for that pallet.
  • Highlight the PROGRAM NAME column for a pallet, and press ENTER to navigate the programs list and select which program to run each time that pallet is loaded into the machine.
  • One-Touch function keys from the PST simplify common tasks when operating the machine.
    • Press ALTER to load the highlighted pallet into the machine and activate it's designated program.
    • Press INSERT to run the active program. This button starts the cycle in “Pallet Mode.” Pallet Mode will interpret an M199 code as: “load the next-scheduled pallet and run its assigned program” (see below).
    • Press F2 to schedule the highlighted pallet.
    • Press F3 to send the pallet on the Load Station (Shelf A) to an empty station in the pallet pool.
    • Press F4 to bring the highlighted pallet to the Load Station (Shelf A).

We developed a new M-code for use with Automatic Pallet Changers. M199 is typically used at the end of a program. When the program is started by pressing [CYCLE START] in Memory mode, the M199 acts exactly like an M30 (Program End and Reset). But if the program is started by pressing [INSERT] while the Pallet Schedule Table is displayed (PALLET MODE), the M199 will command a pallet change to load the next scheduled pallet, and then run the program associated with that pallet. This allows the user to start machining on any pallet, even a mid-program start, and continue uninterrupted machining, as long as pallets are scheduled.

Pallet Changer S.A.E METRIC
Number of Stations 6 + 1 6 + 1
Pallet Quantity 7 7
Pallet Length 22.00 in 559 mm
Pallet Width 14.50 in 368 mm
Max Pallet Load 500 lb 226.8 kg
Max Part Size (workholding + workpiece) 22.00 in x 16.00 in 559 mm x 406 mm
Dimensions - Shipping S.A.E METRIC
Domestic Pallet 180.0 in x 92.0 in x 92.0 in 457 cm x 234 cm x 234 cm
Export Pallet 182.0 in x 94.0 in x 98.0 in 462 cm x 239 cm x 249 cm
Weight 6260 lb 2839.0 kg

Need More Information?

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

Language Preference :
Loading

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554