My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

UMC C-Axis Brake Replacement - AD0500

Service Home How To Procedures UMC C-Axis Brake Replacement - AD0500

UMC C-Axis Brake Replacement - AD0500

- Jump to Section - Back to Top

10.3 UMC C-AXIS - BRAKE REPLACEMENT

Recently Updated Last updated: 01/06/2022

UMC C-Axis - Brake Replacement


AD0500

Revision A 06/2025

Introduction

This procedure explains how to replace  the C-Axis Brake Ring on Reboot UMC machines.  

Note:  To identify which iteration of these machine models you are dealing with, refer to UMC-750 Machine Version - Identification.

This document applies to the following service kit:

  • 93-3111  18.39 OD ROTARY BRAKE ASSY KIT (UMC-1250/SS)
  • 93-3108 14.39 OD ROTARY BRAKE ASSY KIT (UMC-500/SS, UMC-750/SS, UMC-1000/SS, UMC-1500 DUO/SS)

  You should not do mechanical or electrical machine repairs or service procedures unless you are qualified and knowledgeable about the processes.

   Only authorized personnel with the proper training and certification should do this repair procedure.

   All information herein is provided as a courtesy for Haas machine owners for reference and illustrative purposes only. Haas Automation cannot be held responsible for repairs you perform. Only those services and repairs that are provided by authorized Haas Factory Outlet distributors are guaranteed.

Important: Damage to brake ring will occur if air supply is not disconnected and purged from machine before beginning procedure.

Removal Process

1

  • Home the B and C-Axis.
  • Press the Emergency Stop button.
  • Open the lube panel on the tool-changer side of the machine.
  • Rotate the ball valve shown to cut off air the the machine.
    • The wings of the valve should be perpendicular to the pipe.

Purge excess air pressure from the machine by pulling and holding the ring on the purge valve until you no longer hear air escaping.

Note: The initial pull of the ring will make a popping sound. This is normal.

2

  • Remove the brake line from the the C-Axis booster

Important: Damage to brake ring will occur if air supply is not disconnected and purged from machine before beginning procedure.

3

  • Install a Male 7/16"-20 O-Ring Boss fitting (dash number -04) into the booster where the brake line was removed.

4

  • Open the lube panel on the tool-changer side of the machine.
  • Rotate the ball valve shown to return air to the the machine.
    • The wings of the valve should be parallel to the pipe.

5

  • Release Emergency Stop
  • Clear alarms
  • Rotate the B-Axis -90°
  • Remove the brake line from the the C-Axis brake by removing the fitting shown. You will have to remove the casting cover plate to do so.

6

  • Home the B and C-Axis.
  • Remove the plastic bolt cover plugs to access the platter mounting bolts.
  • To do so drill a pilot hole then, insert a wood screw or similar to use as a handle to remove each plug. These will need to be replaced at the end of this procedure.
  • Once you have access to the mounting screws, remove them as well.
UMC Rotary Unit – Weight Reference Guide

7

  • The platter can now be safely lifted from the rotary assembly.
  • To do so first install 2 T-nuts and 2 eyebolts in the configuration shown.
  • Next, use a lifting strap and crane/fork-lift to slowly lift the platter straight up and off of the rotary assembly.
  • Be mindful of any shims where the platter mates to the gearbox. Be mindful to keep these shims in the same position you found them. This will save you time during the platter alignment process when reinstalling this platter.

8

  • If removing a No-Slot or Pallet-Pool platter, you will need to use tool 15-6462.
  • Next, use a lifting strap and crane/fork-lift to slowly lift the platter straight up and off of the rotary assembly.
  • Be mindful of any shims where the platter mates to the gearbox. Be mindful to keep these shims in the same position you found them. This will save you time during the alignment process when reinstalling this platter.

9

  • Remove the brake ring assembly by removing the 10 bolts shown.

Installation Process

1

Requirement: Verify machine is equipped with Brake Regulators. Reference the following AD documents: AD0601 - UMC Brake Booster Regulator Service Kit
 
  • Throroughly clean all mating surfaces and inspect new brake ring assembly for damage
  • Loosely Install the new brake ring assembly in the orientation shown using the 10 bolts removed previously.
  • Do not torque.

 

 

2

  • Indicate the outer diameter of the brake assembly within 0.001" TIR by jogging the C-Axis with the indicator tip on the outer diameter of the brake ring assembly as shown.
  • Once indicated, TORQUE MOUNTING BOLTS TO SPEC. and home the C-Axis.
  • Rotate the B-Axis -90° to reinstall the C-Axis hydraulic brake line.
  • Reinstall the casting cover
  • Home the B-Axis
  •  Apply 5% MOLY MOBIL GREASE (99-1792) to the brake friction surface that will be in contact with the platter. 
  • Be sure that the amount of MOLY MOBIL GREASE applied is not excessive and is uniform in application around the entire diameter
  • After applying grease to the brake, thoroughly clean all mating sufaces of the platter and follow the UMC PLATTER REPLACEMENT PROCEDURE to properly install the platter. Failure to follow this procedure will result in platter misalignment.
  • Read through the entire platter replacement procedure before attempting. This will include bleeding the C-Axis brake.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554