My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

DC-1/40 Drill Center

  1. Vertical Mills
  2. High-Speed Drill Centers
  3. DC-1/40 Drill Center

DC-1/40 Drill Center

    CNY ONLY

For the best pricing in your area, contact your local Haas Factory Outlet.

High-Speed Drill Center with 23.6" x 17.7" x 11.8" travels, 40 taper

The DC-1/40 is a traditional-style drill/tap machine with a 10,000-rpm 40-taper spindle and high-speed turret-style tool changer to minimize cut-to-cut times and shorten cycle times. Choose the optional 12,000-rpm or 15,000-rpm spindle to cut production times even further.

The compact footprint and rear chip discharge of the DC-1/40 allow machines to be placed side-by-side to maximize floor space, and provide easy side access for automation systems. The machine’s one-piece, extra-wide base provides stable support for heavier parts and fixtures, and the wide-stance triangulated column increases overall rigidity.

NOTE: The DC-1/40 has 14 mm T-slots. T-slot hardware and toe clamp kits are available from HaasTooling.com.

  • 10,000-rpm 40-taper spindle (12,000-rpm or 15,000-rpm available)
  • High-speed turret-style tool changer, 20 tools
  • Available auto window for easy automation
  • Rear chip discharge with front chip flush
  • Compact footprint

See Available Stock

Current Lead Time

Filters

  • 40 Taper
  • 3 Axis
  • 10k RPM
  • 20 Tool Capacity
Compare Machines
EXPLORE ALL INVENTORY
Contact Distributor

HAAS HIGH-SPEED DRILL CENTERS

DOWNLOAD BROCHURE

HAAS JOURNAL

    Compare Machines
    BUILD & PRICE
    Contact Distributor
    • Build-&-Price
    • Specs
    • Machine Info
    • Related Tooling
    • Rotary Fit chart

    Travels S.A.E METRIC
    X Axis 23.60 in 600 mm
    Y Axis 17.70 in 450 mm
    Z Axis 11.80 in 300 mm
    Spindle Nose to Table (~ max) 17.7 in 450 mm
    Spindle Nose to Table (~ min) 5.9 in 150 mm
    Spindle S.A.E METRIC
    Max Rating 15.0 hp 11.2 kW
    Max Speed 10000 rpm 10000 rpm
    Max Torque 52.0 ft-lbf @ 3000 rpm 70.5 Nm @ 3000 rpm
    Drive System Inline Direct-Drive Inline Direct-Drive
    Taper CT40 CT40
    Bearing Lubrication Grease Packed Grease Packed
    Cooling Liquid Cooled Liquid Cooled
    Table S.A.E METRIC
    Length 27.6 in 700 mm
    Width 16.5 in 420 mm
    T-Slot Width 0.550 in 14 mm
    T-Slot Center Distance 4.92 in 125 mm
    Number of Std T-Slots 3 3
    Max Weight on Table (evenly distributed) 550 lb 250 kg
    Feedrates S.A.E METRIC
    Max Cutting 1200 ipm 30.5 m/min
    Rapids on X 1890 ipm 48.0 m/min
    Rapids on Y 1890 ipm 48.0 m/min
    Rapids on Z 1890 ipm 48.0 m/min
    Axis Motors S.A.E METRIC
    Max Thrust X 2054 lbf 9137 N
    Max Thrust Y 2054 lbf 9137 N
    Max Thrust Z 2054 lbf 9137 N
    Tool Changer S.A.E METRIC
    Type Turret Turret
    Capacity 20 20
    Max Tool Diameter (full)** 4.3 in 110 mm
    Max Tool Diameter, Large (adjacent empty)** 6.3 in 160 mm
    Max Tool Length (from gage line) 7.90 in 200 mm
    Max Tool Weight 11.0 lb 5.0 kg
    Tool-to-Tool (avg) 1.50 s 1.50 s
    Chip-to-Chip (avg) 2.50 s 2.50 s
    Tapping S.A.E METRIC
    Max Tapping Speed 5000 rpm 5000 rpm
    General S.A.E METRIC
    Coolant Capacity 40 gal 151 L
    Air Requirements S.A.E METRIC
    Air Required† 4 scfm @ 100 psi 113.0 L/min @ 6.9 bar
    Inline Air Hose 3/8 in 3/8 in
    Coupler (Air) 3/8 in 3/8 in
    Air Pressure Min 80 psi 5.5 bar
    Electrical Specification S.A.E METRIC
    Spindle Speed 10000 rpm 10000 rpm
    Drive System Inline Direct-Drive Inline Direct-Drive
    Spindle Power 15.0 hp 11.2 kW
    Input AC Voltage (3 Phase) - Low 220 VAC 220 VAC
    Full Load Amps (3 Phase) - Low 40 A 40 A
    Input AC Voltage (3 Phase) - High* 440 VAC 440 VAC
    Full Load Amps (3 Phase) - High* 20 A 20 A
    Dimensions - Shipping S.A.E METRIC
    Domestic Pallet 100.0 in x 79.0 in x 100.0 in 254 cm x 201 cm x 254 cm
    Export Pallet 100.0 in x 79.0 in x 100.0 in 254 cm x 201 cm x 254 cm
    Weight 7040 lb 3402.0 kg

    NOTE: All specifications listed are for the standard machine configuration. Optional equipment may change the machine’s specifications.

    *Haas machines are designed to operate on 220 VAC (200-240 VAC) power. An optional internal high-voltage transformer (380 - 480 VAC) is available for all models, except the Desktop Machines, CL-1, CM-1, and SR Series routers. This optional high-voltage internal transformer is not field installable; it must be ordered with the machine.

    Haas machines destined for Europe and the UK are configured with an internal high-voltage non-isolated transformer to operate on 400 VAC, except the Desktop Machines, CL-1, CM-1, and SR Series routers. 

    **Optional tool changers may have a different max tool size than the standard tool changer. Extra-large tools may require two adjacent pockets empty between tools. Click here for toolholder specifications.

    ATTENTION! Optional high-performance spindles may have a higher power requirement than the standard spindle. However, if the spindle horsepower (kW) does not change, the power requirement remains the same. Verify the power requirement before running power for your machine.

    † Air consumption on 40-taper DC Series machines may be higher, when Through-Tool Air Blast (TAB) is activated.

     

    AVAILABLE OPTIONS

    TECHNICAL DOCUMENTS

    VIDEOS

    RELATED PRODUCTS

    Standard Features

    Spindles

    • 10,000-rpm 40-Taper Spindle, DC Series

    Tool Changers

    • 20-Tool Turret-Style Tool Changer

    Chip & Coolant Management

    • Window Air Blast
    • 40-Gallon (151 liter) Coolant Tank
    • Through-Spindle Coolant Ready
    • Multi-Stage Coolant Pump

    The Haas Control

    • Control Widescreen Monitor
    • Ethernet Interface
    • WiFi Connection for the Haas Control
    • Power Surge Protection
    • Early Power-Failure Detection Module
    • Advanced Tool Management
    • Media Display M-Code; M130
    • HaasConnect: Remote monitoring
    • Safe Run
    • HaasDrop
    • Rigid Tapping
    • Standard Program Memory, 1 GB
    • ECO Mode

    Product Options

    • Convenience Package
    • Phone Charging Stand

    Warranty

    • 1-Year Standard Warranty
    Available Options

    * Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

    Automation Options
    TECHNICAL DOCUMENTS
    • 3D Model (ZIP)
    • Installation Guide
    • Layout Drawing
    • Torque Chart
    • Operator’s Manual

    *NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

    Videos

    TRADITIONAL FORMAT, PROVEN HAAS VALUE

    ✓  High-speed turret-style tool changer


    ✓  Rear chip discharge and coolant chip flush


    ✓  Automation ready – Cobot or APL


    ✓  User-friendly Haas control

     

    ✓  High-performance spindles

     

    ✓  Easy 4th- and 5th-axis integration

    VIEW DETAILS
    DOWNLOAD BROCHURE
    Haas Wireless Intuitive Probing System
    With the Haas Wireless Intuitive Probing System (WIPS), you can set tool and work offsets in a fraction of the time. No more edge finders or slips of paper under the tool needed.
    Display Pictures and Videos on Your Haas
    With M130, you can display setup sheets, tool lists, work instructions, and even videos – all within your program. No more taping work instructions to the machine, or hand writing notes telling your operator how to load or inspect a part; put it all in your NC program!
    Simplify 3+2 and 5-Axis Machining
    Using DWO/TCPC (Dynamic Work Offsets / Tool Center Point Control), you can create your CAM program ahead of time, and then place the workholding and part anywhere on the table, with no need to repost your program!
    RELATED PRODUCTS

    40-TAPER ALTERNATIVE

    Haas DM-2

    DM-2

    CNC Drill/Mill Center with 28" x 16" x 15.5" travels

    • 40 Taper
    • 3 Axis
    • 10k RPM
    • 18+1 Tool Capacity
        CNY ONLY
    Learn More Build & Price

    DIFFERENT APPROACH

    Haas DT-1

    DT-1

    CNC Drill/Tap Center with 20" x 16" x 15.5" travels

    • 30 Taper
    • 3 Axis
    • 10k RPM
    • 20+1 Tool Capacity
        CNY ONLY
    Learn More Build & Price

    COMPACT 40-TAPER

    Haas Super Mini Mill

    Super Mini Mill

    Super-Speed Mini Vertical Mill with 16" x 14" x 15" travels

    • 40 Taper
    • 3 Axis
    • 10k RPM
    • 30+1 Tool Capacity
        CNY ONLY
    Learn More Build & Price

        14 MM T-SLOT HARDWARE AND TOE CLAMPS KITS AVAILABLE FROM HAASTOOLING.COM

    HAAS ROTARY HAAS MACHINE ROTARY FIT TYPE WARNING
    HA5C DC-1/40 POSITIVE FIT
    HA5C-T DC-1/40 POSITIVE FIT
    HA5C2 DC-1/40 ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
    HA5C2-T DC-1/40 ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
    HA5CS DC-1/40 POSITIVE FIT
    T5C DC-1/40 POSITIVE FIT
    HRT100 DC-1/40 POSITIVE FIT
    HRT160 DC-1/40 POSITIVE FIT
    HRT160SP DC-1/40 POSITIVE FIT
    HRT160SS DC-1/40 POSITIVE FIT
    HRT210 DC-1/40 POSITIVE FIT
    HRT210HS DC-1/40 POSITIVE FIT
    HRT210HT DC-1/40 POSITIVE FIT
    HRT210SP DC-1/40 POSITIVE FIT
    HRT210SS DC-1/40 POSITIVE FIT
    HRTA5 DC-1/40 POSITIVE FIT
    HRTA6 DC-1/40 POSITIVE FIT
    TH240 DC-1/40 POSITIVE FIT
    TRT70 DC-1/40 POSITIVE FIT
    HA5C3 DC-1/40 ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
    HA5C3-T DC-1/40 ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
    HA5C4 DC-1/40 ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
    HA5C4-T DC-1/40 ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
    HRT200HS DC-1/40 POSITIVE FIT
    HQDA5 DC-1/40 POSITIVE FIT
    HQDA6 DC-1/40 POSITIVE FIT
    HRT210S DC-1/40 POSITIVE FIT

    Need help finding the right machine?

    Build & Price

    Let us help you find the right one for your shop.

    Get Started

    Need More Information?

    If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

    Language Preference :
    Loading

    All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

    Recently Viewed Items

    You Have No Recently Viewed Items Yet

    Feedback
    Haas Logo

    Haas Delivered Price

    This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

    KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

    Sign up now!   

    HAAS TOOLING ACCEPTS THE FOLLOWING:

    • Service & Support
    • Owners
    • Request Service
    • Operator Manuals
    • Haas Parts
    • Rotary Repair Request
    • Pre-Install Guides
    • Shopping Tools
    • Build & Price a New Haas
    • Available Inventory
    • The Haas Price List
    • CNCA Financing
    • About Haas
    • Accessibility Statement
    • DNSH Statement
    • Export Compliance
    • Careers
    • Certifications & Safety
    • Contact Us
    • History
    • Terms & Conditions
    • Haas Tooling Terms & Conditions
    • Privacy
    • Warranty
    • Haas Community
    • Haas Certification Program
    • Haas Motorsports
    • Gene Haas Foundation
    • Haas Technical Education Community
    • Events
    • Join the Conversation
    • Facebook
    • X
    • Flickr
    • YouTube
    • LinkedIn
    • Instagram
    • TikTok
    © 2026 Haas Automation, Inc – CNC Machine Tools

    This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

    2800 Sturgis Rd., Oxnard, CA 93030
    Toll Free: (888) 817-4446 / Fax: 805-278-8554