My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
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
Parts Catcher (PCAT)

Product Image

DOWNLOAD AN INSTANT CUSTOM QUOTE FOR ANY HAAS MACHINE

GET QUOTE


Your browser doesn't support HTML5 video. Your browser doesn't support HTML5 video.

Parts Catcher

    CNY ONLY
Run your Haas lathe unattended
  • Overview
  • Details
  • Send Info

Our two-stage automatic parts catcher moves completely out of the primary work envelope during machining, and quickly moves into place when commanded at the end of cycle. For parts with short cycle times, the arm can be left in the extended position, with only the tray rotating up to catch parts at the end of cycle. 

The catch tray is easily adjusted for different part-off locations, and can be positioned to catch parts from either the main spindle or optional sub-spindle. The parts catcher is activated by M-code, and fully integrated with the Haas control.

  • Allows for unattended machining
  • Fully integrated with the Haas control; activated by M-code
  • Easily adjusted for different part-off locations
  • Retrieve finished parts without opening the door


Need to install the Parts Catcher on your machine? Check out the Installation Guide!

INSTALLATION GUIDE
Recently Updated

Parts Catcher


Our simple, two-stage parts catcher is easy to adjust, and will catch parts at the main or sub-spindle, without ever having to open the door.

Two-Stage Parts Catcher

Why Use a Parts Catcher?

Our two-stage automatic parts catcher moves completely out of the primary work envelope during machining, and quickly moves into place when commanded during the part-off operation. For parts with short cycle times, the arm can be left in the extended position, with only the tray rotating up to catch parts during the part-off operation.

  • Allows the use of the Automatic Tool Setter 
  • Reduces chip clutter by moving out of the way 
  • Allows uninterrupted part production for increased output
  • Allows unattended machining of bar stock (requires Bar Feeder)
  • Allows part inspection without stopping production
  • Minimizes coolant carry-out
  • Finished parts can be retrieved without opening the door
  • Large retrieval bin holds more finished parts

Specifications

     INCH    METRIC
Maximum Part Length 4" 102 mm
Maximum Part Diameter 3" 76 mm
Maximum Part Weight 8 lb 3.6 kg
Cycle Time – Extend, Retrieve, Retract  4 Seconds
Cycle Time – Part Retrieve Only (Up and Down) 2 Seconds

Simple Programming

M36 – Parts Catcher On

  • This M-code fully extends the parts catcher toward the chuck, and rotates the parts catcher chute up to catch the part. The parts catcher chute will only rotate up if the parts catcher is already extended.

M37 – Parts Catcher Off

  • This M-code rotates the parts catcher chute down, and fully retracts the parts catcher to its stowed position.

M35 – Parts Catcher Rotate

  • This M-code rotates the parts catcher chute down, but leaves the parts catcher in its extended position, with the chute ready to rotate up to catch the next part. This expedites production of parts with short cycle times.

The above commands can also be executed manually from the Haas control, using the Device Manager.

Easy Adjustment

The rotation height of the parts catcher chute is adjusted using a simple bolt-and-locknut system. The required height will vary, depending on the workholding. The adjustment allows the use of the standard chuck, as well as aftermarket collets or jaws.

  • Rotate the bolt clockwise to push the chute away from the spindle centerline 
  • Rotate the bolt counterclockwise to bring the chute closer to the spindle centerline

The location of the parts catcher chute closer to or farther away from the workholding is adjusted using a single bolt. Loosening the bolt allows 4" (100 mm) of lateral adjustment.    

Other Features

Large Parts Catching Bin

  • Collects finished parts while the machine is running
  • Large bin size allows for extended operation
  • Parts can be retrieved for inspection, without stopping the machine

 

Field-Install Kits

Field-install kits are available through your local Haas Factory Outlet (HFO). They require software version 100.18.000.1020 or higher. Verify the part numbers below with the Parts Department before ordering.

ST-10/15, including Y-axis models:

  • No parts catcher installed on the machine (machines built May-31-2018 to January-15-2019)  P/N 93-2716B
  • No parts catcher installed on the machine (machines built January-16-2019 or later)  P/N 93-2716C
  • Upgrade from single-action flat-door parts catcher (machines built May-31-2018 to January-15-2019) P/N 93-2944

ST-20/25, including Y-axis models:

  • No parts catcher installed on the machine (machines built June 2019 and later) P/N 93-3837A
Find Your HFO
Install Instructions

Need More Information?

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

Language Preference :
Loading
AVAILABLE ON THE FOLLOWING MACHINES

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.