My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

BMT65/75 Drive Replacement - AD0372

Service Home How To Procedures BMT65/75 Drive Replacement - AD0372

BMT65/75 Drive Replacement - AD0372

- Jump to Section - 1. Introduction 2. Replacement (9 steps) Back to Top
Recently Updated Last updated: 07/30/2024

BMT65/75 Drive - Replacement


AD0372

Introduction

Follow these instructions to replace the live tool drive in the BMT turret.

If the BMT drive was damaged by a live tooling crash refer to: Crashed BMT Drive - Replacement otherwise follow the procedure below.

Tools Required:

  • T-0080 BMT65 MASTER ALIGNMENT BLOCK
  • T-0081 BMT65 LIVE TOOL ASSEMBLY PRELOAD TOOL
  • T-0082 BMT65 ALIGNMENT INDICATOR HOLDER
  • T-0083 BMT65 OUTPUT SHAFT ALIGNMENT TOOL
  • T-0133 BMT TORQUE ARM PULLER (For Torque Arms with Set Screws Only)
  • 93-1933A MOBILITH SYNTHETIC GREASE 1QT/0.94L

This Document Applies to the following Service Kit

  • 93-4488 LIVE DRIVE REPLACEMENT KIT BMT-65
  • 93-4562 BMT65/75 LT Shim Kit

Replacement

1

Index to tool #1 and disable the A-Axis and live tooling motors.

Remove the following items in this order:

  • The live tool and turret servo motors [1].
  • The top and bottom alignment bushings [2].
  • The rear turret gearbox cover [3] (lubricant/oil will drain).

2

If equiped with live tooling, remove the torque arm [1] with a set screw and ball bearing in the following order:

  • Loosen the jam nut [2].
  • Remove the set screw [3] and steel ball [4].
  • Loosen the two clamp bolts [5].

 NOTE: If needed, install two 5/16-18 bolts in the jack screw holes [6] next to the clamp bolts. Apply just enough torque to spread the torque arm so it can slide off the torque tube.

 NOTE: In the event of a live tool crash the torque arm may be difficult to remove. A pulley puller may be used. If the torque arm still cannot be removed cut it off the torque tube with a grinder. If a grinder was used remove the gears from the turret housing, throughly clean them and the turret housing.

Remove the torque arm.

Remove the snap ring from the torque tube.

3

To remove the torque arm [1] with set screws, remove the following items in this order:

  • Remove the set screws [2]
  • Loosen the two clamp bolts [3].

Remove and discard the torque arm.

 NOTE: If the set screws are difficult to remove, use a blow torch to apply localized heat to the set screws to soften the loctite.

 NOTE: If needed, install two 5/16-18 bolts in the jack screw holes [4] next to the clamp bolts. Apply just enough torque to spread the torque arm so it can slide off the torque tube.

 NOTE: In the event of a live tool crash the torque arm may be difficult to remove. T-0133 BMT TORQUE ARM PULLER can be used or a pulley puller. If the torque arm still cannot be removed cut it off the torque tube with a grinder. If a grinder was used remove the gears from the turret housing and throughly clean them and the turret housing.

4

Torque arm with set screws:

T-0133 BMT TORQUE ARM PULLER is used to remove the torque arm from the torque tube.

Install the stop to the torque tube.

Install the puller to the torque arm and install the jack screw to the puller.

Tighten the jack screw to remove the torque arm from the torque tube.

 

5

To remove the torque arm with the keyway, remove the following items in this order:

  • Remove the clamp screw [1]
  • Install a 3/8-16 bolt[2] in the jack screw hole next to the clamp bolt. Apply just enough torque to spread the torque arm so it can slide off the torque tube.

 NOTE: In the event of a live tool crash the torque arm may be difficult to remove. A pulley puller may be used. If the torque arm still cannot be removed cut it off the torque tube with a grinder. If a grinder was used remove the gears from the turret housing, throughly clean them and the turret housing.

Remove the torque arm.

Remove the key[3] from the torque tube.

Remove the snap ring from the torque tube.

6

Remove the number ring [1] and live tool drive bracket [2].

Remove the (6) bolts from the retaining ring [4] and slide the live tooling drive [3] out of the turret.

Clean the bore and insert the same stack size of shims [5] from the previous drive.

Install the replacement drive [3] and torque the (6) mounting bolts for the retaining ring [4].

Roughly align the drive head to tool #1

7

To replace the torque arm [1] with a set screw and ball bearing:

Install the snap ring on the torque tube.

Place the torque arm with the springs on the torque tube. Install the steel ball [2] and set screw [3] with light torque to align the two pieces. Back off the set screw 1/8th of a turn.

Install the T-0081 preload tool [1] on the turret housing.

Remove the jack screws from the threaded holes [5] if used.

Tighten the set screw [3] with Loctite (blue 242) to 10 ft-lb. Lock the jam nut [4] to 35 ft-lb.

Torque the two clamp bolts [6] to 80 ft-lb.

Follow the alignment procedure before installing the rear gearbox cover.

ALIGNMENT PROCEDURE

8

To replace the torque arm [1] with set screws:

Tighten the set screws [2] with Blue Loctite and torque to 30 ft-lbs.

Install the two clamp bolts [3] with 80 ft-lb of torque.

Install the springs, rear turret gearbox cover and alignment bushings.

Follow the alignment procedure.

ALIGNMENT PROCEDURE

9

To replace the torque arm with the keyway:

  • Install the snap ring on the torque tube.
  • Install the key[3] to the torque tube.
  • Install a 3/8-16 bolt[2] in the jack screw hole next to the clamp bolt. Apply just enough torque to spread the torque arm so it can slide on the torque tube.
  • Seat the torque arm against the snap ring.
  • Install the clamp screw[1], torque to 80 ft-lbs.
  • Remove the jack screw.

Install the springs, rear turret gearbox cover and alignment bushings.

Follow the alignment procedure.

ALIGNMENT PROCEDURE

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554