My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

Door Edge Sensor - Mill- Installation - AD0583

Service Home How To Procedures Door Edge Sensor - Mill- Installation - AD0583

Door Edge Sensor - Mill- Installation - AD0583

- Jump to Section - Back to Top

5.1 Mill Edge Sensor Install

Recently Updated Last updated: 09/29/2023

Door Edge Sensor - Mill - Installation


AD0583

Revision C - 6/2026

Introduction

The procedure outlines how to install the door edge sensor on mill.

Machine Requirements:

  • Software Version 100.21.000.1110 or higher
  • Haas Autodoor (See machine requirements for CAN AUTO DOOR)

This procedure applies to the following kits:

  • 93-1000759: EDGE SENSOR KIT 35 INCH SML VF
  • 93-1000760: EDGE SENSOR KIT 42 INCH MED VF
  • 93-1000761: EDGE SENSOR KIT 37.5 INCH DT/DM-1, MM/SMM
  • 93-1000994: EDGE SENSOR FIELD INSTALL KIT CM-1
  • 93-1001081: EDGE SENSOR FIELD KIT 42 INCH VF-7/9, VR-9
  • 93-1001082: EDGE SENSOR FIELD KIT 42 INCH VF-6/8, VR-8
  • 93-1000889: EDGE SENSOR KIT 42 INCH LRG VF-10/11, VR-11
  • 93-1001100: EDGE SENSOR FIELD INSTALL KIT DC-2
  • 93-1000762: EDGE SENSOR KIT 42 INCH UMC-500
  • 93-1000763: EDGE SENSOR KIT 55 INCH UMC-750/1000

VF - Installation

1

VF-1/2 (Small)

On VF-Small machines, drill (7) 1/8 inch holes on top of the right door. The hole locations will be the following:

  1. 0.473 in
  2. 3.438 in
  3. 1.000 in
  4. 0.430 in
  5. 0.370 in
  6. 12.210 in
  7. 1.740 in
  8. 0.310 in
  9. 2.625 in
  10. 0.380 in
  11. 0.310 in

2

VF-3/4/5 (Medium)

On VF-Medium machines, drill (8) 1/8 inch holes on top of the right door.

The hole locations for VF-MEDYT machines will be the following:

  1. 0.47 in
  2. 6.38 in
  3. 2.87 in
  4. 0.50 in
  5. 1.01 in
  6. 0.25 in
  7. 13.69 in
  8. 1.56 in
  9. 0.31 in
  10. 0.80 in
  11. 0.31 in
  12. 0.31 in

The hole locations for VF-MEDNYT machines will be the following:

  1. 0.468 in
  2. 4.500 in
  3. 2.820 in
  4. 0.560 in
  5. 1.015 in
  6. 0.750 in
  7. 13.241 in
  8. 1.350 in
  9. 0.310 in
  10. 0.80 in
  11. 0.31 in
  12. 0.31 in

3

VF-6/7/8/9/10/11, VR (Large)

On VF-Large machines, drill (8)  holes on top of the right door. The (4) holes in the green circles will need to be 0.125 inches in diameter and the (4) red circles will need to be 0.156 inches in diameter. The hole locations will be the following:

  1. 0.500in
  2. 6.000 in
  3. 1.000 in
  4. 6.000 in
  5. 0.320 in
  6. 7.000 in
  7. 2.200 in
  8. 6.500 in
  9. 2.700 in
  10. 1.000 in
  11. 0.320 in

4

Remove the handle from the right door and attach the edge sensor bracket [1] by reattaching the door handle [2].

Attach the edge sensor rail [3] to the bracket using (4) self-tapping screws provided.

Note: If the machine has a window airblast option, it will need to be removed and reattached after installing the edge sensor bracket.

5

Updated

Slide the edge sensor [1] onto the rail as shown.

For VF-Small machines, connect the edge sensor cable to cable [A] and route the cable as shown in [2] using the provided cable clamps and cable carrier.

For VF-Medium & VF-Large machines, connect the edge sensor cable to cable [A] and route the cable as shown in [3] using the provided cable clamps and cable carrier. Secure the other side of the cable carrier using the provided hardware [4] as shown.

Once through the cable carrier, route the cable to the control cabinet along the same path as the Autodoor motor cable.

The cable part number for cable [A] is as follows:

  • VF-Small: 33-0799
  • VF-Medium: 33-1799
  • VF-6/7/8/9: 33-0794
  • VF-10/11: 33-1795

 Note: If the edge sensor cable carrier is unable to fit under the door lock, refer to the Door Height Adjustment section.

6

For VF-7/9/10/11 and VR-9/11 Machines

Attach the cable carrier support bracket [1] to the top of the door as shown.

 NOTE: To prevent the cable from getting caught in the door, install the second cable carrier support bracket [2] to the opposite side of the door as shown.

This bracket is used to prevent the cable carrier from drooping.

UMC, DT/DM-1, MM/SMM, and CM-1 - Installation

1

Attach the rail to the sheet metal using the double sided tape provided. Drill 0.159 inch holes in the sheet metal and secure the rail using the provided self-tapping screws.

Note: The image to the right shows the DT/DM/MM/SMM kit which contains 4 self-tapping screws. The CM-1 kit only has 3 screws, but the installation procedure is the same.

 Note: When attaching the rail to the sheet metal, make sure there is clearance for the door to close properly.

2

Remove the header sheet metal [1] and slide the edge sensor [2] onto the rail.

Reinstall the header sheet metal [1].

3

Attach the cable on the edge sensor to cable [A]. Route cable [A] to the electrical cabinet as shown.

The cable part number for cable [A] is as follows:

  • DT/DM-1, MM/SMM, and CM-1: 33-0792
  • UMC-500: 33-1796
  • UMC-750/1000: 33-0799

 Note: The upper image is for DT/DM-1, MM/SMM, and CM-1 and the lower image is for the UMCs.

DC-2 - Installation

1

Remove the handle from the right door and attach the edge sensor bracket [1] by reattaching the door handle [2].

Attach the edge sensor rail [3] to the bracket using (4) self-tapping screws provided.

Note: If the machine has a window airblast option, it will need to be removed and reattached after installing the edge sensor bracket.

Slide the door edge sensor into position on the rail.

2

Use the SHCS [1]  to connect the cable carrier [2] to the top of the door panel.

Also connect the cable carrier to the top right enclosure panel [3] so that the cable carrier bends as the door opens and closes.

Connect the door edge sensor to cable 33-0799 [4] and route the cable up the door with the cable clamps [5] and feed it through the cable carrier.

3

Route the edge sensor cable to the control as shown in the image.

Continue to the next sections of this procedure for instructions on wiring and testing the edge sensor.

Wiring Installation

1

Remove the LVPS and Autodoor power supply assembly [1] from the electrical cabinet. 

2

Make sure the switch on the relay is switched to the ON position [1].

3

Remove the Autodoor power supply and attach the Edge Sensor Relay bracket (25-15536) [1] to the LVPS  using the screws [2] from the LVPS. 

Snap in the Edge Sensor Relay [3] as shown, no hardware is needed.

4

Reattach the Autodoor power supply [1] to the LVPS and Relay assembly.

Attach the complete assembly [2] into the electrical cabinet.

5

Connect the following cables to the relay as shown in the diagram:

  1. Cable [A]
  2. Cable 33-1797
  3. Cable 33-0601

The cable part number for cable [A] is as follows:

  • VF-Small: 33-0799
  • VF-Medium: 33-1799
  • DT/DM-1: 33-0792

Secure any excess cable slack in the control cabinet with zip ties. 

Door Edge Activation

Turn on the machine.

Login to the HBC PORTAL.

Download the Door Edge option configuration patch files.

Note: The option files will appear on the configuration download page after the Door Edge service kit has been ordered. If the option does not appear, contact the service department.

Load the option configuration patch file to the control. Refer to the NEXT GENERATION CONTROL - CONFIGURATION FILE - DOWNLOAD/LOAD procedure. 

Verification

Verify that INPUT 128 [1] is triggered when the edge sensor is tested.

Door Height Adjustments

Note: After adjusting the door height, add shims to the stop block as needed to ensure the door lock is triggered correctly.

The required shims are included in the 93-2242 - Pneumatic Interlock Installation Kit.

For troubleshooting door lock issues, refer to Pneumatic Safety Door Interlocks Troubleshooting Guide - TG0110.

1

Inside of the enclosure at the bottom of each door there are two brackets. Locate the pitch bracket [1], then loosen the screws [2] and roller nut [3]. 

Keep the upper-right screw [4] slightly tightened and loosen it gradually to avoid the door dropping under its own weight.

Repeat this procedure on the other door [5].

Note: If the cable carrier still cannot fit under the lock after these adjustments, contact Haas service and provide an image showing the height of the lock.

 

2

Adjustments to the lower rail may cause the top rollers to become misaligned. 

To check, push and pull on the door at several points along the track. If front-to-back movement is present along the entire track, the uppder door rollers are not maintaining three-point contact with the rolling track.

To realign the top rollers loosen the 4 screws on the center bracket [1]. Push the bracket inward until the end rollers are firmly pressed against the track wall. Then repeat this adjustment on the other door [2].

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554