My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
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
Haas Liquid Grease - Conversion - AD0374

Service Home How To Procedures Haas Liquid Grease - Conversion - AD0374

Haas Liquid Grease - Conversion - AD0374

- Jump to Section - Back to Top
Recently Updated Last updated: 09/09/2022

Haas Liquid Grease - Conversion


AD0374

Applies to machines built from April, 2014 to August 2022

Introduction

Note : The HLG grease system has been discontinued. Machines should be updated to Haas Oil System refer to AD0659. This procedure is for reference only

This procedures tells you how to convert a machine with red SHC 007 axis lubrication grease to Haas Liquid Grease. The Haas Liquid Grease system uses a different reservoir assembly and different fittings at the linear guide trucks and ballscrew.

This applies to the following service kits:

  • 93-2755: RETROFIT, HAAS LIQUID GREASE CONVERSION

Required Cable:

A low grease sensor cable (CBL500 LOW GREASE SENSOR) must be ordered with 93-2755 from the table below.

Note : The cable required is the A version of the cable that is currently installed on the machine (Applicable to machines built before 3/17/15).

Part Number Machine Compatibility Length (ft)
33-10044A VF-1
OL-1
ST-50/55
11.7
33-0240A ST-10/20/20Y/30/30Y
DS-30/30Y
OM-1
EC-400/400P/500
16
33-0289A ST-40/40L 24
33-0389A GR510/712 40
33-0388A UMC-750
CL-1
VF-7
9

Prerequisites:

The machine must have software version M18.20 or higher or L11.17 or higher. Make sure to change the parameter values in the table.

Parameter Name Value
810 AXIS LUBE TYPE 5
811 AX INTRVL METERS Use the Parameter Checker to find the value for your machine.
815 AX LUBE INPUT 25
816 AX LUBE OUTPUT 52
861 AX LUBE TIME INTRVL 480
1374 AX LUBE TYPE 5 MAXIMUM PRESSURE RISE TIME (ms) 3000
1375 AX LUBE TYPE 5 MINIMUM PRESSURE DURATION (ms) 15000

Conversion

1

Remove the existing lubrication system.

Remove the waycovers necessary to get access to the axis manifold [3] and ballscrew [2] for each axis.

Get access to the lubrication housing box [1] between the column and base casting.

Disconnect the copper tubes from the ballnut and linear guide trucks [4]. Use shop air to blow the remaining red grease out of the copper tubes.

Remove and discard the grease tubes to each axis and everything inside the lubrication housing box [1].

2

Install fittings and new reservoir.

Install the brass nipple fitting [1], check valve [2], and hose fitting [3] to one of the ports on the grease manifold.

Install the other two hose fittings [3] to open ports on the grease manifold.

Install the two plugs [4] in the remaining two open ports.

Remove the red grease reservoir assembly.

Install the Haas Liquid Grease reservoir assembly and air tube. Use the bracket [5] to install the assembly to the lubrication cabinet. Install the metal reservoir with Haas Liquid Grease [6].

Connect the pressure switch cable to the pressure switch behind the grease manifold.

3

Install new clear lubrication tubes.

Install new tubes from the ports [1] on the grease manifold to each axis.

Note: The tube that supplies the vertical axis must be plugged into the port with the check valve. This is the z-axis in a VF or MM, the y-axis in an EC, or the x-axis in an ST.

Connect the air hose [2] from the solenoid on the air manifold to the Haas Liquid Grease reservoir assembly.

4

Install the banjo and restrictor fittings.

Remove the fittings at the ballscrew and at each linear guide truck.

Install the banjo fitting [1] at the ballscrew port. Torque the banjo fitting to 10 in-lbs. Be very careful here; if you exceed 10 in-lbs you will break the banjo bolt.

Install the restrictor fittings [2] at each linear guide truck port.

Torque the restrictor fittings as follows:

  • For linear guide brand Rexroth: 15 in-lbs
  • For linear guide brands INA, NSK, and THK: 12 in-lbs

5

Prime the lubrication system.

Run the lubrication cycle until you see that the system holds pressure on the pressure gauge at the grease manifold.

Check to see that there is Haas Liquid Grease coming out of all the linear guide trucks.

Note: The Haas Liquid Grease will not be as visible or plentiful as the red grease.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.