My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

Haas Robot Package 2 - Lathe - Installation

Service Home How To Procedures Haas Robot Package 2 - Lathe - Installation

Haas Robot Package 2 - Lathe - Installation

- Jump to Section - Back to Top
Recently Updated Last updated: 09/27/2023

Haas Robot Package-25kg - Lathe - Installation


AD0871

Revision B - 01/2026

Introduction

This procedure will show you how to install the Haas Robot Arm Package-25kg.

Note: The Haas designed work cell made up of a CNC machine and a robot have been evaluated for compliance to CE requirements. Changes or variations to the Haas cell design should be evaluated for compliance to the applicable standards and are the responsibility of the user/integrator.

Machine Requirements:

  • 100.21.000.1120 version or higher
  • ST-20/25/20L/25L/30/35/30L/35L & DS-20Y/25Y/30Y Reboot Sheet Metal (Flat Face)
  • ST-30L/35L machines must have Right Door Assembly 30-12628B or later. Machines built 10/08/2020 and later. If the machine does not have assembly, upgrade the door assembly with Door Trolley Plate 25-13911B or later.
  • Haas Autodoor (See machine requirements for CAN Auto Door)
  • Remote Jog Handle - XL 93-1000610 REMOTE JOG HANDLE TOUCH LCD (RJH-XL)
  • I/O PCB HINGE DOOR 93-1000297 I/O DOOR ASSY HINGED
  • Requires separate 200-230V 3-Phase, 50/60 Hz, 3 kVA Power Supply[7]. See the Fanuc STARTUP GUIDE for more information.

Note: If the machine has the Parts Catcher option installed. The catch tray will interfere with the robot and will need to be removed. A custom sheet metal panel will need to be made to cover and seal the opening.

Fixing / Anchoring Requirements

  • The Haas Robot Package-25kg needs to be anchored to be sufficiently stable when used according to Haas defined part size and weight limits. See the Robot Anchoring section below.

The Haas Robot Package Includes the following Components:

  • 30-13008C Robot PKG-25kg Fence Kit (fencing with gate to enclose the operator's station)
  • 32-0933 Gate Interlock
  • 32-8583B Remote E-Stop Assembly (includes holster and 36' foot cable for remote handle jog)
  • 32-8582B HRP-25kg Electrical Interface Box Assembly (Includes robot signals and power cables)

 Note: The parts above are subject to change and there will be some variation depending on build date. 

The Haas Robot Package needs the following components to be field installed on a Haas Machine:

PART NUMBER DESCRIPTION
93-1001031 - HRP Ordered Param Robot Magic Code
93-1000997 - Front Automation Safety Par Only Front Door Robot Safety Parameter

93-1000943 - INSTALL KIT HRP-2 ST-20/25/28/30/35 NOT CE

or

93-1000944 - INSTALL KIT HRP-2 ST-30L/35L NOT CE

or

93-1000916 - INSTALL KIT HRP-2 ST-20/35 CE

or

93-1000915 - INSTALL KIT HRP-2 ST-20L/35L CE

ST-20/25/28/30/35 & DS-20Y/25Y HRP-2 Install Kit

or

ST-20L/25L/28L/30L/35L HRP-2 Install Kit

or

CE ST-20/25/28/30/35 & DS-20Y/25Y HRP-2 Install Kit

or

CE ST-20L/25L/28L/30L/35L HRP-2 Install Kit

One of these Robot Safety Devices:

93-1000896   HRP-2 SAFETY FENCE VMC/ST

08-1897   Laser Area Scanner Kit 

08-1899   Multi-sided Light Curtain HRP Kit

Robot Safety Device

 Important: HE machines with an autodoor that are ordered with a robot or APL will not come with an edge sensor because these automation options come with a fence. If the machine is going to be ran without the automation option that has the fence, you will need to order and install an edge sensor for the machine. Reference the applicable edge sensor procedures for the correct part number to order:

  • Mill Edge Sensor Install
  • Lathe Edge Sensor Install

Lathe Setup

1

Remove the auto door cover [1].

2

ST-20/25/30/35 & DS-20Y/25Y/30Y:

For machines with the switch bracket holes on the roof panel. Install the switch bracket to the right pair of holes[1] for ST-20/25 and the left pair of holes[2] for ST-30/35 & DS-30Y.

3

ST-20/25/30/35/30L/35L & DS-20Y/25Y/30Y:

For machines without the switch bracket holes on the roof panel. Use the provided drill guide to drill the mounting holes for the Left Door Fully Open Switch.

With the door fully open, place the drill template against the door roller adjustment plate. 

Drill the two Ø3/16" (4.7mm) mounting holes through the drill guide holes that are marked with two slots[1].

Using the provided self-tapping screws, install the Door Fully Open Switch assembly and the Door Fully Open Switch Flag.

4

ST-30L/35L:

Use the provided drill guide to drill the mounting holes for the Right Door Fully Open Switch.

Place the drill template on the top enclosure and against the Door Track Mount.

Drill the two Ø3/16" (4.7mm) mounting holes through the drill guide holes that are marked with one slot[1].

Using the provided self-tapping screws, install the Door Fully Open Switch assembly and the Door Fully Open Switch Flag.

5

Connect the Door Fully Open Switches as labeled:

  • BLK <COM> to the top terminal [1].
  • RED <NO> to the middle terminal [2].

Route the cables into the control cabinet as shown on the picture.

NOTE: Make sure to install the provided magnetic clip [3] and cable clamps [4] to keep the cable clear of the moving autodoor motor [5].

If a single door machine, connect the other end of the cable to the SIO P27 RRI Door Open input.

If a dual door machine, connect the left door cable to SIO P27 RRI Door Open input and the right door cable to SIO P72 RRI Door Open input.

Install the autodoor cover.

6

  • The APL spring pusher is made with a shank to fit either a 25mm or 1” tool holder
  • This tool must take up a toolholder on the turret
  • If the machine is a ST-10/15 you will need two empty toolholders to allow enough space for the gripper
  • Program the following steps to the beginning of any program to make sure the part is properly seated into the chuck:
    • Locate the spring pusher in front of the part
    • Move the Z axis to compress the spring about 0.50 inches or 12.7 mm
    • Open the chuck with a dwell of one second
    • Close the chuck with a dwell of one second
    • Retract the turret to the safest position possible

Robot Lifting

Robot Lifting Requirements

Use this information for lifting/moving Robot Package-25kg.

The Haas Robot Package-25kg needs to be lifted according to Fanuc's recommendation. See the Fanuc Robot M-20iD/25 Mechanical Unit Operator's Manual, Chapter 1, Section 1 Transportation starting on page 1 for lifting/moving information.

HRP-25kg Fanuc Robot M-20iD/25 Mechanical Unit Operator's Manual

Robot Installation

1

Table 1[1]

Table 2[2] (optional)

Place the Fanuc Control Box behind the machine next to the control panel[3].

Part Flip Station [4].

2

Robots with a Weldment Base

Measure these dimensions from the machine skirt to the robot mounting holes on the robot stand.

 Note: The following dimensions are recommended distances. The position may vary depending on the user's application.

 

Dimension Number ST-20/25 & DS-20Y/25Y ST-20L/25L ST-30/35 & DS-30Y ST-30L/35L
1 (Rear right mounting hole of the robot to the front of the machine) 29.0 in. (736.6 mm) 29.5 in. (749.3 mm) 29.5 in. (749.3 mm) 29.0 in. (736.6 mm)
2 (Front right mounting hole of the robot to the front of the machine) 39.0 in. (990.6 mm) 39.0 in. (990.6 mm) 38.5 in. (977.9 mm) 38.5 in. (977.9 mm)
3 (Rear right mounting hole of the robot to the left side of the machine) 27.0 in. (685.8 mm) 42.5 in. (1079.5 mm) 27.0 in. (685.8 mm) 49.5 in. (1257.3 mm)
4 (Front table bracket of Table 1 to the front of the machine) 28.0 in. (711.2 mm) 28.5 in. (723.9 mm) 28.5 in. (723.9 mm) 28.5 in. (723.9 mm)
5 (Left mounting hole of the front table bracket of Table 1 to the left side of the machine) 21.5 in. (546.1 mm) 5.5 in. (139.7 mm) 21.0 in. (533.4 mm) 1.5 in. (38.1 mm)
6 (Left mounting hole of the front table bracket of Table 2 to the front of the machine) 54.5 in. (1384.3 mm) 55.5 in. (1409.7 mm) 54.5 in. (1384.3 mm) 54.5 in. (1384.3 mm)
7 (Right mounting hole of the front table bracket of Table 2 to the front of the machine) 63.5 in. (1612.9 mm) 65.0 in. (1651.0 mm) 63.5 in. (1612.9 mm) 63.5 in. (1612.9 mm)
8 (Left mounting hole of the front table bracket of Table 2 to the right mounting hole of the front table bracket of Table 1) 59.0 in. (1498.6 mm) 59.0 in. (1498.6 mm) 60.0 in. (1524.0 mm) 60.0 in. (1524.0 mm)
9 (Rear right anchoring hole of Part Flip Station to the left side of the machine) 24.5 in. (622.3 mm) 9.0 in. (228.6 mm) 24.5 in. (622.3 mm) 2.0 in. (50.8 mm)
10 (Front right anchoring hole of Part Flip Station to the front of the machine) 17.5 in. (444.5 mm) 18.0 in. (457.2 mm) 18.0 in. (457.2 mm) 17.5 in. (444.5 mm)

3

Robots with a Cast Base

Measure these dimensions from the machine skirt to the anchor holes on the robot base.

 Note: The following dimensions are recommended distances. The position may vary depending on the user's application.

Dimension Number ST-20/25 & DS-20Y/25Y ST-20L/25L ST-30/35 & DS-30Y ST-30L/35L
1 (Rear right mounting hole of the robot to the front of the machine) 26.0 in. (660.4 mm) 26.5 in. (673.1 mm) 26.5 in. (673.1 mm) 26.0 in. (660.4 mm)
2 (Front right mounting hole of the robot to the front of the machine) 39.0 in. (990.6 mm) 39.0 in. (990.6 mm) 38.5 in. (977.9 mm) 38.5 in. (977.9 mm)
3 (Rear right mounting hole of the robot to the left side of the machine) 27.0 in. (685.8 mm) 42.5 in. (1079.5 mm) 27.0 in. (685.8 mm) 49.5 in. (1257.3 mm)
4 (Front table bracket of Table 1 to the front of the machine) 28.0 in. (711.2 mm) 28.5 in. (723.9 mm) 28.5 in. (723.9 mm) 28.5 in. (723.9 mm)
5 (Left mounting hole of the front table bracket of Table 1 to the left side of the machine) 21.5 in. (546.1 mm) 5.5 in. (139.7 mm) 21.0 in. (533.4 mm) 1.5 in. (38.1 mm)
6 (Left mounting hole of the front table bracket of Table 2 to the front of the machine) 54.5 in. (1384.3 mm) 55.5 in. (1409.7 mm) 54.5 in. (1384.3 mm) 54.5 in. (1384.3 mm)
7 (Right mounting hole of the front table bracket of Table 2 to the front of the machine) 63.5 in. (1612.9 mm) 65.0 in. (1651.0 mm) 63.5 in. (1612.9 mm) 63.5 in. (1612.9 mm)
8 (Left mounting hole of the front table bracket of Table 2 to the right mounting hole of the front table bracket of Table 1) 59.0 in. (1498.6 mm) 59.0 in. (1498.6 mm) 60.0 in. (1524.0 mm) 60.0 in. (1524.0 mm)
9 (Rear right anchoring hole of Part Flip Station to the left side of the machine) 24.5 in. (622.3 mm) 9.0 in. (228.6 mm) 24.5 in. (622.3 mm) 2.0 in. (50.8 mm)
10 (Front right anchoring hole of Part Flip Station to the front of the machine) 17.5 in. (444.5 mm) 18.0 in. (457.2 mm) 18.0 in. (457.2 mm) 17.5 in. (444.5 mm)

4

Robot Anchoring Requirements

The Haas Robot Package-25kg, Part Table, and Part Flip Station needs to be anchored to be sufficiently stable when used according to Haas defined part size and weight limits. See the Anchoring Instructions (Drop-In Expansion) for anchoring information.

Anchoring Instructions (Drop-In Expansion)

5

Turn the machine air supply OFF.

Inside the CALM cabinet, remove an NPT plug from one of the CALM manifold ports.

The Robot Gripper Air Regulator has magnetic mounts to attach to the robot stand

Mount the Robot Gripper Air Regulator to the robot stand.

Route the air line from the left side of the regulator along the front skirt of the machine to the CALM cabinet and install the push to connect fitting.

Route the air line from the right side of the regulator to the Air 1 port on the robot and install to the push-to-connect fitting.

Turn the machine air supply ON.

Set the regulator to air pressure required for your application. The higher the pressure, the greater the clamp force. Below are the air pressure ranges of the Single and Dual Grippers for the HRP-2.

  • Single Gripper Air Pressure Range - (36.0 - 100.0 psi)
  • Dual Gripper Air Pressure Range - (44.0 - 100.0 psi)

Parts Table Assembly

1

The Parts Table needs to be assembled. Follow the procedure below for installation.

Haas Robot - Parts Table Assembly

Shaft Loading Kit Installation

1

To install the HRP-2 Shaft Loading Kit. Follow the procedure below for installation.

HRP-25kg - Shaft Loading Kit - Installation

Robot Electrical - Installation

 DANGER: Working with the electrical services required for CNC machines is extremely hazardous and can result in serious injury or death.

Before connecting line wires to the CNC:

  • Turn off all power to the machine at the source.
  • Perform a Lockout-Tagout (LOTO) procedure to ensure the power remains off during service.
  • Verify that power has been disconnected by using an AC voltage detector on all incoming lines.

If you are uncertain about how to safely disconnect power or perform LOTO procedures:

  • Do not proceed.
  • Contact qualified personnel or obtain appropriate assistance before continuing.

Failure to follow these precautions may result in electrical shock, equipment damage, or fatal injury.

 Danger: Before beginning any work inside the control cabinet, verify that the High Voltage indicator light on the 320V Power Supply / Vector Drive has been off for a minimum of five (5) minutes. This waiting period ensures that residual voltage has dissipated and reduces the risk of electric shock.

Certain service procedures involve high-risk electrical components and may pose serious injury or fatality hazards. Technicians must not attempt any procedure unless they have a complete understanding of the steps involved and the associated risks.

If there is any uncertainty regarding a procedure, contact your Haas Factory Outlet (HFO) to arrange for a qualified service technician.

1

ST Robot Interface Mounting Location

The Robot electrical interface box has magnetic mounts to attach to the machine sheet metal.

Mount the Robot electrical interface box [1] as shown in the picture.

Route the Robot interface electrical cables [2] through the bottom of the electrical cabinet.

2

Perform the following steps to connect the robot to the Haas machine.

Robot Power

Requires separate 200-230V 3-Phase, 50/60 Hz, 3 kVA Power Supply[7]. See the Fanuc Startup Guide for more information.

 Note: It is recommended to install a strain relief cable grip to remove stress on the power cable connections and isolate the power cable from the controller cabinet.

Cable P/N 33-8562C has multiple connections:

I/O PCB

  • Connect the E-STOP terminal block connections to SIO PCB TB-1B (see diagram)[1].
  • Verify the jumper is installed on the SIO PCB at JP1.
  • Connect the Setup mode terminal block connections to SIO PCB TB-3B (see diagram)[1].
  • Plug the User Relays into K9 and K10.  (see diagram)[11].
  • Connect the cable labeled P1 SIO to the SIO PCB at P1[2].

Note: Do not plug anything into the connector FILTER OV FAULT.

Maincon PCB

  • Connect the RJ-45 cable [3] to Ethernet to USB adapter [4] (P/N 33-0636). Connect the USB connector end to the Maincon PCB J8 top port (see diagram). Add a ferrite filter 64-1252 to the USB adapter.

PSUP PCB

  • Mount the 24VDC Power Supply[10] to the left side of the control cabinet and plug into connector labeled 24V PS on cable 33-8562C. Connect cable 33-1910A[9] to the 24VDC Power Supply[10] and plug into P3 on the PSUP PCB.

SKBIF to Remote Jog Handle

  • Connect the RJ12 cable 33-8550C[5] from the Remote E-stop box to cable 33-0713 and plug into the SKIBF PCB P9.
  • Remove the jumpers JP2 and JP3 on the SKBIF from the horizontal position and replace them in the vertical position.
  • Plug the RJH-XL cable into the cradle.

 Warning: By not putting the jumpers in the vertical position, E-STOP functionality on the RJH-XL is disabled and the machine is considered unsafe. Jumpers MUST be inserted vertically.

Robot Electrical Box to Robot Control

  • Connect the Robot Control Signal Cables [6] P/N 33-8592A to the Robot Electrical Interface Box. Add a ferrite filter 64-1252 to the RJ-45 cable.

 IMPORTANT: When connecting the Robot Control Signal Cable [6], make sure to line up the M12 connector female notch with the M12 connector male key to prevent any misalignment that could result in damaged pins. 

 Note: If cable 33-8591A or 33-8592A is not installed to the Fanuc Control box, see the HRP Troubleshooting Guide Robot Control Wiring HRP-2/3 step for wiring instructions.

Robot Safety Device 

  • Connect the robot safety device cable [8] from the electrical interface box to the robot safety device—either light curtain, interlock fence or area scanner.  For more information regarding safety devices, refer to the Robot Safety Device section below. 

Robot Safety Device

IMPORTANT: DO NOT OPERATE THE ROBOT UNTIL YOU HAVE PROPERLY CONFIGURED AND TESTED THE OPERATION OF THE SAFETY DEVICE.

Light Curtain:

If the machine came equipped with the light curtain option, the light curtain needs to be installed. Follow the procedure below for installation: 

Light Curtain Installation

Robot Fence:

If the machine came equipped with the fence option, the robot fence and door interlock assembly need to be installed to machine. Follow the procedure below for installation:

Robot Fence Installation
HRP-2 Lathe Fence Layout

Attention: The fence anchors will use a 3/8th drill bit, they are NOT the same size as the robot anchors.

Robot Fence:

Install the fence panel sheet metal to the coolant collector sheet metal and secure the robot fence to the fence panel sheet metal.

Area Scanner:

If the machine came equipped with the area scanner option, the area scanner needs to be installed and configured to the space. Follow the procedure below for installation: 

Area Scanner Installation

First Power-UP

1

Locate the Mode Switch on the Controller Operator Panel. The key should be set to Auto Mode[2].

Make sure the [E-STOP] button[3] is not pressed.

Turn on the Robot Control box by rotating the Breaker clockwise to On[1].

2

Turn on the Haas CNC.

Zero Return all Axes.

Insert Service USB key.  Go into Service mode.

Go to Parameters> Factory tab.  Change the following:

  • 1278 [1278:] Robot Ready E-Stop Enabled to TRUE
  • 2191 [694:] LIGHT CURTAIN TYPE to LC_TYPE_1
  • 2194 [:] Enable Front Door Fully Open Switch to TRUE

Note: Machines with Software Version 100.20.000.1010 or higher will need to change the following parameter:

  • 2192 [:] Light Curtain Trigger Threshold to 0

Press [SETTING].

Set the Settings:

  • 372 Parts Loader Type to 3: Robot.
  • 376 Light Curtain Enabled to On

3

Press [CURRENT COMMANDS].

Go to Devices>Robot>Jogging tab. Change the following:

  • Maximum Jogging Speed to 7.9 in/sec (200 mm/sec).

Go to the Setup tab. Change the following:

  • Max Robot Speed to 157 in/sec (3988 mm/sec). 
  • Gripper Net Mass - Enter the Net Mass of the gripper. Refer to the HRP-2 Machine Layout Drawing to get the correct value for this setting.

    Warning: Setting this value incorrectly can cause the Robot Arm to not move correctly.

  • Number of Grippers to the number of grippers.
  • Raw Gripper Clamp Output to 1.
  • Raw Gripper Unclamp Output to 2.
  • Raw Gripper Clamp Delay to the clamp/unclamp duration in sec.
  • Raw Gripper Clamp Type to OD/ID.

4

Press [CURRENT COMMANDS].

Go to Devices>Robot>Setup tab[1].

Press [E-Stop].

Press [F1] to connect the robot[2].

The first time connecting a robot to a machine, a Robot Activation window will pop-up. This pop-up shows the Software Version of the machine[3], the MAC address of the robot[4], and the Machine Generated Code[5] used for Machine Time Extension on the portal.

To activate the robot, enter the F Number[6] and Unlock Code[7].

The F Number is found on the robot ID tag that is on the control panel door or on the robot arm.

The Unlock Code is generated after completing the Robot Installation on the Haas Business Center.

 Note: The machine needs to be activated before the robot is activated. Follow the Machine Activation / Time Extension - NGC procedure.

For Service Activation. In Service Mode, Press [INSERT] to connect the robot. This will be disabled after a Cycle Power.

Note: This step can only be completed by a HFO Service Technician.

Note: The green button on the control box will light up.

5

Press the [HANDLE JOG] button. 

Press the [CURRENT COMMANDS]  and go to Devices > Robot > Jogging tab.

On the Remote Handle Jog Touch press the Joint button to go into the Joints Coordinates.

Jog the robot from its shipping position to a safe position.

Note: Press [Emergency Stop] before working on the robot.

Note: Turn off the machine air by turning the valve in the Air/Lube cabinet and pull the pressure relief valve to release the air in the system.

Gripper Installation

1

Install the gripper to the robot end effector mounting face.

2

Install the gripper to the robot end effector mounting face.

3

Install the shaft gripper assembly to the robot end effector mounting face.

4

See the HRP-25kg Dual Gripper - Installation instructions for installing the dual gripper on the HRP-25kg.

5

Route the air lines between the solenoid on robot arm and the gripper. Connecting the airlines to the corresponding color-coded fittings. Install conduit to each pair of air lines. 

 Note: Turn on the machine air by turning the valve in the CALM cabinet.

Verification

Test the E-stop:

  • Press the Pendant and External E-STOP buttons and make sure the machine generates 107 EMERGENCY STOP alarm.  If the E-STOP button does not generate a 107 EMERGENCY STOP alarm verify the wiring. Load the latest configuration files to enable the RJH-XL.

Test the Robot Safety Device:

Make sure that there is an E-STOP or light curtain triggered icon on the Haas pendant when the robot safety device is triggered. 

  • Fence - Insert the key into the interlock, verify that the two red LED lights in the front of the interlock are OFF. Remove the key from the interlock, verify that the two red LED lights are ON. 
  • Area Scanner - Step inside the protective field, verify that the red LED lights up on the area scanner. Step outside the protective field, verify that the green LED lights up.
  • Light Curtain - Interfere the light curtain beams, verify that the light curtain triggered icon appears on the Haas pendant. Press [RESET]. Step outside of the light curtain beams, verify no icon appears on the Haas pendant. 

 NOTE: If the light curtain triggered icon does not show, verify wiring, alignment and factory setting: 2191 [694:] LIGHT CURTAIN TYPE is set to LC_TYPE_1.

Test the operation of the grippers:

  • Verify that both grippers clamp and unclamp correctly.
  • Press the [CURRENT COMMANDS]  and go to Devices > Robot > Jogging tab.
  • Press [F2] to clamp/unclamp the Finish Gripper.
  • Press [F3] to clamp/unclamp the Raw Gripper.

Test the Remote Jog Handle:

  • Undock the Remote Jog Handle
  • Press the [HANDLE JOG] button. 
  • Press the [CURRENT COMMANDS]  and go to Devices > Robot > Jogging tab.
  • On the Remote Handle Jog press the Joint button to go into the Joints Coordinates.
  • Move the robot to a safe location.

 IMPORTANT: If a yellow warning message appears saying "Please activate Light Curtain or Cell Safe" while trying to job the robot, verify the safety parameter was applied by re-uploading the configuration files from HBC. 

Verify Safe / Run Mode Operation

All Haas CNC machines are equipped with a key switch on the side of the control pendant to lock and unlock setup mode. The robot will have the following behaviors depending on what mode is selected. 

  • When the Haas control is in Run mode, mode 1, unlocking the interlock and opening up the gate stops all motion, and no motion can be started until it is closed and locked.
  • When the Haas control is in Set up mode, mode 2, speed limited motion such as jogging an axis of the robot can be performed in order to program a robot's path of motion, pick up position, set a robot's tool center point, (an offset), load and pick up parts from the spindle or part holder in the machine, etc. The programmed path will also be able to be run slowly to prove out the programmed path of the robot. The robot in setup mode can only be handle jogged while the F2 button the RJH is pressed.

FANUC Dual Check Safety (DCS) – Setup

Each Haas Robot is provided with FANUC's DCS System. This allows the user to define speed and positional limits to the robot. If the robot goes outside of these limits, DCS will stop the robot and remove power to the motors.

This procedure will show you how to set up a Fanuc Dual Check Safety (DCS) zone.

FANUC Dual Check Safety (DCS) – Setup

Fanuc Memory Device (MD) Backup

Fanuc Memory Device (MD) Backup - No Audio

After the DCS Zone has been setup, create a Memory Device (MD) backup of the robot. Connect to the Fanuc Control with a laptop and iPendant.

Insert the thumb drive with the MD backup into the USB port in the black door on the controller (UD1:) or USB port on the teach pendant (UT1:).

Navigate to the Navigate pendant.

Set the default device to the device you want. The two options are UT1: for the Fanuc Teach Pendant or UD1: for the USB port on the front of the Fanuc Control Box.

  • Press MENU and then File.
  • Press F1, [TYPE]. Select File.
  • Press F5, [UTIL]. Select Set Device.
  • Navigate to the Device you want to save the backup to, UT1: or UD1:.
  • Press F4, [BACKUP]. If you do not see [BACKUP], press [FCTN] and select RESTORE/BACKUP.
  • Select All of Above and press [ENTER].
  • It will prompt you select the backup operation you want to perform. Press F4, [YES] to back up the current file.
  • The backup process will take a few minutes to complete.

Attach the MD Backup to the machine Work Order.

Haas Robot - Quick Start Guide

After installing the robot, set up a job following the procedure below.

Haas Robot - Quick Start Guide

Disable the Robot

To disable the robot to run the machine in stand-alone mode. Press [SETTING]. Change the following Settings:

  • 372 Parts Loader Type to 0: None
  • 376 Light Curtain Enabled to Off

 

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554