My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

40-Taper - Inline - Non-Contact Encoder (NCE) Ring - Replacement - VMC - AD0305

Service Home How To Procedures 40-Taper - Inline - Non-Contact Encoder (NCE) Ring - Replacement - VMC - AD0305

40-Taper - Inline - Non-Contact Encoder (NCE) Ring - Replacement - VMC - AD0305

- Jump to Section - 1. Introduction 2. Non-Contact Encoder - Identification 3. Replacement (8 steps) 4. Mill Encoder Ring to Read Head Alignment 5. Test (3 steps) Back to Top
Recently Updated Last updated: 03/03/2026

40-Taper - Inline - Non-Contact Encoder (NCE) Ring - Replacement - VMC


AD0305

Revision B - 3/2026

Introduction

This procedure will show you how to replace the 2" Non Contact Encoder(NCE) ring in inline spindle motors.

 Important: When replacing a non-contact encoder under warranty, make sure the old part is returned in the replacement part packaging or the warranty may be voided.

1.NCE Ring

2.NCE Read Head

3.NCE Read-Head Mount

4.T-0058 (Encoder-Ring Removal Tool 2")

5.T-0059 (Encoder-Plate Removal Tool 2")

This document applies to the following service kits :

  • 93-3199A NCE 2" GEN 2 SVC KIT
  • 93-5714 NCE 2" GEN 2 P&F SVC KIT (TM and MM only)

Tools Required :

  • T-1635 SPINDLE ORENTATION TOOL
  • T-0060 ENCODER REMOVAL TOOL ASSY 2"
  • Anti-Seize Compound

T-0060 has the following parts:

  • T-0058 ENCODER RING REMOVAL TOOL 2"
  • T-0059 ENCODER PLATE REMOVAL TOOL 2"
  • 40-1610 SHCS 1/4-20 X 1
  • 40-1614 SHCS 1/4-20 X 1 1/4
  • 40-0003 SSS 1/4-20 X 1 HALF DOG

Machine Compatibility :

  • All Haas VMCs

Non-Contact Encoder - Identification

Generation 1 and Generation 2 non-contact encoders are not compatible, and will not communicate with each other. If you are upgrading from a Generation 1 NCE to a Generation 2 NCE, the read head and encoder ring will both need to be replaced. 

Generation 2 non-contact encoders can be identified by the pigtail cable attached to the side of the read head [1]. Generation 1 encoders do not have this cable. 

Replacement

1

Push [POWER OFF].

Set the main circuit breaker to the OFF position. Lock the main circuit breaker. Use an approved lock with an approved safety tag.

Remove the spindle head covers.

Install the spindle lock tool (T-1635) onto the spindle.

For machines without TSC, remove the spindle air-tube assembly [1].

For machines with TSC, remove the bearingless TSC rotary union assembly [2].

2

Remove these parts from the top of the spindle:

  • NCE read head [1]
  • NCE read-head mount [2]

 IMPORTANT: Do not dispose of the read head mount [2]. It will be re-installed.

Put T-0059 [5] on top of the NCE hub.

Use the (2) 1/4 x 20" socket-head cap screws (SHCS) [3] to loosely install the (2) parts of the encoder-ring removal tool assembly [4].

Apply the anti-seize compound [6] to the (4) 1/4 x 20" stud-set screws (SSS) [7]. Put the (4) SSS [7] into the threaded holes on the encoder-ring removal tool assembly [8].

 Note: You will tighten these screws in step 5.

3

Make sure the encoder-plate removal tool fits correctly on the spindle-motor hub.

4

In 1 turn increments, tighten the (4) 1/4 - 20 x 1" SSS [1] in a star pattern until the encoder ring [3] is removed from the spindle-motor hub.

Remove the encoder-ring removal tool assembly [2].

 Note: Do not damage the spindle-motor hub when you remove the assembly [2].

Remove the encoder-plate removal tool [4].

Remove these parts from the assembly [2]:

  • (4) 1/4 - 20 x 1" SSS [5]
  • (2) 1/4 x 20" SHCS [6]
  • NCE ring [3].

5

Turn the encoder-ring removal tool assembly [2] upside down.

Put the replacement NCE ring [3] on the spindle-motor hub.

Use the (2) 1/4 x 20" SHCS [1] to install the (2) parts of the assembly [2].

Apply the anti-seize compound [4] to the (4) 1/4 - 20 x 1 1/4" SHCS [5]. Install the SHCS [5]. Tighten the SHCS [5] in a star pattern.

 Note: Make sure you gradually tighten the screws until the lip inside the NCE ring [3] touches the top of the spindle-motor hub.

6

Remove the (4) 1/4 x 20" SHCS [1] and the encoder-ring removal tool assembly [2].

Inspect the NCE ring [3] for any damage.

 Note: When you are working on a machine with the spindle encoder disconnected it is necessary to jump the encoder cable to move the spindle. Refer to the Spindle Encoder Jumper - Installation procedure.

Remove the spindle lock tool. 

Check the runout of the outer diameter of the encoder ring NTE 0.002" TIR.

7

Mark the high spot of the encoder ring [1]. 

Install these parts on top of the spindle motor:

  • NCE read-head mount [4]
  • (2) WASHER FLAT 0.170ID X 0.400OD [7]
  • NCE read head [3]
  • (2) 8-32" SHCS [2] (Do not tighten the SHCS [2]).
  • (4) 10-32" SHCS [5]

8

For RLS type encoders perform the steps that follow:

Put a 0.3 mm plastic shim [2] between the encoder read-head [1] and the high spot marked on the encoder ring [3].

Push the encoder read-head [1] toward the encoder ring [2].

Tighten the (2) screws [4] for the encoder read-head. Remove the shim [2].

 

Mill Encoder Ring to Read Head Alignment

Generation 2 Alignment: Proper alignment of the read head to the encoder ring is critical.  Check that the axial alignment and running gap of the encoder ring are correct.

[A] 0.000 +/- 0.045

[B] 0.012 + 0.008 - 0.004

 

 Note: If the read head and encoder cannot be aligned, the alignment bracket may need to be replaced. See Replace Alignment Bracket below. 

Note: For Generation 1 encoders, use the chart below. 

Generation 1 Alignment: Proper alignment of the read head to the encoder ring is critical. The alignment will vary based on the brand of encoder.  Use the chart provided to make sure the encoder ring and read head are properly aligned.

VENDOR                               RLS                                    BAUMER

A                              0.020" +0.020 / -0.039                 0.0453" +/- 0.019

B                              0.0118" +0.0079 / -0.0039           0.0118" +/- 0.0039

C                                           0.362"                                     0.360"

Incorrect installation of the spindle may axially misalign the motor shaft.  Measure the distance from the top of the motor shaft to the top of the motor TSC mounting hole surfaces.  It should be 1.291 ± .005.

If the shaft is axially misaligned the spindle motor must be replaced.

Test

1

For machines without TSC, install the spindle air-tube assembly.

For machines with TSC, install the bearingless TSC rotary union assembly.

Remove the spindle lock tool.

2

Push [ZERO RETURN]. Push [ALL].

Push [MDI].

Push [ORIENT SPINDLE].

For machines with the side-mount tool changer and the Classic Haas Control, refer to the VMC - Side-Mount Tool Changer - Spindle Orientation Offset - Parameter 257 procedure.

For machines with the side-mount tool changer and the Next Generation Control, refer to the Next Generation Control - Side-Mount Tool Changer - Spindle Orientation Offset procedure.

Look at the position of the spindle dogs [1].

Push [ORIENT SPINDLE].

Make sure the spindle dogs stop at the same position [3].

Repeat this step twice to make sure the spindle always orients in the same position.

If the spindle does not orient correctly, the gap between the encoder ring and the read head is not correct. Repeat Step 8 of the replacement procedure.

3

This step applies to  machines that have the Classic Haas Control or the Next Generation Control. The illustrations in this step show the Classic Haas Control.

Operate the spindle at 25% [1], 50% [2], and 100% [3] of the maximum speed.

 Note: In this example the maximum speed is 7500 RPM.

Make sure the spindle speed in the code is the same as the spindle speed on the display.

If these spindle speeds are not the same, make sure the encoder parameters are correct.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554