My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
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
VMC 50T - Non-Contact Encoder Brace - Installation - AD0655

Service Home How To Procedures VMC 50T - Non-Contact Encoder Brace - Installation - AD0655
Recently Updated Last updated: 04/19/2023

VMC 50T - Non-Contact Encoder Brace - Installation


AD0655

VMC 50T - Non-Contact Encoder Brace - Installation - AD0655

- Jump to Section - 1. Introduction 2. Replacement (6 steps) 3. Test (3 steps) Back to Top

Introduction

This procedure shows you how to install a brace for the Non-Contact Encoder on 50T VMC. 

Parts Required:

  • 93-3592: NCE Brace 50T Service Kit

Machine Requirements:

  • VMC 50T build before 11/01/2022

NOTE: Vertical machines built after 11/01/2022 have the non-contact encoder brace already built in. 

Replacement

1

Push [POWER OFF].

Set the main circuit breaker to the OFF position.

Lock the main circuit breaker. Use an approved lock with an approved safety tag.

2

Remove the spindle-head cover panels. 

If the machine has through-spindle coolant (TSC), remove the TSC Union assembly. Refer to 50 TAPER - TSC - COMPENSATING UNION AND THREADLESS TRANSFER TUBE - REPLACEMENT

Remove the TRP assembly [1]. Refer to VMC - 50-TAPER - TOOL RELEASE PISTON - REPLACEMENT for more information.

3

 NOTE: The gearbox assembly has been removed in the following illustrations for clarity.

When facing the front of the machine, measure the dimension [A] from the front edge of the heat shield and [B] from the outside edge of the heat shield.

Next, measure the same dimension [A] and dimension [C] from the outside edge of the heat shield. 

  • A - 12.5" (31.75 cm)
  • B - 1" (2.54 cm)
  • C - 1.75" (4.445 cm)

Cut the holes [D] and [E]:

  • D - 0.2" (0.508 cm)
  • E - 0.2" (0.508 cm)

Repeat on other heat sheild [1].

NOTE: Ignore this step if heat shield holes [D] and [E] are already cut out. 

4

NOTE: Make sure spindle drive belt tension is within tolerance before install. Refer to SPINDLE DRIVE BELT - TENSION ADJUSTMENT - GATES SONIC METER - MILL for more information. 

Remove (2x) bolts [1] from read head mount [2]. 

Attach NCE read head brace [3]. Loosely reinstall (2x) bolts [1] connecting the brace to the read head mount. 

Install (4x) bolts [4] connecting the brace to both heat shield plates. 

 

5

Check the air gap between the encoder read-head [1] and ring [3] by putting a 0.3 mm plastic shim [2] through. 

Push the encoder read-head toward the encoder ring as needed.

Make sure there is a uniform air gap [4] between the encoder read-head and the encoder ring.

Tighten the (2x) screws [5] for the encoder read-head. Remove the shim.

6

Install the tool release piston (TRP) assembly [1]. Hand-tighten the screws.

If the machine has through-spindle coolant (TSC), install the TSC union. Connect the TSC hose.

Test

1

Operate the spindle at 25% [1], 50% [2], and 100% [3] of the maximum speed.

 NOTE: In this example the maximum speed is 7500 RPM.

 

2

To make sure the encoder operates correctly, check the Spindle Orientation. Refer to SIDE-MOUNT TOOL CHANGER - SPINDLE ORIENTATION OFFSET - NGC for more information. 

 

3

 Push [COOLANT] to start the TSC.

Correct operation is as follows:

  1. Coolant flows correctly from the TSC tool holder [1].
  2. A few drops flow from the vacuum-generator hose [2].

Push [RESET].

Make sure there are no leaks in the air hoses and coolant hoses.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.