Service Update
Troubleshooting Guide
How-To Procedure
Reference
Instruction Manual

A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.
CONTACT YOUR DISTRIBUTOR >A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.
CONTACT YOUR DISTRIBUTOR >A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.
CONTACT YOUR DISTRIBUTOR >OVERVIEW
SERVICE DOCUMENTS
AVAILABLE ON THESE MACHINES
Our High-Speed C-Axis Rotary option mounts an HRT310SS rotary table horizontally on the VP-5’s table as a C-axis platter, to provide access to 5 sides of a part for multi-side machining. The raised height of the rotary also allows the spindle to approach parts from below, for machining undercuts and prismatic features on long parts in a single operation.
Service Update
Troubleshooting Guide
How-To Procedure
Reference
Instruction Manual
Vertical Prismatic Machining Center; 40" x 26" x 25"
Platter | S.A.E | METRIC |
---|---|---|
Platter Diameter | 12.20 in | 310 mm |
Max Weight on Platter (w/support) | 435 lb | 197.3 kg |
Max Weight on Platter (unsupported) | 218 lb | 98.7 kg |
Number of Std T-Slots | 6 @ 60° | 6 @ 60° |
Spindle | S.A.E | METRIC |
---|---|---|
Max Speed | 240 °/sec | 240 °/sec |
Torque (Continuous) | 400 ft-lbf | 542 Nm |
Runout Max | 0.0010 in | 0.025 mm |
Pilot Bore Diameter | 3.2500 in | 82.550 mm |
Through-Bore Diameter | 2.3250 in | 59.055 mm |
Backlash | 30 arc-sec | 30 arc-sec |
Brake Torque @ 100 psi/6.9 bar | 940 ft-lbf | 1270 Nm |
Gear Ratio | 36.75:1 | 36.75:1 |
Timing | 2:1 | 2:1 |
Indexing | S.A.E | METRIC |
---|---|---|
Accuracy (±) | ± 30 arc-sec | ± 30 arc-sec |
Repeatability | 10 arc-sec | 10 arc-sec |
Resolution | 0.001 ° | 0.001 ° |
If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.
All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.
Recently Viewed Items
You Have No Recently Viewed Items Yet
美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.
人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.
This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.
KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...
HAAS TOOLING ACCEPTS THE FOLLOWING:
This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.
2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554