My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

Air Collet Closer - Upgrade - OL-1 - AD0062

Service Home How To Procedures Air Collet Closer - Upgrade - OL-1 - AD0062
Recently Updated Last updated: 12/22/2022

Air Collet Closer - Upgrade - OL-1


AD0062

Applies to machines built from: May, 2010

Air Collet Closer - Upgrade - OL-1 - AD0062

- Jump to Section - 1. Introduction 2. Upgrade Software (2 steps) 3. Installation (9 steps) 4. Clamp Force Adjustment (4 steps) Back to Top

Introduction

This procedure tells you how to install the Office Lathe Air Collet Closer (ACC) upgrade kit 93-20027 to the OL-1 ACC.

Upgrade Software

1

This procedure tells you how to set up the OL-1 software for use with the air collet closer upgrade.

The required software version can be found on the HAAS BUSINESS CENTER under the 'Service' section. Then, download it through 'Utilities' under 'Documents and Software' section. 

 Note: If the machine has 8.xx series software, get version L8.04Q or newer. If the machine has 6.xx series software, get the latest 6.08 software.

2

Change Parameter 800 (Chuck Closer Type) from 0 to 2.

Installation

1

Power off the machine. Turn off the air.

Remove the rear panel [3], horizontal cable rear cover [2], vertical cable rear cover [1], and pendant arm cover [4].

 Note: The rear panel may be sealed in place. Use a knife to break the seal and remove the panel.

2

Disconnect the solenoid cable and air hose from the solenoid assembly [1] located under the fan at the rear of the machine.

Remove the solenoid assembly [1] from the machine.

3

Install the dual solenoid assembly.

Attach the assembly to the existing bracket with (2) #8 1-1/4'' socket head cap screws (SHCS) and (2) #8 lock nuts.

4

Note: External enclosure parts have been removed for clarity.

Remove the air cylinder [1] and cylinder mount [2].

5

Press fit the sleeve bearing [1] into the new cylinder mount [2]. Now, attach the new air cylinder [3] to the mount [2].

Install new air cylinder [3] and new cylinder mount [2] to enclosure. 

Bolt together the new cylinder mount [2] to the collet arm. Install two washers--one larger [5] and one smaller [4]--on either side to help center the air cylinder.

Check the condition of the rollers on the lever [6]. Replace them if needed.

6

Replace the draw bar [1] with the draw bar from the service kit.

7

Connect air hoses as shown.

[1] 32-10029 Clamp/Unclamp Solenoid

[2] 36-30672 Air Blast

[3] Air Cylinder

[4] Draw Bar Adjust Switch

[5] Air Hoses

8

Connect cables as shown.

[1] 32-10029 Clamp/Unclamp Solenoid

[2] 33-1890 to I/O PCB P55

[3] 36-30672 Air Blast

[4] 33-2061 to I/O PCB P66

9

Install the rear panel [3], horizontal cable rear cover [2], vertical cable rear cover [1], and pendant arm cover [4].

Power on the machine. Turn on the air.

Clamp Force Adjustment

1

This procedure tells you how to make sure the OL-1 air collet closer (ACC) is operating correctly and adjust the ACC clamp force.

 Caution: Make sure that the air pressure to the air cylinder is 45 - 50 psi. Excess air pressure may damage the air collet closer.

 Note: External enclosure parts have been removed for clarity.

Perform the following steps to make sure of proper solenoid function and correct air hose connections before final adjustment.

  1. Insert a collet [1] into the spindle.
  2. Set the collet draw bar adjustment switch [2] to the down position.
  3. Press the CHUCK button [3] and make sure that the collet clamps.
  4. Press the CHUCK button again and make sure that the collet unclamps. The collet should clamp and unclamp with alternating presses of the CHUCK button.
  5. In the 'clamped' position, the ACC will relax after (2) seconds. This movement is enough to disengage the rollers on the drawbar lever from the drawbar shoulder, but not all the way to the 'unclamped' position.

 Note: If the ACC does not function properly, make sure that the ACC solenoids and air hoses are connected correctly and that the ACC solenoids are operating correctly.

2

With a workpiece in the collet, turn the knurled knob [1] clockwise or counter-clockwise and clamp after each adjustment until you get the required clamp force. This adjustment will vary depending on the task. Each adjustment will require these steps:

  1. Press the CHUCK button [3] to unclamp the collet (UNCLAMPED is displayed on the screen).
  2. Set the collet draw bar adjustment switch [2] to the center position to release pressure on the piston.
  3. If this is the first adjustment, rotate the knurled knob [1] (clockwise to tighten, counter-clockwise to loosen) until the workpiece is hand tightened in the collet. Rotate the knurled knob one full turn counter-clockwise to set the collet in an intermediate position.
  4. If additional adjustments are needed, turn the knurled knob [1] 1/8 turn clockwise or counter-clockwise each adjustment to loosen or tighten the collet.

3

  1. Toggle the collet draw bar adjustment switch [2] down.
  2. Press the CHUCK button [3] to clamp the collet (UNCLAMPED disappears from the screen).
  3. The workpiece is properly clamped when the draw bar arm [4] hesitates and makes an audible "pop" during clamping, then continues to the end of the piston stroke (as seen when a part is not in the collet).
  4. If the arm does not go to full stroke, or does not hesitate during clamping, the workpiece is not properly clamped and may be ejected.

     Warning: If the workpiece is ejected during machining, it may cause damage or injury.

  5. If the workpiece is not properly clamped, repeat this procedure after each adjustment until you get the required clamp force.

4

Make sure that the rollers [1] on the lever move freely when the collet is in the ‘clamped’ position.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554