My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

DT/DM - Pin Drive - Spindle - Replacement - AD0650

Service Home How To Procedures DT/DM - Pin Drive - Spindle - Replacement - AD0650

DT/DM - Pin Drive - Spindle - Replacement - AD0650

- Jump to Section - Back to Top

6.2 DT/DM - Pin Drive - Spindle - Replacement

Recently Updated Last updated: 02/11/2025

DT/DM - Pin Drive - Spindle - Replacement


AD0650

Revision C - 10/2025

Introduction

Perform this procedure for a DM-1 or a DT-1. This procedure tells you how to replace the spindle in a Pin Drive system.

This procedure applies to the following service kits:

  • 93-30-15519A: SPINDLE, 30T MPO W/DB INLINE DG
  • 93-30-12158D: SPINDLE 40T DM-1 PIN DRIVE
  • 93-30-1556: SPNDL 30T INLINE DT-20K W/DB
  • 93-30-14481: SPINDLE 40T PIN DRV GREASE PACK SVC DM-1

Spindle Removal

1

Jog the Z Axis to the bottom of travel.

Press [EMERGENCY STOP].

Remove the spindle fan assembly.

Remove the rocker arm assembly. Follow these steps:

  • Remove the C-clip [5] from the clevis pin [6]. Push the clevis pin to remove it.
  • Disconnect the spring [4] from the striker block.
  • Loosen the (4) screws [1] from the inside bearing block [2].
  • Loosen the (4) screws [7] from the outside bearing block [8].
  • Remove the rocker arm assembly from the machine.
  • Do not remove the bottom half [3] of the inside bearing block.
  • Remove the dowel pins from the bearing blocks.

 Note: The illustration does not show the spindle and spindle motor.

2

Jog the X and Y Axes until the table is directly under the spindle.

Press [EMERGENCY STOP].

Put a 6" x 6" x 6" (152 mm x 152 mm x 152 mm) wood or aluminum block [2] on the table.

Attach the protective cap [1] onto the spindle installed in the machine.

Release the [EMERGENCY STOP].

Press [RESET] to clear each alarm.

Jog the Z Axis in the negative (-) direction until the spindle rests on the block.

Press [EMERGENCY STOP].

Attach a lift to the bracket [3] for the encoder.

 Caution: When the spindle is separated from the motor adapter, the motor assembly must be supported by the lift.

3

Disconnect the oil supply tube.

Remove the oil supply fitting.

Remove the (4) screws [2] that attach the motor adapter [1] to the spindle.

Remove the (6) retainer screws [4] for the spindle flange [3].

4

Release the [EMERGENCY STOP].

Press [RESET] to clear each alarm.

Slowly jog the Z Axis in 0.001" increments in the positive (+) direction to a distance of 0.04" (1 mm).

 Note: The spindle [2] drops 1/32" (1 mm) from the spindle casting [1].

If the spindle does not drop, use a strap wrench to turn the spindle 1/4 turn clockwise to loosen it.

Use the hoist to raise the motor assembly [3] at the same time you jog the Z Axis.

Jog the Z Axis in the positive (+) direction until you can remove the spindle [4].

Spindle Installation Preparation

1

Clean the spindle head bore.

Stone the mating surface [1] on the spindle head casting.

Clean the motor adapter where it touches the spindle [3].

Do not stone the spindle lubrication port [2]. Keep all contamination out of the port.

2

Use the correct transfer tube for your machine.

  • use 20-2519B: TRANSFER TUBE INLINE, GUIDED DRAWBAR

3

Replace the transfer tube [1] if it is worn or damaged.

Apply grease to the transfer tube at these locations:

  • the o-ring [2] at the top
  • the socket [3] for the o-ring on the draw bar.

Push the transfer tube [1] back into the motor pin drive coupling.

4

Visually check that three sleeves [1] are inside the spindle coupler. Make sure they are the same lengths and aren't damaged. 

 

Spindle Installation

Do not remove the tape from the lubrication port.

Use a lift to support the motor until the spindle is attached.

1

Attach the red protective cap [2] to the bottom of the spindle.

Put a 6" x 6" x 6" (152 mm x 152 mm x 152 mm) wood or aluminum block [3] on the table.

Put the spindle on the block.

Make sure that the spindle lubrication port [1] is in the front.

Put a long 5/16"-18 screw [4] through the rear hole on the motor adapter. This screw helps you align the motor adapter to the spindle.

2

Put an indicator against the spindle coupler [1]. Zero the indicator.

Slowly turn the spindle with your hand to find the highest point on the coupler.

Put a mark on the point with a permanent marker.

Examine the coupler on the motor [2].

If the motor coupler has a mark, proceed to step 3.

If the motor coupler does not have a mark:

  • Put an indicator against the motor coupler [2]. Zero the indicator.
  • Slowly turn the motor by hand to find the highest point.
  • Use a permanent marker to mark the point.

3

Remove the tape [1] from the spindle lubrication port.

Apply a small quantity of grease to the spindle seal o-ring [2].

Insert the o-ring into the lubrication port [3].

Put the tape over the lubrication port of the spindle that was removed.

4

Slowly jog the Z Axis in the negative (-) direction until the head mount [1] is 0.5" (13 mm) above the spindle flange [2].

Use your hand to slowly turn the spindle coupler [5] until the mark on the spindle coupler aligns with the mark [4] on the motor coupler [3]. Align the (2) marks as closely as possible.

Slowly jog the Z Axis in the negative (-) direction.

 Caution: Lower the lift as you jog the Z Axis. The motor must be supported by the lift until the spindle is connected to the motor adapter.

Make sure the spindle is centered in the spindle bore.

Make sure the couplers engage smoothly.

5

 NOTE: If the DM 10K Grease Pack Spindle Option (93-30-14481) has been applied, omit this step.

Remove the temporary screw you used in step 1.

Install (4) motor mount screws [1] into the motor mount adapter [2]. Install the screws without torque. 

Remove the motor support lift.

Attach the oil supply fitting [3].

Connect the oil supply tube [4].

6

To set alignment, run the spindle motor at 1000 RPM with mounting bolts loose. Tighten the 2 front mounting bolts while the motor is running. Push [EMERGENCY STOP] and tighten 2 back bolts. 

Place the indicator on the marked high spot of the coupling [1] facing the front of the machine.

Slowly jog spindle head down to measure the Y-axis offset between the two couplings NTE 0.0020".

Then, rotate spindle shaft CCW 90 degrees until the coupling's high spots faces the side of the machine.  

Slowly jog spindle head down to measure the X-axis offset between the two couplings NTE 0.0020".

Torque the screws. Refer to Haas Fastener Torque Specifications.

 NOTE: If coupling offsets exceed tolerance, break all 4 upper motor mount screws loose and tap the motor into place until offset is within tolerance. 

7

Put (4) screws [1] into the upper inside bearing block of the rocker assembly.

Put (4) screws [9] into the outer bearing block.

Put the rocker assembly [3] onto the spindle casting. Use the lower bearing block [2] on the inside as a guide.

Use a dowel pin [8] to align the outside bearing block.

Put the rocker arm [7] through the yoke [5] on shaft from the air cylinder.

Push the clevis pin [4] through the arm and the yoke.

Put the C-clip [6] onto the clevis pin.

Torque all of the screws. Refer to the Haas Fastener Torque Specifications.

Make sure the rocker assembly is correctly adjusted.

 Note: The illustration does not show the spindle and spindle motor.

8

Use the spring installation tool to attach the spring to the striker block.

Refer to DT-1 - Spindle Rocker Arm - Spring Installation Tool - Instructions.

Install the fan assembly onto the top of the spindle head.

Install the spindle head covers.

9

Refer ro the VMC - Spindle - Alignment ("Spindle Sweep") procedure.

Run the spindle break-in program: Spindle - Break-in Programs - Lathe and Mill.

Testing

1

 Push [COOLANT] to start the TSC.

Correct operation is as follows:

  1. Coolant flows correctly from the TSC tool holder [1].
  2. A few drops flow from the vacuum-generator hose [2].

Push [RESET].

Make sure there are no leaks in the air hoses and coolant hoses.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554