My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

TRT Rotary Air Clamp Provision - Installation - AD0524

Service Home How To Procedures TRT Rotary Air Clamp Provision - Installation - AD0524

TRT Rotary Air Clamp Provision - Installation - AD0524

- Jump to Section - Back to Top

7.3 TRT Rotary Air Clamp Provision - Installation

Recently Updated Last updated: 04/12/2022

TRT Rotary - Air Clamp Provision - Installation


AD0524

Revision B - 02/2026

Introduction

1

This procedure will explain how to install the Rotary air union on the following units:

  • TRT160 built after 8/16/2019
  • TRT210 built after 03/16/2020
  • TRT310 built after 10/01/2021

NOTE:  The TRT160, TRT210, and TRT310 must have the motor cover with the AUX 1 and AUX 2 port on the rotary axis.

Machine Requirements:

  • Next Generation Control
  • Auto Vise Software Requirements: 100.20.000.1200 or later. 
  • Minimum Main IO firmware: version 4.0 or higher. 

This procedure applies to the following kits:

TRT160

  • AIR-CLAMP-PROV-160 Air Clamp Provision only.
  • AIR CLAMP AUTO 160 Automatic Air Clamp Provision kit.  This kit comes with a foot pedal switch.
  • 93-1000427 AIR CLAMPING PROVISION TRT160 - Manual Air Clamp Provision kit.  This kit comes with a manual switch

TRT 210

  • AIR-CLAMP-PROV-210    Air Clamp Provision kit only.
  • AIR CLAMP PRO-MANU Manual Air Clamp Provision kit.  This kit comes with a manual switch
  • AIR-CLAMP-PRO-AUTO   Automatic Air Clamp Provision kit.  This kit comes with a foot pedal switch.

TRT310

  • AIR CLAMP MANU 310 Manual Air Clamp Provision kit.  This kit comes with a manual switch
  • AIR CLAMP AUTO 310 Automatic Air Clamp Provision kit.  This kit comes with a foot pedal switch.
  • 100MM AIR VISE-MNL 100mm air vise to use with manual switch
  • 100MM AIR VISE-AUT 100mm air vise to use with foot pedal switch. 

Air Clamp Provision - Installation

1

 Warning: Zero return the unit before installing the air clamp union assembly [1].

Use the SHCS 10-32 [2] to install the assembly onto the unit. 

NOTE: The TRT160 will have x4 10-32 screws, while the TRT210 and TRT310 will have 3.

 

2

TRT160 and TRT210

The air clamp union should be installed in the correct orientation as shown. Auxiliary port 1 is denoted as [1] and auxiliary port 2 as [2]. 

3

TRT310

The air clamp union should be installed in the correct orientation as shown. Auxiliary port 1 is denoted as [1] and auxiliary port 2 as [2]. 

4

For TRT160's with equally spaced platter bolts, use the shown orientation with the aux 1 denoted as [1] and aux 2 denoted as [2].

5

Move the NPT plugs from the auxiliary ports below the unit [1] to the ports shown in position [2].

6

Install the copper lines and fittings as shown.

[1] Copper tubes (Part number will depend on TRT model)

[2] 58-2110 FITG LUBE COMP NUT BIJUR-M 5/32 (2x)

[3] 58-2100 FITG LUBE COMP SLEEVE 5/32 BRASS

[4] 58-1550 FITG LUBE BIJUR-F NPT1/8M STR BRASS

7

Remove the plugs [1].

Install 90° compression fittings [2] where the plugs were removed from.

Note: If the TRT is removed from the machine, plug ports with 1/8 NPT plugs to prevent contamination of the air system.

Manual - Air Clamp Provision

1

Follow this step for the Manual Air Clamp Provision Option.

Install the air switch [1], the switch can be mounted on the inside or outside of the machine via magnet.

Connect the air supply [3] to the air switch [1]. 

Connect the air lines from the switch [1] to the unit [2].

Note: The AUX 1 port will act as clamp and the AUX 2 port will act as unclamp.

Automatic - Air Clamp Provision - Installation

1

Follow these steps for the Automatic Air Clamp Provision Option.

Connect the SS braided hoses [1] from the solenoid assembly to the 90° compression fittings [2] at AUX 1 and AUX 2.

Note: The install kits will no longer be shipped with colored zip ties. For reference, the red zip tie denotes clamp, and the green zip tie denotes unclamp.

2

Solenoid 30-13112 UNCLAMP/CLAMP:

 Warning: E-Stop and turn off the machine before any electrical installation

Remove an NPT plug from the air manifold inside the lubrication cabinet and install the solenoid [1] to the air manifold into the location APC DOOR INTERLOCK/PROGRAMMABLE AIR shown on the AIR - LUBRICATION SYSTEM - PICTORIAL.

Connect the red hose to the top fitting [2] and connect the green hose to the bottom fitting [3].

Note: The install kits will no longer be shipped with colored zip ties. For reference, the red zip tie denotes clamp, and the green zip tie denotes unclamp.

 Note: The ports that these hoses are installed to will determine if the vise remains clamped when power is cut to the machine. Test at end of installation.

Plug cable 33-0631 in at P50 on the I/O board. Plug the other end of the cable into the APC Door Interlock/Programmable Air location on the solenoid bracket.

Plug the solenoid into 33-0631 at the APC Door Interlock/Programmable Air Molex connector.

Connect cable 33-0732 onto the pressure switch on solenoid 30-13112. Plug cable 33-0738 into P13 on the I/O PCB and connect the other end to cable 33-0732.

3

Foot Pedal Installation

VF/VM Models

Install the fool pedal cable on the hole located on the front skirt of the machine.

Note: If the foot pedal cable hole is not present, drill a 5/8" hole in the front skirt to install the foot pedal cable.

Route cable 32-1390 from P14 on the I/O PCB to the front skirt of the machine to connect to the foot pedal.

Note: To install the Pneumatic Vise, refer to the TRT Pneumatic Vise - Installation procedure. 

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554