My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

HRT100

  1. Rotaries & Indexers
  2. Rotary Tables
  3. HRT100

HRT100

    CNY ONLY
Not Currently Available In Your Region

For the best pricing in your area, contact your local Haas Factory Outlet.

100 mm Rotary Table

The ultra-compact HRT100 rotary table provides high-speed, accurate positioning and full 4-axis motion for machining small parts on the Haas CM-1 Compact Mill, and other small machines. The unit’s very small size and light weight make it the perfect 4-axis solution for even the smallest machining centers.    

Note: Requires a Haas mill with 4th-axis drive and NGC software version 100.21.000.1130 or later for full 4th-axis operation. Stand-alone operation requires a Haas rotary control box shipped after February 18, 2019 with software version 26.38 or newer and FPGA version 1.08. 

  • Add 4-axis capabilities to your machine
  • Easy plug-and-play connection to Haas machines
  • Industry-leading performance and capabilities
  • Heavy-duty design
  • 1 Spindles
  • 100 mm Platter Size
  • 35 ft-lb Max Torque
  • 300 °/sec Max Speed
Compare Machines
EXPLORE ALL INVENTORY
Contact Distributor
Compare Machines
BUILD & PRICE
Contact Distributor
  • Build-&-Price
  • Specs
  • Machine Info
  • Rotary Fit Chart

Platter S.A.E METRIC
Platter Diameter 3.94 in 100 mm
Max Weight on Platter (w/support) 30 lb 13.6 kg
Max Weight on Platter (unsupported) 15 lb 6.8 kg
Hole Pattern (3) 6-bolt patterns (3) 6-bolt patterns
Spindle S.A.E METRIC
Max Speed 300 °/sec 300 °/sec
Torque (Continuous) 35 ft-lbf 47 Nm
Runout Max 0.0005 in 0.013 mm
Center Height 3.500 in 88.90 mm
Pilot Bore Diameter 0.7500 in 19.050 mm
Backlash 30 arc-sec 30 arc-sec
Brake Torque @ 100 psi/6.9 bar 26 ft-lbf 35 Nm
Gear Ratio 60:1 60:1
Timing 1.6:1 1.6:1
Worm Gear Dia 2.8 in 71 mm
Indexing S.A.E METRIC
Accuracy (±) ± 30.0 arc-sec ± 30.0 arc-sec
Repeatability 10 arc-sec 10 arc-sec
Resolution 0.001 ° 0.001 °
Max Rotation/Step (with rotary control) 999.999 ° 999.999 °
Air Requirements S.A.E METRIC
Air Pressure Max 150 psi 10.3 bar
General - B (rotary) S.A.E METRIC
Operating Temp (max ambient) 100 °F 38 °C
Weight S.A.E METRIC
Table 35 lb 15.9 kg
Dimensions - Shipping S.A.E METRIC
Export Crate 20.0 in x 19.0 in x 17.0 in 51 cm x 48 cm x 43 cm
Weight 43 lb 20.0 kg

AVAILABLE OPTIONS

TECHNICAL DOCUMENTS

VIDEOS

RELATED PRODUCTS

Standard Features

The Haas Control

  • Direct Control by Mill CNC
Available Options

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

Automation Options
TECHNICAL DOCUMENTS
  • 3D Model (ZIP)
  • Layout Drawing
  • Operator’s Manual
  • Rotary Table Series Flyer

*NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

VIDEOS
Recently Updated

HRT100


Haas builds a rotary table to fit into every Haas VMC, even our smallest machine. The ultra-compact HRT100 provides high-speed positioning and full 4th-axis capabilities on the CM-1 Compact Mill, making it the perfect solution for machining small, complex parts.

CYLINDRICAL ENGRAVING USING G47/G107

Easily hand-program 4th-axis engraving on your Haas mill – without a CAM system. With G47 and G107, engraving on a cylindrical part couldn’t be easier.

UNWIND YOUR HAAS ROTARY QUICKLY

Today, Mark solves an issue every Haas Rotary user faces at some point: How do I get my rotary back to zero quickly?

HOW TO PROGRAM A SAFE TOOL CHANGE POSITION

Mark shows how to command a safe tool change position to avoid crashing a tool into your fixture or rotary. It’s all done with a simple program, and referenced with an M-code.

YOUR NEW 5-AXIS COMPACT ROTARY

Mark shows how to command a safe tool change position to avoid crashing a tool into your fixture or rotary. It’s all done with a simple program, and referenced with an M-code.

RELATED PRODUCTS

5-Axis Alternative

Product Image

TRT70

High-Speed 70 mm Tilting Rotary Table

  • 1 Spindles
  • 70 mm Platter Size
  • 60 ft-lb Max Torque
  • 410 °/sec Max Speed
    CNY ONLY
Learn More Build & Price

5C Collet

Haas HA5C

HA5C

5C Indexer

  • 1 Spindles
  • 5C Collet Size
  • 60 ft-lb Max Torque
  • 410 °/sec Max Speed
    CNY ONLY
Learn More Build & Price

Larger Platter, Faster Indexing

Product Image

HRT160SS

160 mm Super-Speed Rotary Table

  • 1 Spindles
  • 160 mm Platter Size
  • 110 ft-lb Max Torque
  • 500 °/sec Max Speed
    CNY ONLY
Learn More Build & Price
HAAS ROTARY HAAS MACHINE ROTARY FIT TYPE WARNING
HRT100 CM-1 POSITIVE FIT
HRT100 VM-6 POSITIVE FIT
HRT100 VF-7/40 POSITIVE FIT
HRT100 VF-7/50 POSITIVE FIT
HRT100 VF-8/40 POSITIVE FIT
HRT100 VF-8/50 POSITIVE FIT
HRT100 VF-9/40 POSITIVE FIT
HRT100 VF-9/50 POSITIVE FIT
HRT100 VM-2 POSITIVE FIT
HRT100 VM-3 POSITIVE FIT
HRT100 DT-1 POSITIVE FIT
HRT100 DT-2 POSITIVE FIT
HRT100 DM-2 POSITIVE FIT
HRT100 DM-1 POSITIVE FIT
HRT100 MINIMILL POSITIVE FIT
HRT100 MINIMILL2 POSITIVE FIT
HRT100 SMINIMILL2 POSITIVE FIT
HRT100 SMINIMILL POSITIVE FIT
HRT100 TM-1 POSITIVE FIT
HRT100 TM-2 POSITIVE FIT
HRT100 TM-3 POSITIVE FIT
HRT100 TM-3P POSITIVE FIT
HRT100 TM-2P POSITIVE FIT
HRT100 TM-1P POSITIVE FIT
HRT100 VF-1 POSITIVE FIT
HRT100 VF-2 POSITIVE FIT
HRT100 VF-2-EU POSITIVE FIT
HRT100 VF-2-I POSITIVE FIT
HRT100 VF-2-SE POSITIVE FIT
HRT100 VF-2SS POSITIVE FIT
HRT100 VF-2-V POSITIVE FIT
HRT100 VF-2SS-V POSITIVE FIT
HRT100 VF-2SS-EU POSITIVE FIT
HRT100 VF-2YT POSITIVE FIT
HRT100 VF-2SSYT POSITIVE FIT
HRT100 VF-2YT-EU POSITIVE FIT
HRT100 VF-2SSYT-EU POSITIVE FIT
HRT100 TM-0 POSITIVE FIT
HRT100 TM-0P POSITIVE FIT
HRT100 VF-2SSYT-UK POSITIVE FIT
HRT100 VF-4SS-EU POSITIVE FIT
HRT100 VF-2YT-V POSITIVE FIT
HRT100 VF-2SSYT-V POSITIVE FIT
HRT100 MINIMILL-EDU POSITIVE FIT
HRT100 VF-2YT-I POSITIVE FIT
HRT100 DC-1 POSITIVE FIT
HRT100 DC-2 POSITIVE FIT
HRT100 VF-2SS-I POSITIVE FIT
HRT100 VF-2SSYT-I POSITIVE FIT
HRT100 DC-1/40 POSITIVE FIT
HRT100 DC-2/40 POSITIVE FIT
HRT100 DC-3/40 POSITIVE FIT
HRT100 DC-4/40 POSITIVE FIT
HRT100 DM-3 POSITIVE FIT
HRT100 DT-3 POSITIVE FIT
HRT100 VF-7SS POSITIVE FIT
HRT100 VF-8SS POSITIVE FIT
HRT100 VM-8 POSITIVE FIT
HRT100 POCKET MILL POSITIVE FIT
HRT100 VM-9 POSITIVE FIT
HRT100 VF-9SS POSITIVE FIT
HRT100 VM-8/50 POSITIVE FIT
HRT100 VM-9/50 POSITIVE FIT
HRT100 VM-3/50 POSITIVE FIT
HRT100 VF-7SS/50 POSITIVE FIT
HRT100 VF-8SS/50 POSITIVE FIT

Need help finding the right machine?

Build & Price

Let us help you find the right one for your shop.

Get Started

Need More Information?

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

Language Preference :
Loading

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554