My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

GM-1

  1. Vertical Mills
  2. Gantry Series
  3. GM-1

GM-1

    CNY ONLY
Not Currently Available In Your Region

For the best pricing in your area, contact your local Haas Factory Outlet.

3-Axis CNC Gantry Mill with 121" x 61" x 16" travels

  • Robust 40-taper inline direct-drive spindle
  • 62" (1575 mm) between columns for large parts    
  • Rigid cast-iron construction
  • Traveling guard for chip and coolant containment
  • 1" (25 mm) thick aluminum table

The GM-1 is a heavy-duty 3-axis gantry mill designed for large-part machining, such as airframe components, large plates, and long extrusions. The machine’s rigid cast-iron construction provides a very stable cutting platform, and a 1" (25 mm) thick aluminum table is standard. A traveling guard protects the operator from chips and coolant, and keeps the workspace clean.

See Available Stock

Current Lead Time

Filters

  • 40 Taper
  • 3 Axis
  • 8.1k RPM
  • 30+1 Tool Capacity
Compare Machines
EXPLORE ALL INVENTORY
Contact Distributor

GM-1 SERIES

DOWNLOAD BROCHURE

HAAS JOURNAL

    Compare Machines
    BUILD & PRICE
    Contact Distributor
    • Build-&-Price
    • Specs
    • Machine Info

    Travels S.A.E METRIC
    X Axis 121.00 in 3073 mm
    Y Axis 61.00 in 1549 mm
    Z Axis 16.00 in 406 mm
    Spindle Nose to Table (~ max) 18.5 in 470 mm
    Spindle Nose to Table (~ min) 2.5 in 64 mm
    Spindle S.A.E METRIC
    Max Rating 30.0 hp 22.4 kW
    Max Speed 8100 rpm 8100 rpm
    Max Torque 90.0 ft-lbf @ 2000 rpm 122.0 Nm @ 2000 rpm
    Drive System Inline Direct-Drive Inline Direct-Drive
    Taper CT or BT 40 CT or BT 40
    Bearing Lubrication Air / Oil Injection Air / Oil Injection
    Cooling Coolant Jacket Coolant Jacket
    Table S.A.E METRIC
    Length 123.0 in 3124 mm
    Width 53.0 in 1346 mm
    Thickness 1.0 in 25 mm
    Max Weight on Table (evenly distributed) 6000 lb 2722 kg
    Between Columns 62.0 in 1575 mm
    Feedrates S.A.E METRIC
    Max Cutting 800 ipm 20.3 m/min
    Rapids on X 800 ipm 20.3 m/min
    Rapids on Y 2100 ipm 53.3 m/min
    Rapids on Z 1100 ipm 27.9 m/min
    Axis Motors S.A.E METRIC
    Max Thrust X 4498 lbf 20008 N
    Max Thrust Y 1645 lbf 7317 N
    Max Thrust Z 2742 lbf 2197 N
    Tool Changer S.A.E METRIC
    Type SMTC SMTC
    Capacity 30+1 30+1
    Max Tool Diameter (full)** 2.5 in 64 mm
    Max Tool Diameter, Large (adjacent empty)** 3.5 in 89 mm
    Max Tool Length (from gage line) 11.00 in 279 mm
    Max Tool Weight 12.0 lb 5.4 kg
    General S.A.E METRIC
    Coolant Capacity 95 gal 360 L
    Air Requirements S.A.E METRIC
    Air Required† 4 scfm @ 100 psi 113.0 L/min @ 6.9 bar
    Inline Air Hose 3/8 in 3/8 in
    Coupler (Air) 3/8 in 3/8 in
    Air Pressure Min 80 psi 5.5 bar
    Electrical Specification S.A.E METRIC
    Spindle Speed 8100 rpm 8100 rpm
    Drive System Inline Direct-Drive Inline Direct-Drive
    Spindle Power 30.0 hp 22.4 kW
    Input AC Voltage (3 Phase) - Low 220 VAC 220 VAC
    Full Load Amps (3 Phase) - Low 70 A 70 A
    Input AC Voltage (3 Phase) - High* 440 VAC 440 VAC
    Full Load Amps (3 Phase) - High* 35 A 35 A
    Dimensions - Shipping S.A.E METRIC
    Export Pallet 215.0 in x 91.0 in x 98.0 in 546 cm x 231 cm x 249 cm
    Weight 16200 lb 16200 lb

    AVAILABLE OPTIONS

    DOCUMENTS

    RELATED PRODUCTS

    Standard Features

    Spindles

    • 8100-rpm Spindle

    Tool Changers

    • 30+1 Side-Mount Tool Changer

    Chip & Coolant Management

    • Variable Flow Coolant

    The Haas Control

    • Control Widescreen Monitor
    • Large Remote Jog Handle with Touchscreen Display
    • Ethernet Interface
    • WiFi Connection for the Haas Control
    • Power Surge Protection
    • Early Power-Failure Detection Module
    • Advanced Tool Management
    • Media Display M-Code; M130
    • HaasConnect: Remote monitoring
    • HaasDrop
    • Rigid Tapping
    • Standard Program Memory, 1 GB
    • Internal High-Voltage Isolated Transformer
    • ECO Mode

    Product Options

    • Aluminum Table
    • Phone Charging Stand

    Warranty

    • 1-Year Standard Warranty
    Available Options

    * Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

    Automation Options
    TECHNICAL DOCUMENTS
    • 3D Model (ZIP)
    • Installation Guide
    • Layout Drawing
    • Torque Chart
    • Operator’s Manual

    *NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

    RELATED PRODUCTS

    Longer X Travel

    Haas GM-1

    GM-1XT

    3-Axis CNC Gantry Mill with 142" x 61" x 16" travels

    • 40 Taper
    • 3 Axis
    • 8.1k RPM
    • 30+1 Tool Capacity
        CNY ONLY
    Learn More Build & Price

    More Capacity

    Haas GM-2

    GM-2

    3-Axis CNC Gantry Mill with 145" x 87.5" x 22" travels

    • 40 Taper
    • 3 Axis
    • 8.1k RPM
    • 30+1 Tool Capacity
        CNY ONLY
    Learn More Build & Price

    Gantry Router Alternative

    Haas GR-510

    GR-510

    CNC Gantry Router with 121" x 61" x 11" travels

    • 40 Taper
    • 3 Axis
    • 8.1k RPM
    • 10 Tool Capacity
        CNY ONLY
    Learn More Build & Price

    Need More Information?

    If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

    Language Preference :
    Loading

    All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

    Recently Viewed Items

    You Have No Recently Viewed Items Yet

    Feedback
    Haas Logo

    Haas Delivered Price

    This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

    KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

    Sign up now!   

    HAAS TOOLING ACCEPTS THE FOLLOWING:

    • Service & Support
    • Owners
    • Request Service
    • Operator Manuals
    • Haas Parts
    • Rotary Repair Request
    • Pre-Install Guides
    • Shopping Tools
    • Build & Price a New Haas
    • Available Inventory
    • The Haas Price List
    • CNCA Financing
    • About Haas
    • Accessibility Statement
    • DNSH Statement
    • Export Compliance
    • Careers
    • Certifications & Safety
    • Contact Us
    • History
    • Terms & Conditions
    • Haas Tooling Terms & Conditions
    • Privacy
    • Warranty
    • Haas Community
    • Haas Certification Program
    • Haas Motorsports
    • Gene Haas Foundation
    • Haas Technical Education Community
    • Events
    • Join the Conversation
    • Facebook
    • X
    • Flickr
    • YouTube
    • LinkedIn
    • Instagram
    • TikTok
    © 2026 Haas Automation, Inc – CNC Machine Tools

    This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

    2800 Sturgis Rd., Oxnard, CA 93030
    Toll Free: (888) 817-4446 / Fax: 805-278-8554