My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

Mill 8M DC Autodoor - Installation - AD0492

Service Home How To Procedures Mill 8M DC Autodoor - Installation - AD0492

Mill 8M DC Autodoor - Installation - AD0492

- Jump to Section - Back to Top

2.1 Mill 8M Autodoor

Recently Updated Last updated: 12/03/2021

Mill 8M DC Autodoor - Installation


AD0492

Introduction

This procedure will show you how to install the 8M DC autodoor option on mills.

Machine Requirements:

  • Next Generation Control
  • If your machine doesnt have a hinged door already 93-1000297 I/O DOOR ASSY HINGED is needed for the autodoor installation.
  • See sheet metal requirements table below for specific machine details to see if your machine is able to install autodoor. Machines after this date are able to, machines before are not.

IMPORTANT: This procedure is for reference only, all 8M autodoor installation kits will superseed to the CAN autodoor installation kits.

This document applies to the following kits:

8M Autodoor Kits

  • 93-1000192: AUTODOOR FIELD INSTALL KIT VF SMALL
  • 93-1000193: AUTODOOR FIELD INSTALL KIT VF MED NYT
  • 93-1000194: AUTODOOR FIELD INSTALL KIT VF MED YT
  • 93-1000387: AUTODOOR FIELD INSTALL KIT VF-6/8
  • 93-1000388: AUTODOOR FIELD INSTALL KIT VF-7/9
  • 93-1000389: AUTODOOR FIELD INSTALL KIT VF-10/11

IMPORTANT: This procedure is for reference only, all 8M autodoor installation kits will superseed to the CAN autodoor installation kits.

Machines: VF - 1-2 VF - 3-5 VF - 6 or higher
Dates: April 2019 November 2018 40T March 2020
50T  July 2020

Installation

1

Cut the track [1] and tape [2] to your machine specific length in the table below.

Clean the bottom of the track mount [3] and make sure it is not contaminated. Cut the double sided tape [4] to the length described below, peel off one side of the tape and leave the other intact, and connect the mount [3] and [4] together.

 

Machine Track [1] (in.) Tape [2] (in.) Tape [4] (in.)
VF-small 19.1  19.35 12
VF-medium 26.4 26.6 12
VF-6/8 34 34 23
VF-7/9 46.5 46.5 31
VF-10/11 63 63 42

2

Bolt the track assembly onto the top of the door panels [1] using the PHCS 10-24 SELF TAPPING THREADS.

The process shown is for the left side, the bolt hole used is the closest to the edge where the two doors meet, the bolt hole used here is as shown [2]. For the right it is the inner position hole.

NOTE:  Do not peel off the double sided tape just yet, make sure the track has some play for adjustment.

3

Peel off a bit of the tape [1],  but do not peel off the full amount. This will be peeled off in a later step.

4

To install the left motor assembly insert the mounting bracket [1] into the mounting holes bolt the motor [2] to the mounting bracket [1] using  FBHCS 1/4-20 bolts. To complete the motor installation mount the stiffener bracket [3] to the inside of the enclosure and attach the 1/4-20 nuts to the mounting bracket [1] and the motor. 

NOTE: The stiffener bracket is only installed on the VF-Large series.

5

To install the right motor assembly repeat step 3.

 NOTE: The stiffener bracket is only installed on the large series VF.

Track alignment and wiring

1

To align the track to the motor it is important for the wheel to have full engagement on the track, DO NOT sacrifice door alignment for track alignment, if you are having issues aligning the track adjust the track itself with the slots in the track clips.

Once the track is aligned peel the tape bit that was left prior and apply pressure as you peel..

2

VF-small

Route the pneumatic hoses as shown, the Tee fitting will connect all 3 hoses at location [1].

3

VF-medium

Route the pneumatic hoses as shown, the Tee fitting will connect all 3 hoses at location [1].

4

VF-Large

Route the pneumatic hoses as shown, the Tee fitting will connect all 3 hoses at location [1]. 

NOTE: In the large VF series the hoses will keep the same routing, but change in length. The longest hose will always go accross both doors to the left motor, the second longest will go from he lube panel to the Tee fitting location [1]

5

Connect pneumatic hose to solenoid shown, a bare lube panel is used to help easily identify which solenoid to connect to.

6

Install the motor cover, apply some tacky grease if possible on the cap [1] of the motor to make the installation easier and bolt the cover using FBHCS 1/4-20. Be sure there is sufficient clearance within the gap [2], if any adjustments are needed do so by untightening the bolts on the panel [3] and adjust. 

 

NOTE: If you are installing the autodoor on a VF-1/2 and it already has HIL installed, you will need to install the riser plate. Please refer to the riser plate installation section in the HIL installation procedure, to 

High Intensity Light - Intallation

7

Install the bumper spacer [1] on the VF-small/medium series machines.

 NOTE: The bumper spacer will not be needed for the VF-Large series

8

Open the doors and set the bumper gap [1] is between 1-1.5 inches

 

9

Add a bit of superglue before installing the Trim-Lok, then install to the right door as shown.

Electrical Installation

 DANGER: Working with the electrical services required for CNC machines is extremely hazardous and can result in serious injury or death.

Before connecting line wires to the CNC:

  • Turn off all power to the machine at the source.
  • Perform a Lockout-Tagout (LOTO) procedure to ensure the power remains off during service.
  • Verify that power has been disconnected by using an AC voltage detector on all incoming lines.

If you are uncertain about how to safely disconnect power or perform LOTO procedures:

  • Do not proceed.
  • Contact qualified personnel or obtain appropriate assistance before continuing.

Failure to follow these precautions may result in electrical shock, equipment damage, or fatal injury.

 Danger: Before beginning any work inside the control cabinet, verify that the High Voltage indicator light on the 320V Power Supply / Vector Drive has been off for a minimum of five (5) minutes. This waiting period ensures that residual voltage has dissipated and reduces the risk of electric shock.

Certain service procedures involve high-risk electrical components and may pose serious injury or fatality hazards. Technicians must not attempt any procedure unless they have a complete understanding of the steps involved and the associated risks.

If there is any uncertainty regarding a procedure, contact your Haas Factory Outlet (HFO) to arrange for a qualified service technician.

1

The power supply must be wired following the image, the labels should reflect what is shown. 

The LVPS that was just mounted  will connect to the relays on the 8M PCB board and the PSUP PCB. The motor wires that were routed with the pneumatic hoses will connect to the 8M PCB as well and the pneumatic hoses will go to the Lube Panel. All other connections are shown in the diagram.

2

Connect the autodoor button to J15 on the SKBIF PCB.

Factory Settings

1

Go into Service Mode:

Navigate to Diagnostics-->Parameters-->Factory:

Adjust the door opening time, 

The DC MOTOR LEFT DOOR OPEN TIME is parameter: 2229

The DC MOTOR RIGHT DOOR OPEN TIME is parameter: 2230

NOTE:Each 0.1 second of door opening time correlates to approx. 1 inch of door travel

Verification

1

Press the Autodoor button on the side of the control pendant and test the autodoor works correctly.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554