My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
    • View All
      • Choose Options
    • View All
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

VMC - Chip Auger- Installation - NGC - AD0483

Service Home How To Procedures VMC - Chip Auger- Installation - NGC - AD0483

VMC - Chip Auger- Installation - NGC - AD0483

- Jump to Section - Back to Top

6.1 Chip Auger - Installation

Recently Updated Last updated: 03/16/2023

VMC - Chip Auger - Installation - NGC


AD0483

Revision B - 5/2025

Introduction - DT/DM and VF/VM

This procedure explains how to install a single chip auger on the following machines:

  • VF-1 to 14 made with NGC.
  • DT-1/2 made after April 2018.
  • DM-1/2 made after April 2018.

NOTE: The procedure showing the installation process for the VF-3. The installation process is the same for all of the machines that is listed above.

This document applies to the following service kits.

  • VF-1/2: Chip Auger Kit PN is 93-1000204
  • VF-3/5: Chip Auger Kit PN is 93-1000201
  • DT-1/DM-1: Chip Auger Kit PN is 93-1000515
  • DT-2/DM-2: Chip Auger Kit PN is 93-1000516
  • DT-3/DM-3: Chip Auger Kit PN is 93-1001234

Single Chip Auger - Installation

1

Press POWER OFF.

Set the main circuit breaker to the OFF position.

Lock the main circuit breaker. Use an approved lock with an approved safety tag.

Remove these parts from the left end of the enclosure:

  • [1] discharge cover
  • [2] v-flange clamp
  • [3] o-ring

Remove these parts from the right end of the enclosure:

  • [5] cover plate for the conveyor motor
  • [4] gasket

2

Clean coolant and chips out of the auger trough.

Attach the gasket [1] and the auger motor [2] to the enclosure pan.

Find the motor shaft. The motor shaft is inside the machine. Put these parts onto the motor shaft [3]:

  • [4] Spacer
  • [5] 5/8" flat washer
  • [6] 5/8" wave washer
  • [5] Another 5/8" flat washer

Connect the motor coupling [7] to the motor shaft.

 

3

Insert the auger [1] through the discharge port [2].

Insert the auger [3] into the motor coupling [4].

Insert the bolt [5] into the coupling, and through the auger [3].

Attach the retainer bolt [5] into the coupling with a nylock nut [6].

4

Measure the stick-out of the auger. Contact with the chip chute will occur at 6.25", which will wear a hole in the chute. 

The length [L] of the auger from the chute flange should be 6" MIN - 6.25" MAX. 

5

Put the o-ring [2] onto the chip chute [1].

Put the V-flange clamp [3] onto the chip chute. Make sure the nut on the clamp [4] points to the chip chute as shown.

6

Put the chip chute [1] onto the outlet tube on the enclosure pan.

Turn the clamp to put the nut at the bottom of the chip chute. Make sure the nut points to your left.

Use a ratchet extension [2] to tighten the nut.

NOTE: This step applies to both front and side augers.

7

Install the cable [1] for the auger motor. Put the cable along the rear of the machine. Use the (7) 7/16" (11 mm) cable clamps.

Put the cable into the bottom of the control cabinet.

 Danger: If the vector drive voltage indicator light is on, do not touch the electrical components. The high voltage in the control cabinet can kill you. Wait for the voltage indicator LED on the vector drive to go off completely.

  • For the machine with the NGC connect the cable [2] to P24 on the SIO PCB.

To enable the auger skip to the end of the procedure page.

Introduction - TM 1P/2P/3P

This procedure explains how to install a single chip auger on the following machines:

  • TM-1P
  • TM-2P
  • TM-3P

Understand the following components to complete this procedure:

  1. Safety skirt
  2. Chip chute
  3. Chip auger
  4. Chip auger trough

This document applies to the following service kits:

IMPORTANT: There are two types of TM machines: TM Non-Reboot and TM Reboot. Please refer to the TM Identification reference document for more information. 

Non-Reboot:

  • TM-1P: Chip Auger P/N 93-1000205
  • TM-2P and TM-3P: Chip Auger P/N 93-1000206
Reboot:
  • TM-0P Reboot: Chip Auger P/N 93-1000956
  • TM-1P Reboot: Chip Auger P/N 93-1000957
  • TM-2P Reboot: Chip Auger P/N 93-1000958

NOTE: The Reboot Chip Auger service kits will be available for sale soon. 

For machines made prior November 2012 refer to Chip Auger - Installation CHC

Single Chip Auger - Installation

1

If a tool is in the spindle , remove tool and jog the Y axis to the rear of the machine.

Clean the grease, coolant and chips off.

Press POWER OFF.

Set the main circuit breaker to the OFF position.

Lock the main circuit breaker. Use an approved lock with an approved safety tag.

Remove these parts from the left end of the enclosure:

  • [1] discharge cover
  • [2] v-flange clamp
  • [3] o-ring

Remove these parts from the right end of the enclosure:

  • [5] cover plate for the conveyor motor
  • [4] gasket

2

For all machines, put the motor gasket [1] on the motor [2].

Install the motor [3] to the trough [4].

3

Find the motor shaft. The motor shaft is inside the machine. Put these parts onto the motor shaft [1]:

  • [2] Spacer
  • [3] 5/8" flat washer
  • [4] 5/8" wave washer
  • [3] Another 5/8" flat washer

Connect the motor coupling [5] to the motor shaft.

4

Insert the auger [1] through the discharge port [2].

Insert the auger [3] into the motor coupling [4].

Insert the bolt [5] into the coupling, and through the auger [3].

Attach the retainer bolt [5] into the coupling with a nylock nut.

5

Put the o-ring [2] onto the chip chute [1].

Put the V-flange clamp [3] onto the chip chute. Make sure the nut on the clamp [4] points to the chip chute as shown.

6

Put the chip chute [1] onto the outlet tube on the enclosure pan.

Turn the clamp to put the nut at the bottom of the chip chute. Make sure the nut points to your left.

Use a ratchet extension [2] to tighten the nut.

7

Install the cable [1] for the auger motor. Put the cable along the rear of the machine. Use the (7) 7/16" (11 mm) cable clamps.

Put the cable into the bottom of the control cabinet.

 Danger: If the vector drive voltage indicator light is on, do not touch the electrical components. The high voltage in the control cabinet can kill you. Wait for the voltage indicator LED on the vector drive to go off completely.

  • For the machine with the NGC connect the cable [2] to P24 on the SIO PCB.

To enable the auger skip to the end of the procedure page.

Introduction - Mini Mill and Super Mini Mill

This procedure explains how to install a single chip auger on the following machines:

  • Mini Mill Series
  • Super Mini Mill Series

NOTE: The procedure showing the installation process for the above machines built from after February, 2000

 

This procedure applies to the following kits:

Note: There are two different styles of MiniMill series machines. There are reboot machines and non-reboot machines. Refer to the MiniMill Series - Identification document for more information.

Non-Reboot machines:

  •  93-1000202 - MiniMill and Super MiniMill
  • 93-1000203 - Super MiniMill2 and MiniMill 2

Reboot machines (machines built from 12/2023 and later):

  • 93-1001068 - MiniMill and Super Minimill Reboot

For machines with CHC please refer to Chip Auger - Installation  CHC

Single Chip Auger - Installation

1

If a tool is in the spindle , remove tool and jog the Y axis to the rear of the machine.

Clean the grease, coolant and chips off the mill table

Press [POWER OFF].

Set the main circuit breaker to the OFF position.

Lock the main circuit breaker. Use an approved lock with an approved safety tag.

2

For machines built before December 2023:

Remove the (2) covers for the auger ports.

Attach the auger. Install these parts:

  • Gasket [1]
  • Motor Mount [2]
  • Auger [3]
  • Coupling [4]
  • Plate to mount the motor [5]
  • Motor gasket [6]
  • Auger motor [7]

Attach the chip chute. Install these parts:

  • Gasket [8]
  • Plate [9] to mount the chip chute
  • V-flange clamp [10]
  • O-ring [11]
  • Chip chute [12]

3

 Note: Steps 3 thru 7 are for minimill/super minimill machines built after December 2023.

Continue to step 8 to see instructions for all MM/SMM machines.

Put the motor gasket [1] on the motor [2].

Install the motor [3] to the trough [4].

4

Find the motor shaft. The motor shaft is inside the machine. Put these parts onto the motor shaft [1]:

  • [2] Spacer
  • [3] 5/8" flat washer
  • [4] 5/8" wave washer
  • [3] Another 5/8" flat washer

Connect the motor coupling [5] to the motor shaft.

5

Insert the auger [1] through the discharge port [2].

Insert the auger [3] into the motor coupling [4].

Insert the bolt [5] into the coupling, and through the auger [3].

Attach the retainer bolt [5] into the coupling with a nylock nut.

6

Put the o-ring [2] onto the chip chute [1].

Put the V-flange clamp [3] onto the chip chute. Make sure the nut on the clamp [4] points to the chip chute as shown.

7

Put the chip chute [1] onto the outlet tube on the enclosure pan.

Turn the clamp to put the nut at the bottom of the chip chute. Make sure the nut points to your left.

Use a ratchet extension [2] to tighten the nut.

8

Install the cable [1] for the auger motor. Put the cable along the rear of the machine. Use the (7) 7/16" (11 mm) cable clamps.

Put the cable into the bottom of the control cabinet.

 Danger: If the vector drive voltage indicator light is on, do not touch the electrical components. The high voltage in the control cabinet can kill you. Wait for the voltage indicator LED on the vector drive to go off completely.

  • For the machine with the NGC connect the cable [2] to P24 on the SIO PCB.

To enable the auger skip to the end of the procedure page.

9

If the machine has a 3A circuit breaker [1] at position CB4 [2], remove it.

Install a 5A circuit breaker at position CB4.

Connect one end of cable 160 to P21 [3] on the PSUP PCB.

Connect the other end to P39 [4] on the I/O PCB.

 Press [POWER ON] on the machine.

Make sure the auger operates correctly. Push [CHIP FWD] or [CHIP REV].

To enable the auger skip to the end of the procedure page.

 

Single Chip Auger - Enable the Auger

1

Change Parameter 209:3, ENABLE CHIP CONVEYOR, to TRUE .

2

Change Settings 114, Conveyor Cycle (minutes) and 115, Conveyor On-time (minutes), to set chip auger run times. For example, set Setting 114 to 30 and set Setting 115to 2. You get these results:

  1. The Auger starts at intervals of 30 minutes.
  2. The auger operates for 2 minutes.

Operate the chip auger by pressing CHIP FWD on the pendant. Make sure the auger operates correctly.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554