My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

UMC-750P - MRZP Offsets Settings - NGC

Service Home How To Procedures UMC-750P - MRZP Offsets Settings - NGC
Recently Updated Last updated: 02/23/2021

UMC-750P - MRZP Offsets Settings - NGC


UMC-750P - MRZP Offsets Settings - NGC

- Jump to Section - Back to Top

9.3 UMC-750P - MRZP WIPS OFFSETS SETTINGS

Recently Updated Last updated: 02/23/2021

UMC-750P - MRZP Offsets Settings - NGC


Revision A - 03/2026

Prerequisites

1

The probing system needs to be calibrated before performing this procedure..

Work offsets G154 P80 / G154 P81 / G154 P82 are used to store the probing information, make sure they are cleared before starting the process.

TCPC / DWO needs to be enabled.

Setup the artifact as shown in the picture. For B axis [1] and A axis [2].

Recommended probing position are:

  • For the B axis: B-20°, B 0°, B+20°.
  • For the A axis: A 0°, A+90° A+180°

 

Perform the following steps for each rotary axis. In the event of alarm during the process refer to the Troubleshooting section at the end of the document.

UMC-750P - Single Axis MRZP Set

1

Before running the probing cycles make sure that setting 254 is set to zero and macro variable #10800 is cleared to zero. Work offsets G154 P80; G154 P81; G154 P82 sould be set to zero.

Setup the artifact.

Place the spindle probe in the spindle.

Install the Calibration Sphere Assembly onto the platter. Refer to prerequisites for the location.

 Note: You will probe the sphere 3 times with the rotary at 3 different positions. Make sure that the Sphere will stay within XYZ tarvel limits when attempting to run the probing cycle at different angles.

Jog the rotary axis in the position for the first cycle

Jog X and Y axis to align the probe tip with the center of the sphere within 0.1".

Jog the Z axis to position the probe tip 0.25 away from the sphere surface.

2

Generate the program.

Press [EDIT] and cursor over to the VPS tab.

Navigate into MRZP Calibration folder: PROBING ➡ CALIBRATION ➡ MRZP Calibration.

Open the A, B, or C Single - Axis Rough and Finish MRZP Set template.

In the template, STEP_1, STEP_2, STEP_3 are instructions on how to run the probing cycle.

Cursor down to B and enter the Calibration Sphere diameter.

Press [CYCLE START] to run the pogram in [MDI] or [F4] for more options.

3

Run the probing cycle with the rotary at first position

When the first cycle is done, jog the the rotary to the second position.

Jog X and Y axis to align the probe tip with the center of the sphere within 0.1".

Jog the Z axis to position the probe tip 0.25 away from the sphere surface.

Run the same program again.

When the second cycle is done, jog the rotary to the third position.

Jog X and Y axis to align the probe tip with the center of the sphere within 0.1".

Jog the Z axis to position the probe tip 0.25 away from the sphere surface.

Run the same program for the third time.

After the last probing cycle, Z axis will be sent to the Home position and the control will output the MRZP offsets into the macro viraibles.

4

Updated

The control will calculate and output the Rotary Zero Points into macro variables. You do not need to specify which axis you run the MRZP for.

The control will populate the MRZP macros based on the results of the 3 probing cycles. For example: if during the 3 probe cycles at different rotary positions, Y and Z coordinates for the center of the sphere has changed and the X axis coordinate stayed within 0.002" then the rotary rotates about the X axis.

Enter the values from the macro variables into the settings as follows:

  • After running B axis MRZP cycle:
    • Macro #10121 is setting 300 - MRZP X OFFSET MASTER
    • Macro #10123 is setting 302 - MRZP Z OFFSET MASTER
  • After running A axis MRZP cycle:
    • Macro #10122 is setting 304 - MRZP Y OFFSET SLAVE
    • Macro #10123 is setting 305 - MRZP Z OFFSET SLAVE

Note: These variables will be over written if another probing cycle calls to write these macro variables such as when running through the procedure again for the slave axis.

 

Troubleshooting

List of the alarms that could be generated when running MRZP set.

  • SETTING 254 MUST BE SET TO ZERO FOR ACCURATE MRZP VALUES. The program checks if there is a value in the setting 254. Set the setting 254 to zero
  • PROBE IS NOT CALIBRATED / PLEASE CALIBRATE PROBE AND START PROCESS OVER. The program checks if the probe is calibrated. Calibrate the probe.
  • CALIBRATION UNIT IS TOO CLOSE THE CENTERLINE OF ROTATION PLEASE ADJUST IT AND START THE PROCESS OVER. The center of the calibration sphere is too close to the centreline of the rotary. Move the calibration sphere assembly away from the centreline of the rotary and start the process over.
  • ERROR / PLEASE INDICATE YOUR ROTARY SURFACE FLAT OR STRAIGHT WITHIN .002" / RESET YOUR TOOL CHANGE OFFSET IF NEEDED. The rotary is not squared to XYZ axes. Indicate the platter surface within 0.002"/ reset the toolchange offset for the tilting axis.
  • UNEXPECTED SURFACE FOUND. The probe tip is not aligned to the center of the calibration sphere within +/-0.1" / The probe tip is too close to the surface of the sphere. Position the probe stylus near the centreline of the calibration sphere within +/- 0.1" and 0.25" away from the surface of the sphere.
  • PROBING CYCLE IS COMPLETE / MRZP VALUES SETTING 255=#10121/ SETTING 256=#10122/ SETTING 257=#10123/ RUN THE PROGRAM AGAIN TO CLEAR MACROS AND OFFSETS USED DURING THIS PROCESS. The macro variable #10800 is not zero / work offsets G154 P80; G154 P81; G154 P82 is not zero. Reset the alarm and run the program again, in the next cycle program will clear the values.
  • MACROS AND OFFSETS HAVE BEEN CLEARED YOU MAY BEGIN TO PROBE THE NEXT AXIS. The program has cleared the values mentioned above. Reset the alarm and run the program again.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554