My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

Turret Indexer Assembly - Clamp Switch Unclamp Switch - Adjustment -ST-20/55

Service Home How To Procedures Turret Indexer Assembly - Clamp Switch Unclamp Switch - Adjustment -ST-20/55
Recently Updated Last updated: 06/07/2022

Turret Indexer Assembly - Clamp Switch Unclamp Switch - Adjustment -ST-20/55


Applies to machines built from: July, 2014

Turret Indexer Assembly - Clamp Switch Unclamp Switch - Adjustment -ST-20/55

- Jump to Section - 1. Introduction 2. Turret - Fully Clamped Check (3 steps) 3. Clamp/Unclamp Switch Adjustment Check (4 steps) 4. Clamp/Unclamp Switch Adjustment (7 steps) Back to Top

Introduction

This procedure tells you how to correctly adjust the clamp (engaged) switch and the unclamp (disengaged) switch on the turret. This procedure is applicable to ST-20-35Y, DS-30/Y/SS/SSY.

 

Necessary Tool: Air regulator assembly

  • 1 Air Regulator: (P/N 53-0101)
  • 3 fittings: (P/N 58-1693)
  • 1 reducer fitting: (P/N 58-3665)
  • 1 quick-connect fitting: (P/N 58-3710)
  • 1 fitting coupler: (P/N 58-0577)
  • 10 ft. of 1/2" OD Polyurethane Hose (P/N 58-0730)

Turret - Fully Clamped Check

1

To make sure the turret is in the fully clamped (engaged) position

 

Look at the turret coolant nozzle [2].

Make sure the turret coolant nozzle is engaged with a coolant hole [1] on the back of the turret.

2

Change Setting 7 to OFF.

Change Parameter 43:18 INVIS AXIS to 0.

3

Push [HANDLE JOG].

Push [.0001/.1].

Push [CURNT COMDS].

Push [PAGE DOWN] until the POSITION screen shows.

Jog the A Axis in the positive (+) direction until LOAD changes from 0% to 4%.

Jog the A Axis in the negative (-) direction until LOAD changes to 4% in the opposite direction.

Jog the A Axis in the positive (+) direction until LOAD changes from 4% to 0%.

If no alarms show, the turret is fully clamped (engaged).

Clamp/Unclamp Switch Adjustment Check

1

Put the travel indicator on the top of the housing. Adjust the position of the indicator until the tip of the indicator touches the back of the turret.

Move the indicator in the direction of the turret until the indicator shows approximately 0.3" (8 mm). Note: Do this to make sure that the range of the indicator is more than the turret movement. The turret moves approximately 0.25" (6 mm) when it disengages (“unclamps”).

Set the indicator dial to 0.

2

Attach the input of the air-regulator tool to an air source.

Find the AIR UNCLAMP fitting adjacent to the AIR UNCLAMP label on the casting. Attach the output of the air-regulator tool to the AIR UNCLAMP fitting.

3

Turn the knob to slowly increase the pressure.

Monitor Tool Turret Unl. on the DGNOS page while you slowly increase the pressure.

Stop immediately when Tool Turret Unl.changes to 1.

Look at the indicator.

If the unclamp switch is correctly adjusted, the indicator shows a value between 0.170" (4.3 mm) and 0.175" (4.4 mm).

4

Turn the knob slowly to decrease the pressure.

Monitor T. Turret Locked on the DGNOS page while you slowly decrease the pressure.

Stop immediately when T. Turret Lockedchanges to 1.

Look at the indicator.

If the clamp switch is correctly adjusted, the indicator shows a value between 0.055" (1.4 mm) and 0.060" (1.5 mm).

If the clamp or unclamp switch is not correctly adjusted, do the next procedure ("ST/DS-20/25/30/35/Y - Turret - Clamp Switch/Unclamp Switch - Adjustment").

Clamp/Unclamp Switch Adjustment

1

Put the travel indicator on the top of the housing. Adjust the position of the indicator until the tip of the indicator touches the back of the turret.

Move the indicator in the direction of the turret until the indicator shows approximately 0.3" (8 mm). Note: Do this to make sure that the range of the indicator is more than the turret movement. The turret moves approximately 0.25" (6 mm) when it disengages (“unclamps”).

Set the indicator dial to 0.

2

Attach the input of the air-regulator tool to an air source.

Find the AIR UNCLAMP fitting adjacent to the AIR UNCLAMP label on the casting. Attach the output of the air-regulator tool to the AIR UNCLAMP fitting.

3

Turn the knob to slowly increase the pressure.

Monitor the indicator while you increase the pressure. Increase the pressure until the turret moves a minimum of 0.170" (4.3 mm), but not more than 0.175" (4.4 mm).

4

Find the (2) screws [1] that attach the unclamp-switch bracket.

Loosen the (2) screws. Keep the screws tight enough to control the adjustment.

Monitor Tool Turret Unl. on the DGNOS page.

Move the bracket until Tool Turret Unl.changes to 1.

Tighten the (2) screws [1].

5

Monitor the indicator while you decrease the pressure.

Decrease the pressure until the turret is between 0.055" (1.4 mm) and 0.060" (1.5 mm) from the fully clamped position.

6

Find the (2) screws [1] that attach the clamp-switch bracket.

Loosen the (2) screws. Keep the screws tight enough to control the adjustment.

Monitor T. Turret Locked on the DGNOS page.

Move the bracket until T. Turret Lockedchanges to 1.

Tighten the (2) screws [1].

Do the "ST/DS-20/25/30/35/Y - Turret - Clamp Switch/Unclamp Switch - Adjustment Check" procedure.

 Note: When you clamp (engage) the turret, the clamp switch can apparently change (2) times and cause an alarm. If this occurs, do the adjustment procedure again. But make these changes to the procedure:

  • For step 3, use 0.155" (3.9 mm) as an alternative to 0.170" (4.3 mm)-0.175" (4.4 mm).
  • For step 5, use 0.035" (0.89 mm) as an alternative to 0.055" (1.4 mm)-0.060" (1.5 mm).

If this occurs, report it to the Haas Service Department.

7

Change Setting 7 to ON.

Change Parameter 43:18 INVIS AXIS to 0.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554