My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

Main Control PCB - Replacement - NGC - AD0316

Service Home How To Procedures Main Control PCB - Replacement - NGC - AD0316

Main Control PCB - Replacement - NGC - AD0316

- Jump to Section - Back to Top

7.1 Main Processor PCB - Replacement

Recently Updated Last updated: 02/23/2021

Main Processor PCB - Replacement - NGC


AD0316

Introduction

This procedure will show you how to replace the Main Control PCB on a machine with the Next Generation control.

Download and fill out the Main Processor PCB Inspection Report Checklist below before replacing any parts. It can be found at the Main Processor PCB troubleshooting guide.

Main Control PCB Replacement Kits:

  • 93-32-4250B    NGC MAIN PCB, (1GB) REPLACEMENT
  • 93-32-4251B    NGC MAIN PCB, (32 OR 64GB) REPLACEMENT
  • 93-2796    NGC MAIN PCB, (1GB) REPLACEMENT
  • 93-2799    NGC MAIN PCB, (32 OR 64GB) REPLACEMENT
  • 93-3427     MAIN PROC NGC W/C7 1GB REPLACEMENT
  • 93-4071   ENCL XILINX MAIN 1GB SVC KIT
  • 93-4072    ENCL XILINX MAIN 32/64GB SVC KIT
  • 93-4466     MAIN IMX8 SVC KIT 32/64GB
  • 93-1000310    EXPANDED MEMORY 32GB (PCB+SD+CODE)
  • 93-1000309    EXPANDED MEMORY 64GB (PCB+SD+CODE)

Hardware and Software Version Compatibility Table

 15" MAIN PROCESSOR PCB Compatible Software Version Hardware PN# TP#
NGC Maincon PCB with Q7_4GB eMMC module. 100.16.000.1011 and higher (see note*) 32-4250A, 32-4250B, 32-4251B, 32-4252F, 32-4253F N/A
NGC Maincon PCB with Q7_8GB eMMC module. 100.17.000.1018 and higher 32-4250C, 32-4250D, 32-4251C, 32-4252A, 32-4253A 20433
NGC Maincon PCB with Q7_16GB eMMC module. 100.17.000.2034 and higher 32-4252B, 32-4253B 20566
NGC Maincon PCB with IWAVE Q7_16GB eMMC module. 100.20.000.1200 and higher  32-4256, 32-4257 N/A
NGC Maincon PCB with C7 (1GB, 32GB, and 64GB) 100.22.000.1010 and higher 32-4290, 32-4291 56810
NGC Maincon PCB with Xilinx Q7 
100.23.000.1000 and higher 32-4254, 32-4255, 32-4266, 32-4268 N/A
NGC Maincon PCB  with Xilinx Q7  100.24.000.1000 and higher  32-4266A, 32-4268A N/A

 Note: Do not upgrade to the current software from software version 100.16.000.1020 or lower. You need to upgrade to 100.16.000.1021 first then you can upgrade to the current software version.

Hardware and Software Version Compatibility Table

19" MAIN PROCESSOR PCB Compatible Software Version Hardware PN# TP#
NGC Maincon PCB with iMX8 Q7  100.25.001.1000 and higher 32-4272, 32-4273 N/A

Main Control PCB Replacement

1

Push [POWER OFF]. Set the main circuit breaker to the OFF position. Lock the main circuit breaker. Use an approved lock with an approved safety tag.

Danger: After turning off the machine, wait at least 5 minutes before working in the control cabinet, to allow power todissipate. Wait for the voltage indicator LED on the vector drive to go off completely.

Caution: When you touch a PCB, you must put on an Electrostatic Discharge (ESD) strap.

2

 Note: The Main Control PCB leaves the factory without a battery, refer to the Main Control PCB - (Coin Type) - NGC - Battery Replacement/Install procedure for what type of battery to install and how to do so properly.

Disconnect all of the cables from the Main Control PCB.

 Note: Put an identification label on each cable that is attached to the PCB. This makes the installation easier.

Remove the used Main Control PCB.

Install the new Main Control PCB. 

NOTE: If the PCB you are replacing has a plastic enclosure, refer to the Main Control Enclosed PCB section below.

Connect the cables. Use your identification labels to make the connection

Main Control Non Enclosed to Main Control Enclosed PCB Replacement

Use the following procedure below to replace a non-enclosed Main Control PCB to an Enclosed Main ControlPCB.

1

Once the steps from the previous section for removing the Unenclosed Main Control Board are complete, proceed with the following steps to install the Main Control Enclosed PCB.

Remove the male-to-male end standoffs from the chassis of the control cabinet, where the Unenclosed Main Control Board was previously mounted.

Install the four 6-32 male to female stand offs used to mount the Enclosed Main Control Board. 

Install the three threaded rods to the following standoffs shown [1].

Note: [2] Will be the only stand off without a threaded rod. 

2

IMPORTANT: Make sure all cables are labeled so that they can be plugged into the new PCB.

Mount the new Main Control Enclosed PCB by aligning it on the threaded rods [1]. 

Once aligned, fasten the center Philip's Pan Head Screw (PPHS) [2] to fix the PCB in position.

3

Fasten the 4 standoffs [1] to the threaded rods that aligned the PCB.

Route the ground cable and fasten it to the Control Cabinet Chassis [2].

NOTE: The image shows one possible location to mount the ground cable to the chassis. The cable can be mounted to any available location on the chassis.

Once mounted make sure that all the cables are plugged into the PCB according to the labels used in the previous step.

Follow the BTD Replacement to continue with mounting the Broken Tool Detection PCB install if applicable to the machine.

Load Software

Note: This process can only be done by a certified Haas technician, 

You must do a "clean" software install when you replace the Main Control PCB. Refer to Software Update - (Option 5) Clean Installation - NGC.

Memory Upgrade Activation

The 32GB or 64GB memory upgrade kits need an activation code to enable the memory on the control.  Refer to NGC configuration 24.1120 and Later.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554