My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

VMC - Side-Mount Tool Changer - Carousel - Replacement - AD0631

Service Home How To Procedures VMC - Side-Mount Tool Changer - Carousel - Replacement - AD0631
Recently Updated Last updated: 08/24/2022

VMC - Side-Mount Tool Changer - Carousel - Replacement


AD0631

VMC - Side-Mount Tool Changer - Carousel - Replacement - AD0631

- Jump to Section - 1. Introduction 2. Removal (5 steps) 3. Installation (19 steps) Back to Top

Introduction

This procedure tells how to replace a side-mount tool changer carousel on a VF series standard and super speed; 40 and 50 taper machines.

 You should not do mechanical or electrical machine repairs or service procedures unless you are qualified and knowledgeable about the processes.

  Only authorized personnel with the proper training and certification should do this repair procedure.

  All information herein is provided as a courtesy for Haas machine owners for reference and illustrative purposes only. Haas Automation cannot be held responsible for repairs you perform. Only those services and repairs that are provided by authorized Haas Factory Outlet distributors are guaranteed.

 

Tools Required:

  • "Bear Hug" Socket part # T-1357/B
  • Torx bit socket - T27

 

Machine Requirements:

  • Haas Classic Control M18.XX and below

Removal

1

Remove all tools from the tool changer and the spindle. Mark each tool with the position from the tool changer.

Caution: Do not push [POWER UP/RESTART].

Remove the carousel disc [2].

Remove the tool pocket stop [1].

Change Setting 81 to 0 to prevent carousel movement.

2

Go into the DEBUG mode.

Push [RECOVER] to show the TOOL CHANGER RECOVERY screen [1].

Push [M] for software 17.XX and later.

Push [Y] three times for software 16.XX and earlier.

The display shows the Manual tool changer operation screen [2].

Push the [DOWN] cursor arrow to lower the tool pocket.

Push [EMERGENCY STOP].

3

Remove the shoulder bolt [1].

Remove the tool pocket [2] and the tool pocket slide [3] from the carousel.

Release [EMERGENCY STOP].

Push [RECOVER] to go into TOOL CHANGER RECOVERY mode.

Push [M] for software 17.XX and later.

Push [Y] three times for software 16.XX and earlier.

The display shows the Manual Tool Changer Operation screen.

Push the [UP] cursor arrow to lift the tool pocket.

4

Use tape to attach a metal washer [1] to the pocket up proximity switch to activate the switch.

Make sure the Pocket Up switch value is 1 .

If the value is not 1, make sure the metal washer is in position to activate the switch.

Push the [LEFT] or [RIGHT] cursor arrows to rotate the carousel to the next tool pocket until the Tool in Pos sensor value is 1.

When the tool pocket gets to the staging position, it moves down.

5

Remove all the retaining screw and the tool pocket.

Push [EMERGENCY STOP].

Use the “bearhug” socket P/N T-1357/B to remove the bearing [2] carousel shaft lock nut [3].

Remove the carousel [1] from the shaft.

Release [EMERGENCY STOP].

Installation

1

Move the bearings [1] and cam followers [2] to the replacement carousel.

Attach the (6) standoffs [3].

Install the carousel onto the shaft.

Turn the carousel to align the roller bearings [4] with the drum cam [5].

2

Use the "bearhug" socket (P/N T-1357/B).

Install the carousel-shaft locknut.

Torque the shaft locknut to 85 ft-lb (115 Nm).

3

Install the first tool pocket into the carousel.

Press [RECOVER] to go into the MANUAL TOOL CHANGER RECOVERY mode.

The display shows the TOOL CHANGER RECOVERY screen.

4

Press [M] for software 17.XX and higher.

Press [Y] three times for software 16.XX and lower.

The display shows the Manual Tool Changer Operation screen.

5

Hold the pocket [1] in the up position. Use an applicable tool [2]. For example, use a strong rubber band or use a strong cable tie.

6

Press the [LEFT] or [RIGHT] cursor arrow again and again to rotate the carousel to the next tool pocket.

Make sure Tool in Pos sensor value is 1.

Remove the rubber band.

7

Install the next tool pocket into the carousel.

8

Repeat steps 5-8 to install the other pockets.

  Do not install the last pocket at this time.

9

Press the [DOWN] cursor arrow to move the air cylinder into the pocket down position.

Press [EMERGENCY STOP].

Remove the metal washer from the pocket-up proximity sensor.

10

Change Setting 81 to [1].

11

Install the slider [1] and the last tool pocket [2] together.

Note: The illustration in the next step shows a larger view of the assembly.

12

The tool pocket and slider fit together as shown.

13

Insert the tool pocket screw.

14

Hold the pocket down. This aligns the hole in the air-cylinder shaft with the hole for the slider.

Insert the shoulder bolt through the hole.

Note: The illustration in the next step shows the assembly from the other side.

15

The hole in the air-cylinder shaft [1] aligns with the hole for the slider [2]. This alignment lets you insert the shoulder bolt [3].

Tighten the shoulder bolt.

16

Use the (4) screws to insert the tool pocket stop.

17

In a cross pattern, torque the screws to 50 ft-lb (68 Nm).

18

Press [RECOVER] to go into the MANUAL TOOL CHANGER RECOVERY mode.

The display shows the TOOL CHANGER RECOVERY screen.

19

Press [M] for software 17.XX and higher.

Press [Y] three times for software 16.XX and lower.

The display shows the Manual Tool Changer Operation screen.

Press the [UP] and [DOWM] cursor arrows many times. Make sure the pocket moves up and down correctly.

Press [E] to go out of MANUAL TOOL CHANGER RECOVERY mode.

Press [MDI]. Press [ATC/FWD] or [ATC/REV]. Make sure the tool changer operates correctly.

Change Setting 7 to ON.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554