My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

Lathe - Spindle Solid Front Cap - Replacement - AD0734

Service Home How To Procedures Lathe - Spindle Solid Front Cap - Replacement - AD0734

Lathe - Spindle Solid Front Cap - Replacement - AD0734

- Jump to Section - 1. Introduction 2. Machine Compatibility 3. Replacement (8 steps) Back to Top
Recently Updated Last updated: 10/02/2025

Lathe - Spindle Solid Front Cap - Replacement


AD0734

Revision A - 09/2025

Introduction

This procedure shows how to replace current spindle front caps with solid front caps. 

 Note: Only replace non-solid caps with a front solid cap if you are experiencing high runout and poor surface finish problems. 

This document applies to the following service kits :

  • 93-5172 - RIGID FRONT CAP CONVERSION KIT A2-6 SVC

Required Tools:

  • Feeler gauge
  • 0.0001" Dial Indicator with Mag Base
  • Air line with quick disconnect
  • T-0151 A2-8/A2-6 SPINDLE DEFLECTION TOOL KIT 
  • T-0156 A2-5 SPINDLE DEFLECTION TOOL KIT 

 Note: Only one of the above kits needs to be ordered. Choose the one that fits your spindle size. Refer to the Lath Chuck Diameter Chart if needed. 

Machine Compatibility

Machine Original Cap Part Number Solid Cap Inner Shims
(see note)
Outer Shims
(see note)
Applicable Service Kit Drain screw
TL-1/2 20-7550 SPINDLE FRONT CAP A2-5 LATHE  6-hole pattern: 20-10016

 

59-2099
(SHIM FRONT CAP A2-5 .003)

 

59-2105
(SHIM FRONT CAP A2-5 .003)

93-2731

93-2822

93-4795

93-4796

40-1930
(FHCS 1/4-20 X 1 1/8)
ST-10 20-9408 SPINDLE FRONT CAP A2-5 LATHE  10-hole pattern: 20-10017 59-2098
(SHIM FRONT CAP A2-5 .003)
93-3381

TL-1/2

ST-15/20/30

20-6134 RING RETAINER SPINDLE 6-hole pattern: 20-11197 SPNDL FRONT CAP SOLID A2-6 ST/DS/TL SVC (93-5172 RIGID FRONT CAP CONVERSION KIT A2-6 SVC)

-

-

93-0457

93-1908

93-1911

93-3600B

93-2823

93-2729

93-2729A

93-3600A

93-2828

93-2357

93-2357A

20-7551 SPINDLE FRONT CAP A2-6 LATHE 6-hole pattern: 20-10015 59-2097
(SHIM FRONT CAP A2-6 .003)
59-2106
(SHIM FRONT CAP A2-6 .003)

93-2823

93-2828

ST-15/20/25/30

DS-30Y

20-9610 SPINDLE FRONT CAP A2-6 LATHE  10-hole pattern: 20-10014 59-2096
(SHIM FRONT CAP A2-6 .003)

93-3216

93-2823

93-2828

ST-35 20-7970A SPINDLE FRONT CAP A2-8 LATHE  8-hole pattern: 20-10010

  59-2095
(SHIM FRONT CAP A2-8 .003)

 

59-2108
(SHIM FRONT CAP ST-35 A2-8 .003)
93-5633 40-0297
(FHCS 1/4-20 X 1 1/4)
ST-28/35 20-9611 SPINDLE FRONT CAP A2-8 LATHE  10-hole pattern: 20-10013 59-2094
(SHIM FRONT CAP A2-8 .003)

 Note: A majority of machines should need either 1x inner shim or 1x outer shim. Rare cases may need 2x inner or 2x outer. If more than 2x of the same shim are needed contact Haas service.

Replacement

1

Note: This procedure uses a ST-35 for illustrative purposes. The same applies to all machines listed above unless otherwise specified. 

Remove chuck from spindle [1].

Remove bulkhead ring [2].

2

Remove the existing front cap [1] and clean up any sealant on the spindle head face [2], near the bearings [3], or where the bulkhead ring was seated [4].

3

Install the solid front cap [1] with half of the bolts. Snug bolts hand tight.

If the cap has 6 holes, use 3 bolts skipping every other hole. 

If the cap has 8 holes, use 4 bolts skipping every other hole [2]. 

If the cap has 10 holes, use 5 bolts skipping every other hole [3]. 

4

Place a feeler gauge [1] under the empty bolt holes [2] to measure the gap between the solid front cap and the spindle head face [3].

The desired “crush” for a solid front cap is .002” - .005”.

5

Based on the previous feeler gauge measurement, there are 3 possible scenarios:

  1.  No feeler gauge will fit underneath the empty screw hole position.  This means there is no crush on the bearings.  Add 1x inner shim [1] and re-do step 4 with feeler gauge until desired “crush” is achieved.
  2. A feeler gauge more than .005” fits underneath empty screw hole. This is more than the desired “crush”.  Add 1x outer shim [2] then re-do step 4 with feeler gauge until desired “crush” is achieved.
  3. A feeler gauge between .002” and .005” fits underneath empty screw hole. This is the desired “crush” amount, so no extra shim is needed.  Proceed to step 6.

 Note: The inner shim will sit on top of the bearings and the outer shim will sit on the spindle head face.

 Note: A majority of machines should need either 1x inner shim or 1x outer shim. Rare cases may need 2x inner or 2x outer. If more than 2x of the same shim are needed contact Haas service.

6

Once the desired “crush” is achieved, install any remaining bolts [1] into the front cap.

Install the drain screw [3]. 

7

  • Snug the spindle cap srews [3]
  • Use a .001" shim [4] between the cartridge [1] and the spindle retainer [2]
  • Tap the spindle retainer with a plastic mallet until the shim clears every section of the cartridge
  • Torque the retainer screws [3] in a star pattern. HAAS TORQUE CHART
    • Note:You may need to start at a 1/3 of the torque value and torque them down 3 times. Torqueing down all the way the first time may displace the retainer cap and require it to be reset. 
  • Sweep between the cartridge and the retainer cap one last time to verify the .001" shim has clearance all the way around [4]

Follow the Spindle Deflection Test procedure to confirm bearings are properly loaded.

8

Re-seal and install bulkhead ring [1]. 

Install chuck onto spindle [2].

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554