My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

3rd Party Conveyor - Integration Aid - AD0657

Service Home How To Procedures 3rd Party Conveyor - Integration Aid - AD0657
Recently Updated Last updated: 10/16/2025

3rd Party Conveyor - Integration Aid


AD0657

3rd Party Conveyor - Integration Aid - AD0657

- Jump to Section - 1. Introduction 2. Electrical Requirements 3. Conveyor Envelope Requirements 4. Installation (3 steps) Back to Top

Introduction

This document is intended to aid in the integration of a 3rd party conveyor to a Haas machine with the Next Generation Control (NGC). Haas Service  personnel can help to make sure that the CNC machine operates correctly. 

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not fully understand. If you have any doubts about doing a procedure contact your Haas Factory Outlet (HFO) and schedule a service visit.

WARNING: There are a number of elements that are needed to install 3rd Party options on a Haas Machine. It is the responsibility of the customer to choose a 3rd Party manufacturer and integrator to successfully install these options to the Haas machine. The 3rd Party Option must meet the specification found in this document. The Haas Service and Applications staff will help to ensure the CNC machine is functioning properly, but is not responsible for setup or system integration of the 3rd Party option.

Machine Requirements:

  • This option can only be installed on UMC reboot machines. 
    • NOTE: The UMC-500, UMC-1000, UMC-1250, and UMC-1500-DUO are all considered reboot machine.  To verify if your UMC-750 is a reboot machine please refer to the UMC-750 Machine Version - Identification document. 

Functionality Requirements:

  • 3rd party conveyor motor must be capable of being reversed electronically in order to ensure “FWD/REV” direction corresponds with our control

93-1000877 THIRD PARTY CHIP CONVEYOR FIELD INSTALL are applicable to the following machines:

  • UMC-500/SS
  • UMC-750/SS
  • UMC-1000/SS
  • UMC-1000-P/SS
  • UMC-1250/SS
  • UMC-1500-DUO/SS

Electrical Requirements

The conveyor motor must satisfy the following electrical requirements to integrate to the Haas machine. 

WARNING: Motors outside of Haas specifications may not function as intended and Haas service are not responsible for such motors. 

  • Single phase motor, 211-259 VAC, 50/60Hz
  • Power: 1/8 HP nominal.
  • Full load current: 0.75 – 0.8 Arms
  • In-rush/locked rotor current: 1.7 Arms maximum.
  • Motor must be capable of being reversed electronically.
  • Thermal or impedance protection.
  • Power cable connector type: L15-20P (black, white, red, green).

Haas recommends the power cable to be a L15-20P (Black – Z, White – X, Red – Y, Green – G) type to be compatible with our receptacle (L15-20R) on the coolant connector bracket. 

Customers have the option to change power cables as needed so long as the power cable satisfies our electrical requirements and meets electrical safety standards. 

Conveyor Envelope Requirements

When purchasing a 3rd party conveyor Haas is requiring that it follows the envelope dimensions described in this image.

Please refer to the table below for the dimensions for your specific machine, tolerances are included with the measurement.

NOTE: In the table below dimension F & G are stated to be "adjustable." For dimension F this is the dimensions from one end of the side wing panel to the opposite end. Typically these have mounting slots for adjustability. For dimension G this is the dimensions from the top end of the side wing panel to the bottom of the conveyor. This is adjustable because depending where the wings attach this value may change.

Machine Model A B C D E F (Adjustable) G (Adjustable) H
UMC-500/SS 94.0 " Tol: +/- 3.0"  54.5" Tol: +/- 3.0" 42.0" Tol: +/- 1.5" 28.0" Tol: +/- 3.0" 50.0" Tol: +/- 3.0" 13.5" Tol: +/-0.5" 5.0" Tol: +0.0/-0.5" 11.5" Tol: +/- 1.0"
UMC-750/SS 118.0" Tol: +3.0 / -8.0" 74.0" Tol: +3.0 / -8.0" 58.5" Tol: +3.0 / -8.0" 28.0" Tol: +/- 3.0" 50.0" Tol: +/- 3.0" 13.5" Tol: +/- 0.5" 5.0" Tol: +0.0 / -0.5" 11.5" Tol: +/- 1.0"
UMC-1000/SS 118.0" Tol: +/- 3.0" 74.0" Tol: +/- 3.0" 58.5" Tol: +/- 3.0" 28.0" Tol: +/- 3.0" 50.0" Tol: +/- 3.0" 13.5" Tol: +/- 0.5" 5.0" Tol: +0.0 / -0.5" 11.5" Tol: +/- 1.0"
UMC-1250/SS 129.5" Tol: +/- 3.0" 83.5" Tol: +/- 3.0" 62.0" Tol: +/- 3.0" 28.0" Tol: +/- 3.0" 50.0" Tol: +/- 3.0" 13.5" Tol: +/- 0.5" 5.0" Tol: +0.0 / -0.5" 11.5" Tol: +/- 1.0"
UMC-1500-DUO/SS 145.5" Tol: +/- 3.0" 101.0" Tol: +/- 3.0" 85.5" Tol: +/- 3.0" 28.0" Tol: +/- 3.0" 50.0" Tol: +/- 3.0" 13.5" Tol: +/- 0.5" 5.0" Tol: +0.0 / -0.5"
11.5" Tol: +/- 1.0"

Installation

1

Remove the conveyor opening cover from the machine.

2

Place the conveyor into the machine by sliding the conveyor into the casting funnel. 

NOTE: The conveyor in the image will most likely not reflect the conveyor you purchase from a 3rd party vendor. This image is for reference only, please verify with your 3rd party vendor lifting points, weights, and other important details for installation.

Visit the Haas Business Center website to apply all applicable patches.

3

Wire the motor, Haas recommends to follow the motor wiring shown in this image.

NOTE: Motor wire colors can vary from vendor to vendor.

Please verify the following Conveyor Motion after wiring the motor:

When power is applied to black and red cable leads (“CHIP FWD” button on Haas control), conveyor moves in the forward direction, i.e., pushes chips out.

When power is applied to black and white cable leads (“CHIP REV” button on Haas control), conveyor moves in the reverse direction, i.e., pulls chips in.

NOTE: The wiring of white and red leads can be swapped to change the direction of the motor.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554