My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

APL V-Rail Retrofit Kit - Installation - AD0484

Service Home How To Procedures APL V-Rail Retrofit Kit - Installation - AD0484

APL V-Rail Retrofit Kit - Installation - AD0484

- Jump to Section - Back to Top

4.1 APL AU-AXIS V-RAIL Retrofit

Recently Updated Last updated: 02/01/2021

APL V-Rail Retrofit Kit - Installation


AD0484

APL V-Rail Retrofit Kit - Installation Video

Sheet Metal & Cable Removal

1

If the APL is already installed to a machine. Lower the ram to above the middle and right side of the table. The gripper plates should be parallel to the table and the gripper fingers 0.25" above the table. If connected to a machine, power off the machine.

Remove the front sheet metal cover[1].

Remove the top rear sheet metal cover[2].

Disconnect the motor cables for both motors[3].

Disconnect the switch cables[4] and switch cable zip ties.

 Note: Note how the switch cables are positioned on the switch.

 

2

Remove the horizontal cable carrier from rear lower sheet metal[1].

Remove the cable carrier from carriage plate[2] and vertical beam[3].

Remove the lower rear sheet metal[4].

If the APL has the shipping brackets installed. See the APL Installation procedure below for removal. Do not remove the vertical beam shipping bracket[5].

Note: If the vertical beam shipping bracket[5] is removed, install it to the vertical beam.

APL Installation

Motor & Carriage Removal

1

Remove the vertical beam motor and motor spacer[1] from the carriage plate.

Loosen the shipping bracket hardware[2] on the vertical beam and lower the ram to the table so the gripper plates or fingers rest on the table. Tighten the shipping bracket hardware.

Remove the horizontal beam motor[3] from the carriage plate.

Remove the 4 vertical wheels[4] from the left side of the vertical beam.

Slide the carriage away from the vertical beam and remove the 4 lower horizontal wheels[5] from the carriage plate and lift the carriage plate off of the horizontal beam.

Linear Rail Installation

1

Install the spacers[1] and T-nuts[2] to the v-rails. Space the spacers by one hole all the way down the v-rail. Torque the center screw[3] that mounts the spacer to the v-rail to 10 ft-lbs with the spacer pressed against the shoulder of the v-rail. Snug down the t-nuts.

Slide the rail onto beam snugging down and orienting the T-nut as you slide into the horizontal beam slot. Install 2 rails on top and 2 on bottom of the rack. The left side of the rail should be 4.5"[4] from the edge of the left side of the horizontal beam.

Assemble the V-rail spreader tool using wheels[5], bushings[6], spacers[7], washers[8], and screws[9] from the retrofit kit.

2

Remove the hard stop on the right side of the beam and slide the v-rail alignment tool onto the v-rails.

Start at the end of the rail and use a flat blade screwdriver to spread top rail and then tighten the right screw on the first spacer.

Note: Torque M6 screws to 10 ft-lbs.

Spread the lower rail and then tighten the right screw. Move down to next screw starting at the top rail and continue spreading and tightening the rails from the right to left. 

Note: Where the v-rails meet, use the screw driver to spread both rails and tighten the screws on either side. Insure that the rails are against each to have a smooth transition for the carriage.

Reinstall the hard stop 6.7"[1] from the edge of the beam.

Carriage & Motor Installation

1

Transfer the 4 vertical wheels[1] from the old carriage plate to the right side of the new carriage plate.

Remove the vertical switch[2] and the 2 sheet metal brackets[3] from the old carriage plate and install them to the new carriage plate.

Remove the wheel assemblies[4] from the v-rail spreader tool and install them with lock washers to the carriage plate.

Install the horizontal switch[5] and cable carrier bracket[6] to the carriage plate.

Install the carriage onto the v-rails and install the lower wheels.

Start with the outside wheels and adjust the cams so wheels engage the rail and do not spin.

Install the middle wheels and adjust the cams to engage the wheel to the rail.

2

Install the horizontal beam motor[1] to the carriage plate.

Slide the carriage to vertical beam and install the 4 vertical wheels[2] to the carriage plates.

Loosen the shipping bracket hardware on the vertical beam and raise the ram off the table. Tighten the shipping bracket hardware.

Install the vertical motor[3] to the carriage plate.

Sheet Metal & Cable Installation

1

Assemble the wipers and install them to carriage plate.

Install the lower rear sheet metal[1].

Install the cable carrier to the carriage plate[2] and vertical beam[3].

Install the horizontal cable carrier to the rear lower sheet metal[4].

 

2

Connect the motor cables to both motors[1].

Connect the switch cables[2] and install new switch cable zip ties.

Install the top rear sheet metal cover[3].

Install the front sheet metal cover[4].

Testing

1

Remove the vertical shipping bracket and move carriage along v-rails checking for wheel engagement and a smooth transition from one rail to the other.

Adjust the lower horinzontal wheels if engagement is not made along length of the v-rails.

 

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554