My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

EC-400/500/630 - WIPS - Field Installation - AD0778

Service Home How To Procedures EC-400/500/630 - WIPS - Field Installation - AD0778

EC-400/500/630 - WIPS - Field Installation - AD0778

- Jump to Section - 1. Introduction 2. Installation (25 steps) 3. Pop-up Probe Cylinder - Test (1 step) Back to Top
Recently Updated Last updated: 02/13/2025

EC-400/500/630 - WIPS - Field Installation


AD0778

Introduction

This procedure will show you how to install the WIPS system on EC-400/500/630 machines.

Requirements:

  • All NGC Machines

This procedure applies to the following kits:

  • 93-1000219 - INTUITIVE PROBING BT40 EC400
  • 93-1000230 - INTUITIVE PROBING CT40 EC400
  • 93-1000394 - INTUITIVE PROBING HSK-A63 EC-400/500
  • 93-1000866 - INTUITIVE PROBING CT50 EC-500/50
  • 93-1000867 - INTUITIVE PROBING BT50 EC-500/50
  • 93-1000868 - INTUITIVE PROBING CT50 EC-630
  • 93-1000869 - INTUITIVE PROBING BT50 EC-630

Installation

1

Stone and clean the B-AXIS BODY surface [1].

 

 

 

 

 

2

Stone [1] and clean the POP-UP PROBE ASSEMBLY surface [2].

Rotate the purple zip-tie and the gray zip-tie towards each other [3]. 

 

 

 

 

 

 

 

 

3

EC-630 Machines

Install bracket [1] with the (4) SCHS 5/16-18 X 2 1/2" bolts [2].

 

 

4

Remove right operator's side front panel [1].

5

Find the PURPLE HOSE & GRAY HOSE [1].

6

Route purple hose [1] and grey hose [2] air lines through the B-Axis Body Casting [3].

7

Cut the Purple and Gray Hose [1] H=3" long.

 EC-630 ONLY: 3" from top of Bracket

8

Remove the red plastic plugs from the POP-UP PROBE Assembly.

Connect the PURPLE HOSE [1] and GREY HOSE [2] to the POP-U PROBE.

9

EC-400/500 Machines

Fasten the POP-UP PROBE [1] to the B-AXIS BODY [2] with the (4) SHCS 5/16-18 x 10 [3].

Torque fasteners. Refer to Haas Fastener Torque Specifications.

10

EC-630 Machines

Fasten the POP-UP PROBE [1] to the B-AXIS BODY [2] with the (4) SHCS 5/16-18 x 10 [3].
NOTE: Note the orientation of the POP-UP PROBE.

Torque fasteners. Refer to Haas Fastener Torque Specifications.

11

Secure the UP/DOWN SENSORS [1] with VELCRO STRAPS.

Route the UP/DOWN SENSORS [1] through the CABLE CARRIER [2] (on the same channel as the air hoses).

12

Connect the UP/DOWN SENSOR CABLES [1] on the CONNECTOR BRACKET [2] location labeled PROBE UP and PROBE DOWN.

13

EC-400/500 Machines

Remove the hardware [1] that secures the PROBE BASE ASSEMBLE [2].

Remove the PROBE BASE ASSEMBLE [2] from the PROBE COVER ASSEMBLY.

14

EC-630 Machines

Remove the hardware [1] that secures the PROBE BASE ASSEMBLE [2].

Remove the PROBE BASE ASSEMBLE [2] from the PROBE COVER ASSEMBLY.

15

EC-400/500 Machines

Fasten the PROBE BASE PLATE COVER [1] onto the POP-UP PROBE [2] using the (2) FBHCS 1/4-20 x 1/2 screws [3].

16

EC-630 Machines

Fasten the PROBE BASE PLATE COVER [1] onto the POP-UP PROBE [2] using the (2) FBHCS 1/4-20 x 1/2 screws [3].

17

EC-400/500 Machines

Stone and clean the PROBE BASE PLATE surface highlighted [1] & [2].

18

EC-630 Machines

Stone and clean the PROBE BASE PLATE surface highlighted [1] & [2].

19

EC-400/500 Machines

Fasten the PROBE COVER ASSEMBLY [1] onto the PROBE BASE PLATE [2] with the FBHCS 1/4-20 x 1/2 [3].

 NOTE: Wrap the shop towel around exposed portion of the pop-up cylinder rod [4] to avoid any damage while aligning the linkage base. 

20

EC-630 Machines

Fasten the PROBE COVER ASSEMBLY [1] onto the PROBE BASE PLATE [2] with the FBHCS 1/4-20 x 1/2 [3].

 NOTE: Wrap the shop towel around exposed portion of the pop-up cylinder rod [4] to avoid any damage while aligning the linkage base. 

21

EC-400/500 Machines

NOTE: Wrap the shop towel around exposed portion of the pop-up cylinder rod to avoid any damage while aligning the linkage base. 

Attach the trap box lid linkage [3] to the top of the pop-up cylinder rod [4] with the bolt [1] and the flat washer [2].

Setup a dial indicator [5] magnetic base on the spindle to indicate the straight edge [6] of the linkage base in Z axis. 

Rotate the linkage base until the straight edge [6] is parallel to Z axis motion NTE 0.003" (0.075 mm). 

Hold the pop-up cylinder rod from rotating with 1" open wrench and tighten the mounting bolt [7].

Verify the alignment of the straight edge [6] after tightening the mounting bolt. Repeat the alignment steps if needed.   

22

EC-630 Machines

NOTE: Wrap the shop towel around exposed portion of the pop-up cylinder rod to avoid any damage while aligning the linkage base. 

Attach the trap box lid linkage [3] to the top of the pop-up cylinder rod [4] with the bolt [1] and the flat washer [2].

Setup a dial indicator [5] magnetic base on the spindle to indicate the straight edge [6] of the linkage base in Z axis. 

Rotate the linkage base until the straight edge [6] is parallel to Z axis motion NTE 0.003" (0.075 mm). 

Hold the pop-up cylinder rod from rotating with 1" open wrench and tighten the mounting bolt [7].

Verify the alignment of the straight edge [6] after tightening the mounting bolt. Repeat the alignment steps if needed.   

23

EC-630 Machines

Install the PROBE COVER LOWER [1] with a GASKET PROBE MOUNT CVR [2].

Fasten the (4) BHCS 10-32 x 3/8" [3] to the EC-630 bracket.

24

With the pop-up probe extended attach the linkage assembly [2] to the trap box lid [3] with the two BHCS [1]. Leave the bolts [1] loose at this time.

Retract the pop-up probe.

With the probe retracted make sure that the linkage mounting bolts [1] have some free movement in the slots. If the bolts are bound-up against the perimeter of the slot check the alignment of the linkage base in the previous step.

Tighten the linkage mounting bolts [1] in small increments until snug.

Extend the pop-up probe. 

Finish tightening the linkage mounting bolts [1] while observing the movement in the links [2]. The linkage mechanism should not have any bind or tension and you should be able to move the links and the lid a small amount by hand. Bound-up linkage will cause the probe repeatability problems.

NOTE: If binding occurs, the screws that fasten the box to the cylinder body [4] can also be used for adjustment. 

     

 

25

Install the OTS [1] onto the OTS base [2] and tighten the six setscrews around the OTS base.

Align the OTS stylus. Refer to the link below for more info.

WIPS - Installation

Pop-up Probe Cylinder - Test

1

On the CURRENT COMMANDS page navigate to the DEVICES - MECHANISMS tab and press F2 [1] to extend/retract the tool probe. 

Observe the operation of the pop-up probe cylinder and the trap box lid.

Refer to the link below to calibrate the probing system.

 

NGC - Probe Calibration

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554