My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
    • View All
      • Choose Options
    • View All
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

PSUP PCB - Replacement - NGC - AD0282

Service Home How To Procedures PSUP PCB - Replacement - NGC - AD0282

PSUP PCB - Replacement - NGC - AD0282

- Jump to Section - Back to Top

18.1 PSUP PCB - Replacement

Recently Updated Last updated: 02/03/2021

PSUP PCB - Replacement - NGC


AD0282

Revision A - 08/2025

Introduction

This procedure tells you how to replace the PSUP PCB on a machine that has the Next Generation Control.

Prerequisites

Caution: If the machine has a 4075-N and software version lower than 100.16.000.1040 you must install a patch to change Parameter 2009 Before you install the replacement PSUP PCB. Failure to do so will cause the machine to shut down immediately upon power up. If you are replacing a 4075-P or later, no patch is required. Download the configuration file from the HBC site.

Note:  Only Haas Certified technicians can log into this site.

If you install the new PSUP PCB on a machine with software lower than 100.16.000.1040 and did not applied the patch, you must do a clean software installation. Refer to Software Update - (Option 5) Clean Installation - NGC located on the HBC site.

This Document Applies to:

  • KIT PN: 93-3412, SVC KIT NGC PSUP-U 3PH CCA

Safety Notes:

Caution: When you do maintenance or repair on CNC machines and their components, you must always follow basic safety precautions. This decreases the risk of injury and mechanical damage.

Do these steps before you do work in the machine or in the control cabinet:

  • Set the main circuit breaker to the [OFF] position.
  • Use an approved lock with an approved safety tag. Always follow lock-out procedures in accordance to local government rules.
  • After turning off the machine, wait at least 5 minutes before working in the control cabinet, to allow power to dissipate. Wait for the voltage indicator LED on the vector drive to go off completely.
  • Always turn off the main air supply when you work on any part of the pneumatic system.
  • Make sure to rest the spindle head on a block of wood when work is done on a vertical axis. This will prevent any unintended movement that could result in the axis falling.
  • Never alter any safety circuits on the machine.
  • Never change any parameter while in [DEBUG] mode (Classic Haas Control) and he servos [ON]. Put the machine in [EMERGENCY STOP] mode to change any parameters.
  • Never operate the machine in [DEBUG] mode (Classic Haas Control).

You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes. Serious damage to the machine components can result in costly repairs. The service technicians at your Haas Factory Outlet (HFO) have the training and experience, and are certified to do these tasks safely and correctly. The repair and service work performed by our HFO is protected with a limited warranty.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not fully understand. If you have any doubts about doing procedure contact you Haas Factory Outlet (HFO) and schedule a service visit.

PCB Removal

1

Push [POWER OFF].

Set the main circuit breaker to the [OFF] position.

Lock the main circuit breaker. Use an approved lock with an approved safety tag.

Danger: After turning off the machine, wait at least 5 minutes before working in the control cabinet, to allow power to dissipate. Wait for the voltage indicator LED on the Vector Drive to go off completely.

Caution: When you handle a PCB, you must wear an Electrostatic Discharge (ESD) strap.

2

If a circuit breaker is at the TSC/HYD pump position on the PSUP PCB, remove it. Keep this breaker to install on the replacement PCB.

Put an identification label  each cable that is attached to the PCB. This makes the installation easier. Disconnect these cables.

Remove the standoffs.

Remove the PCB.

Installation

1

If the machine uses 480V, remove the jumper [1] at JP1 on the PSUP-U 3PH CCA PCB [A].

If the machine is a 240VAC and has a 60 hp vector drive, install the 2A CERAMIC FUSE [B] at F1.

If the machine uses a circuit breaker for the TSC/HYD pump, do these steps:

  • remove the covers [2] for the connectors.
  • remove the jumper [3] at JP2.
  • install the breaker [4] at the TSC/HYD pump position.

2

Install the replacement PSUP PCB.

Install the standoffs.

Connect all of the cables.

Set all of the circuit breakers on the PSUP PCB to the [ON] position.

[POWER ON] the machine.

3

15-inch monitor machines:

Make sure that LE1 [1], LE2 [2], and LE3 [3] are [ON], and the phase detect-pass lamp [4] is [ON] (green light).

  • Single phase machines
    • The phase-detect-pass lamp [4] must be on
    • The phase-detect-fail lamp [5] must be on
  • Three phase machines
    • The phase-detect-pass lamp [4] must be on
    • The phase-detect-fail lamp [5] must be off

Caution: 3 Phase Machines Only:

If lamps [4] and [5] are [ON]. the system has a loose wire, or a defective power source. 

Make sure that all three phases have power.

If only the phase-detect fail lamp is on, the leads are in the incorrect sequence.

Disconnect the machine from the main power supply and interchange two of the three leads to the machine.

4

19-inch monitor machines:

Make sure that LE2 [2], and LE3 [3] are [ON], and the phase detect-pass lamp [4] is [ON] (green light).

Note: LE1 [1] is [OFF] for 19-inch monitor machines. Refer to the PSUP Troubleshooting Guide for more details.

  • Single phase machines
    • The phase-detect-pass lamp [4] must be on
    • The phase-detect-fail lamp [5] must be on
  • Three phase machines
    • The phase-detect-pass lamp [4] must be on
    • The phase-detect-fail lamp [5] must be off

Caution: 3 Phase Machines Only:

If lamps [4] and [5] are [ON]. the system has a loose wire, or a defective power source. 

Make sure that all three phases have power.

If only the phase-detect fail lamp is on, the leads are in the incorrect sequence.

Disconnect the machine from the main power supply and interchange two of the three leads to the machine.

Verification

1

Do these steps to make sure the PSUP PCB operates correctly:

Important: When replacing an older PSUP with Rev P or U make sure the PSUP patch is installed.

To see the installed patches: Turn on the machine with the service key, then go to [PARAMETERS] [PATCHES] tab.  If the patch has not been installed download the patch from the HBC site.

  • Do this test for these circuit breakers:
    • GFCI/Light
    • Coolant pump
    • TSC/HYD pump (if installed)
    • Auger motor

           Caution: Do not do this test for the I/O Board/Fans/Solenoids circuit breaker.

  • Set the switch to the [OFF] position. Alarm 552 , [TRIPPED CIRCUIT BREAKER], occurs.
  • Set the switch to the [ON] position.
  • Push [RESET] to clear each alarm.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554