My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

UMC- B Axis - Platter with Plug Service Kit - AD0667

Service Home How To Procedures UMC- B Axis - Platter with Plug Service Kit - AD0667
Recently Updated Last updated: 08/23/2023

UMC- B Axis - Platter with Plug Service Kit


AD0667

Revision B - 10/2025

UMC- B Axis - Platter with Plug Service Kit - AD0667

- Jump to Section - 1. Introduction 2. Tools Required Back to Top

Introduction

This procedure explains how to replace  the B axis Platter on Reboot UMC machines.  

Note:  To identify which iteration of these machine models you are dealing with, refer to UMC-750 Machine Version - Identification.

This document applies to the following service kit:

  • 93-3784 B PLATTER W/PLUG SVC KIT (UMC-500/SS)
  • 93-3783 B PLATTER W/PLUG SVC KIT(UMC-750/SS and UMC-1000/SS)

You should not do mechanical or electrical machine repairs or service procedures unless you are qualified and knowledgeable about the processes.

Only authorized personnel with the proper training and certification should do this repair procedure.

All information herein is provided as a courtesy for Haas machine owners for reference and illustrative purposes only. Haas Automation cannot be held responsible for repairs you perform. Only those services and repairs that are provided by authorized Haas Factory Outlet distributors are guaranteed.

Tools Required

  • Lifting Aid T-2194A
  •  T-0128 for UMC-750/1000 Brake Indicator Holder or T-0129 for UMC-500 Brake Indicator Holder
  • 5% MOBIL MOLY GREASE (P/N: 99-1792)

C Axis Removal

1

Disable the C-Axis by changing parameter 7.004 to 1.

2

Remove the bottom cover from the C-Axis. Then, unwire the C-Axis servo motor and the scale.

3

Remove the 4 bolts that attach the C-Axis body to the B-Axis platter. (See Image)

4

Remove these 4 bolts.

5

Install the T-2194A lifting aid.

6

Remove the A-Frame support bolts and shims. Then, remove the A-Frame support.

7

Use the eye bolt installed on T-2194A to hoist the C-Axis with a forklift or crane.

8

Remove the remaining bolts that attach the C-Axis body to the B-Axis platter. (See Image)

9

Remove the C-Axis assembly from the machine.

B Axis Platter Removal

1

  • Home the B and C-Axis.
  • Press the Emergency Stop button.
  • Open the lube panel on the tool-changer side of the machine.
  • Rotate the ball valve shown to cut off air the machine.
    • The wings of the valve should be perpendicular to the pipe.
  • Purge excess air pressure from the machine by pulling and holding the ring on the purge valve until you no longer hear air escaping.
  • Note: The initial pull of the ring will make a popping sound. This is normal.

2

  • Remove sheet metal panels at the back of the enclosure to access the B-Axis brake assembly. 
  • Locate the hydraulic line [1] and B-Axis brake boosters [2]

3

 
  • Remove the brake line from both B-axis boosters

Important: Damage to brake ring will occur if air supply is not disconnected and purged from machine before beginning procedure.

4

  • Install a Male 7/16"-20 O-Ring Boss fitting (dash number -04) into the booster where the brake line was removed.

5

  • Open the lube panel on the tool-changer side of the machine.
  • Rotate the ball valve shown to return air to the machine.
    • The wings of the valve should be parallel to the pipe.

6

 
  • Remove the hydraulic line from the the B-Axis brake by removing the fitting shown. 

7

Make sure the brake booster is disconnected from the rotary before continuing. If the brake is pressurized with the platter removed, it will become damaged beyond recovery.

8

Remove the platter.

9

Inspect the brake surfaces.

B Axis Platter Installation

1

Coat the brake ring OD surface with the 5% MOBIL MOLY GREASE (99-1792)

Installing the B axis platter, leave the mounting bolts hand tight.

Connect all of the brake booster and hydraulic fittings and Refer to UMC-500/750/1000 Rotary Brake Bleed - AD0496 to bleed the B axis brake

2

Clamp the B axis brake (This will center the B axis platter over the brake ring) and gradually torque the B axis platter mounting bolts. Refer to Haas torque chart

Verify the run out of the ID of the B axis platter center bore once the bolts are torqued. This is N.T.E. 0.0015".

Note: Record the final value in Setting 254 5-Axis Rotary Center Distance. Depending on the indicator set up, Setting 254 may need to be set to Zero to prevent false readings.

Rotate the B axis over the full travel. Observe the servo load (spikes would indicate that the brake ring is dragging). Listen if there is any abnormal noises from the brake area as the B axis rotates.

 

C axis Installation

Requirement: Verify machine is equipped with Brake Regulators. Reference the following AD documents: UMC Brake Booster Regulator Service Kit - AD0601

1

Use the eye bolt installed on T-2194A to hoist the C-Axis with a forklift or crane.

2

Reinstall the C axis to the B axis and install the top 4 bolts 

3

Remove T-2194A and install the 4 bolts

4

Install remaining 4 bolts under the C AXIS BODY. Be sure to torque all bolts.

Refer to Haas torque chart

 

5

Install the brass center plug into the B axis platter.

Warning :  Verify B axis brake bleeding procedure is complete before installing plugs.

6

Install all plugs into the C axis body.

7

 Connect all the cables and hydraulic lines to the C axis. Re-install the Rotary Front Support. 

Refer to UMC-500/750/1000 Rotary Brake Bleed - AD0496 to bleed the C axis brake

Perform a complete geometry check:

EA0420 UMC 500 Inspection Report

EA0373 UMC 750 Inspection Report

EA0418 UMC 1000 Inspection Report

 

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554