My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

HCS-80-CE Carbide Cold Saw

  1. Shop Equipment
  2. Haas Saws

HCS-80-CE Carbide Cold Saw

    CNY ONLY
 

For the best pricing in your area, contact your local Haas Factory Outlet.

Haas Carbide Cold Saw, ∅0.39" - ∅3.15" capacity

Elevate shop productivity and precision with the Haas HCS-80-CE Carbide Cold Saw, designed to meet the rigorous demands of automated metal cutting. Engineered for precision, our carbide cold saw delivers smooth, clean cuts on a variety of metals, from steel to aluminum. The HCS-80-CE offers variable cutting speeds, automatic material feed, and fast rapids for high productivity.

  • Cutting range, round – Ø0.39 in - Ø3.14 in (Ø10 - Ø80 mm)
  • Cutting range, square – 0.39 in - 2.36 in (10 mm - 60 mm)
  • Automatic chip auger
  • Dust collection device
  • Mist spray system
  • Vise pressure regulator
  • Automatic lubrication

See Available Stock

Current Lead Time

Filters

Compare Machines
EXPLORE ALL INVENTORY
Contact Distributor

INDUSTRIAL SAWS

    HAAS JOURNAL

      Compare Machines
      • Configuration
      • Specs
      • Machine Info
      • Product Warranty

      STANDARD CONFIGURATION

      EXTERIOR PROTECTION

      CE Standard Fully Enclosed Protection

      ELECTRICAL FEATURES

      CE Electrical Safety
      Door Open Automatic Power-Off 
      Main Drive Permanent Magnet Motor
      Inverter

      PRODUCT FEATURES

      Automatic Chip Conveyor (spiral type)
      Motorized Chip Brush
      Dust Collection Device
      Mist Spray System
      Cabinet Air Conditioner
      LED Worklight

      MATERIAL FEEDING

      Servo Feed
      Simple Roller Table

      HYDRAULICS

      Automaic Chip Conveyor (spiral)
      Vise Pressure Regulator
      Top Clamp
      Hydraulic Cooling Fan
      Automatic Lubrication

      Cutting Range SAE Metric
      Cutting range round Ø0.39 in - Ø3.14 in Ø10 - Ø80 mm
      Cutting range square 0.39 in - 2.36 in 10 mm - 60 mm
      Shortest length of cut-off piece 0.2 in 5 mm
      Shortest remnant length in automatic operation 2.55 in+a 65 mm+a
      Shortest remnant length individual cut 1.18 in+a 30 mm+a
      Performance Characteristics SAE Metric
      Total connected load 24 hp 18 kW
      Power of saw motor 14.6 hp 11 kW
      Hydraulic motor 3 hp 2.2 kW
      Cutting speed, infinitely variable 30 - 160 rpm 30 - 160 rpm
      Saw feed speed 0.011 - 1.2 in/s 0.3 - 30 mm/s
      Rapid motion 5.9 in/s 150 mm/s
      Automatic material feed length, single stroke 31.5 in 800 mm
      Automatic material feed length, multiple stroke 393.66 in 9999 mm
      Saw Blade SAE Metric
      Saw blade diameter Ø12.4 in Ø315 mm
      Saw blade bore Ø1.25 in Ø32 mm
      Saw blade thickness 0.078 in - 0.009 in 2 mm - 2.3 mm
      Dimensions SAE Metric
      Length 90.55 in 2300 mm
      Width incl. chip conveyor 88.97 in 2260 mm
      Height 87 in 2210 mm
      Material support height 36.4 in 925 mm
      Shipping Dimensions and Weight SAE Metric
      Saw Crate (W x L x H) 86.6 in x 98.4 in x 86.6 in 2200 x 2500 x 2200 mm
      Infeed Table Crate  (W x L x H) 63 in x 82.7 in x 98.4 in 1600 x 2100 2500 mm
      Saw Crate Weight 4850 lb 2200 kg
      Infeed Table Weight 1150 lb 522 kg

      TECHNICAL DOCUMENTS

      VIDEOS

      TECHNICAL DOCUMENTS
      • 3D Model (ZIP)
      • Layout Drawing
      • Installation
      • Operator’s Manual
      • PRODUCT WARRANTY

      *NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

      Recently Updated

      The Haas Cold Saw


      Get a closer look at the HCS-80. Darien walks through every key feature, including hydraulic clamping, carbide blade, chip management, control cabinet, and more, so you know exactly what you're getting.

      Watch now
      Haas 1 Year Warranty. Product of Haas CNC machine tools.

      Haas Product Warranty - 1 Year

      This product includes a full 1-year warranty – parts and labor – with support by your local Haas Factory Outlet.

      Need help finding the right machine?

      Build & Price

      Let us help you find the right one for your shop.

      Get Started

      Need More Information?

      If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

      Language Preference :
      Loading

      All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

      Recently Viewed Items

      You Have No Recently Viewed Items Yet

      Feedback
      Haas Logo

      Haas Delivered Price

      This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

      KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

      Sign up now!   

      HAAS TOOLING ACCEPTS THE FOLLOWING:

      • Service & Support
      • Owners
      • Request Service
      • Operator Manuals
      • Haas Parts
      • Rotary Repair Request
      • Pre-Install Guides
      • Shopping Tools
      • Build & Price a New Haas
      • Available Inventory
      • The Haas Price List
      • CNCA Financing
      • About Haas
      • Accessibility Statement
      • DNSH Statement
      • Export Compliance
      • Careers
      • Certifications & Safety
      • Contact Us
      • History
      • Terms & Conditions
      • Haas Tooling Terms & Conditions
      • Privacy
      • Warranty
      • Haas Community
      • Haas Certification Program
      • Haas Motorsports
      • Gene Haas Foundation
      • Haas Technical Education Community
      • Events
      • Join the Conversation
      • Facebook
      • X
      • Flickr
      • YouTube
      • LinkedIn
      • Instagram
      • TikTok
      © 2026 Haas Automation, Inc – CNC Machine Tools

      This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

      2800 Sturgis Rd., Oxnard, CA 93030
      Toll Free: (888) 817-4446 / Fax: 805-278-8554