My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

SR-3015P Sheet Router

  1. Vertical Mills
  2. SR Sheet Routers
  3. SR-3015P Sheet Router w/ATC

SR-3015P Sheet Router w/ATC

    CNY ONLY

For the best pricing in your area, contact your local Haas Factory Outlet.

Sheet Router with 118" x 59" x 11.7" travels and ATC

See Available Stock

Current Lead Time

Filters

  • ISO30 Taper
  • 3 Axis
  • 24k RPM
  • 12 Tool Capacity
Compare Machines
EXPLORE ALL INVENTORY
Contact Distributor

Haas SR Series sheet routers are affordable alternatives to gantry-style milling machines for cutting lighter materials, such as wood, plastics, high-density foam, and composites. Powered by the industry-leading Haas control, SR Series routers provide a level of programmability and functionality not found in other CNC routers 

The SR-3015P is equipped with an 24,000-rpm ISO30-taper spindle and a 12-station linear tool changer for high productivity and fully automated operation. It comes standard with a PVC vacuum table with selectable zones, and a 7.4 hp (5.5 kW) vacuum pump (for use with the grid table and sealing cord). The machine’s large travels easily accommodate full sheets of material, long extrusions, or multiple setups of smaller parts, and the intuitive Haas control interface and robust features make programming and adjustments easy – even for beginners.

NOTE: The SR-3015P uses servomotor axis drives. Includes (12) ISO30 ER32 toolholders with pull studs, and (1) ER32 collet wrench.

  • 24,000-rpm ISO30 integral motor spindle
  • Vacuum table with 7.4 hp (5.5 kW) pump
  • 12-station linear tool changer
  • Built-in tool setting system
  • Built-in dust removal system
  • Full-function, easy-to-use Haas control
  • Includes (12) ISO30 ER32 toolholders, with pull studs, and (1) collet wrench

ATTENTION! The supplied vacuum pump is suitable for use with the standard grid table, using sealing cord to hold down the workpiece. For use with spoil board, a much larger vacuum pump from a 3rd-party supplier will be required.

NOTE: SR Series sheet routers are intended for profiling, drilling, and shaping flat sheets of lighter materials. They are not intended for surfacing large areas with high accuracy.

Available for order in North America only.

HAAS SHEET ROUTER

DOWNLOAD BROCHURE

HAAS JOURNAL

    Compare Machines
    BUILD & PRICE
    Contact Distributor
    • Build-&-Price
    • Specs
    • Machine Info

    Travels S.A.E METRIC
    X Axis 118.00 in 3000 mm
    Y Axis 59.00 in 1500 mm
    Z Axis 9.80 in 250 mm
    Spindle Nose to Table (~ max) 11.7 in 297 mm
    Spindle Nose to Table (~ min) 1.9 in 47 mm
    Spindle S.A.E METRIC
    Max Rating 12.1 hp 9.0 kW
    Max Speed 24000 rpm 24000 rpm
    Max Torque 5.6 ft-lbf @ 10000 rpm 7.6 Nm @ 10000 rpm
    Drive System Integral Spindle/Motor Integral Spindle/Motor
    Taper ISO30 ISO30
    Table S.A.E METRIC
    Length 120.1 in 3050 mm
    Width 59.0 in 1500 mm
    Max Weight on Table (evenly distributed) 2976 lb 1350 kg
    Between Columns 62.4 in 1584 mm
    Feedrates S.A.E METRIC
    Max Cutting 394 ipm 10.0 m/min
    Rapids on X 1772 ipm 45.0 m/min
    Rapids on Y 1772 ipm 45.0 m/min
    Rapids on Z 591 ipm 15.0 m/min
    Axis Motors S.A.E METRIC
    Drive Type Servomotor Servomotor
    Max Thrust X 900 lbf 4004 N
    Max Thrust Y 450 lbf 2002 N
    Max Thrust Z 1215 lbf 5406 N
    Tool Changer S.A.E METRIC
    Type Linear Rack Linear Rack
    Capacity 12 12
    Max Tool Diameter (full)** 2.0 in 50 mm
    Max Tool Length (from gage line) 3.25 in 83 mm
    Max Tool Weight 22.0 lb 10.0 kg
    Tool-to-Tool (avg) 20.00 s 20.00 s
    Air Requirements S.A.E METRIC
    Air Required† 4 scfm @ 100 psi 113.0 L/min @ 6.9 bar
    Inline Air Hose 3/8 in 3/8 in
    Coupler (Air) 3/8 in 3/8 in
    Air Pressure Min 80 psi 5.5 bar
    Electrical Specification S.A.E METRIC
    Spindle Speed 24000 rpm 24000 rpm
    Drive System Integral Spindle/Motor Integral Spindle/Motor
    Spindle Power 10.0 hp 7.5 kW
    Input AC Voltage (3 Phase) - Low 220 VAC 220 VAC
    Full Load Amps (3 Phase) - Low 60 A 60 A
    Input AC Voltage (3 Phase) - High* 440 VAC 440 VAC
    Full Load Amps (3 Phase) - High* 30 A 30 A
    Dimensions - Shipping S.A.E METRIC
    Domestic Pallet 90.0 in x 180.0 in x 78.0 in 229 cm x 457 cm x 198 cm
    Export Pallet 90.0 in x 180.0 in x 78.0 in 229 cm x 457 cm x 198 cm
    Weight 4057 lb 1840.0 kg

    NOTE: All specifications listed are for the standard machine configuration. Optional equipment may change the machine’s specifications.

    *Haas machines are designed to operate on 220 VAC (200-240 VAC) power. An optional internal high-voltage transformer (380 - 480 VAC) is available for all models, except the Desktop Machines, CL-1, CM-1, and SR Series routers. This optional high-voltage internal transformer is not field installable; it must be ordered with the machine.

    Haas machines destined for Europe and the UK are configured with an internal high-voltage non-isolated transformer to operate on 400 VAC, except the Desktop Machines, CL-1, CM-1, and SR Series routers. 

    **Optional tool changers may have a different max tool size than the standard tool changer. Extra-large tools may require two adjacent pockets empty between tools. Click here for toolholder specifications.

    ATTENTION! Optional high-performance spindles may have a higher power requirement than the standard spindle. However, if the spindle horsepower (kW) does not change, the power requirement remains the same. Verify the power requirement before running power for your machine.

    † Air consumption on 40-taper DC Series machines may be higher, when Through-Tool Air Blast (TAB) is activated.

     

    AVAILABLE OPTIONS

    TECHNICAL DOCUMENTS

    RELATED PRODUCTS

    Standard Features

    Spindles

    • 24,000-rpm ISO30 Spindle

    Tool Changers

    • 12-Station Linear Tool Changer

    Chip & Coolant Management

    • Air-Oil Blast, SR-P Series

    The Haas Control

    • Control Widescreen Monitor
    • Large Remote Jog Handle with Touchscreen Display
    • Ethernet Interface
    • WiFi Connection for the Haas Control
    • Power Surge Protection
    • Advanced Tool Management
    • Media Display M-Code; M130
    • HaasConnect: Remote monitoring
    • HaasDrop
    • Visual Part Programming System
    • Spindle Orientation
    • User-Definable Macros
    • Coordinate Rotation and Scaling
    • Standard Program Memory, 1 GB

    Product Options

    • Dust Collector for Sheet Router
    • Vacuum Table System
    • Phone Charging Stand

    Warranty

    • 6-Month Standard Warranty
    Available Options

    * Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

    Automation Options
    TECHNICAL DOCUMENTS
    • 3D Model (ZIP)
    • Installation Guide
    • Layout Drawing
    • Operator’s Manual
    • SR-3015P Flyer

    *NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

    RELATED PRODUCTS

    SMALLER VERSION

    Haas SR-3015

    SR-3015 Sheet Router

    CNC Sheet Router with 118" x 59" x 7.1" travels

    • ER32 Collet Taper
    • 3 Axis
    • 18k RPM
    • 1 Tool Capacity
        CNY ONLY
    Learn More Build & Price

    DIFFERENT APPROACH

    Haas DT-2

    DT-2

    CNC Drill/Tap Center with 28" x 16" x 15.5" travels

    • 30 Taper
    • 3 Axis
    • 10k RPM
    • 20+1 Tool Capacity
        CNY ONLY
    Learn More Build & Price

    COMPACT 40-TAPER

    Haas Super Mini Mill

    Super Mini Mill

    Super-Speed Mini Vertical Mill with 16" x 14" x 15" travels

    • 40 Taper
    • 3 Axis
    • 10k RPM
    • 30+1 Tool Capacity
        CNY ONLY
    Learn More Build & Price

    Need help finding the right machine?

    Build & Price

    Let us help you find the right one for your shop.

    Get Started

    Need More Information?

    If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

    Language Preference :
    Loading

    All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

    Recently Viewed Items

    You Have No Recently Viewed Items Yet

    Feedback
    Haas Logo

    Haas Delivered Price

    This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

    KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

    Sign up now!   

    HAAS TOOLING ACCEPTS THE FOLLOWING:

    • Service & Support
    • Owners
    • Request Service
    • Operator Manuals
    • Haas Parts
    • Rotary Repair Request
    • Pre-Install Guides
    • Shopping Tools
    • Build & Price a New Haas
    • Available Inventory
    • The Haas Price List
    • CNCA Financing
    • About Haas
    • Accessibility Statement
    • DNSH Statement
    • Export Compliance
    • Careers
    • Certifications & Safety
    • Contact Us
    • History
    • Terms & Conditions
    • Haas Tooling Terms & Conditions
    • Privacy
    • Warranty
    • Haas Community
    • Haas Certification Program
    • Haas Motorsports
    • Gene Haas Foundation
    • Haas Technical Education Community
    • Events
    • Join the Conversation
    • Facebook
    • X
    • Flickr
    • YouTube
    • LinkedIn
    • Instagram
    • TikTok
    © 2026 Haas Automation, Inc – CNC Machine Tools

    This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

    2800 Sturgis Rd., Oxnard, CA 93030
    Toll Free: (888) 817-4446 / Fax: 805-278-8554