My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
    • View All
      • Choose Options
    • View All
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

40/50-Taper Spindle - Hubbed Encoder - Replacement - AD0182

Service Home How To Procedures 40/50-Taper Spindle - Hubbed Encoder - Replacement - AD0182
Recently Updated Last updated: 10/14/2025

40/50-Taper Spindle - Hubbed Encoder - Replacement


AD0182

Applies to machines built from: February, 2008

40/50-Taper Spindle - Hubbed Encoder - Replacement - AD0182

- Jump to Section - 1. Introduction 2. Parts Required 3. 40-Taper Spindle - Hubbed Encoder - Replacement (5 steps) 4. 50-Taper Spindle - Hubbed Encoder - Replacement (5 steps) 5. 40/50 - Taper Spindle - Hubbed Encoder - Adjustment (5 steps) Back to Top

Introduction

This procedure tells you how to remove and install a encoder with a hub. Perform this procedure on VMCs and HMCs with a 40-taper or 50-taper hubbed spindle encoder. 

Do not perform this procedure for an encoder with a shaft. If you have an optical encoder with a shaft refer to the 40/50-Taper Spindle - Optical Encoder Replacement.

Parts Required

  • P/N 93-1902 HAAS MAGNETIC ENCODER - NEW WING

40-Taper Spindle - Hubbed Encoder - Replacement

1

Press [POWER OFF].

Set the main circuit breaker to the OFF position.

Lock the main circuit breaker. Use an approved lock with an approved safety tag.

Remove the spindle head covers as necessary.

Remove the (3) screws [1] and the (3) washers [2] that attach the cover [3] of the encoder.

Remove the encoder cover.

Disconnect the encoder cable [4].

2

Loosen the (2) screws [1] on the collar clamp.

3

Remove the screw and small spacer [1] from the bracket. Remove the large spacer and washer [2].

Keep these for the installation.

4

Remove the encoder assembly from the motor shaft.

5

Remover the cover of the replacement encoder.

Attach the replacement encoder to the replacement bracket. Use the (2) screws.

Perform these steps in the opposite order to install the encoder assembly onto the motor shaft.

50-Taper Spindle - Hubbed Encoder - Replacement

1

Remove the access panel to get access to the encoder.

Remove the (3) screws that attach the cover of the encoder.

Remove the encoder cover.

2

Remove the (2) screws [1] that attach the encoder to the bracket.

Remove the ground cable [2].

Disconnect the encoder cable [3].

3

Remove the (2) screws [1] that attach the bracket [2] to the spindle motor.

Remove the bracket.

Discard the bracket.

4

Loosen the (2) screws [1] on the collar clamp.

5

Remove the encoder assembly from the motor shaft.

Perform these steps in the opposite order to install the new encoder assembly onto the motor shaft.

40/50 - Taper Spindle - Hubbed Encoder - Adjustment

1

If you have a 40-Taper Spindle:

Use a feeler gauge.

Measure the distance between the bracket and the washer.

The distance must be between 0.02"- 0.04" (0.5 mm - 1 mm).

If the distance is not correct:

  • Loosen the collar screws.
  • Move the encoder higher or lower on the shaft of the motor. This changes the distance.
  • Tighten the collar screws.
  • Measure the distance again.
  • Repeat the steps above until distance is correct.

Tighten the encoder bracket screw.

2

If you have a 50-Taper Spindle:

Use a feeler gauge.

Measure the space in the wing as shown. [1].

The distance must be between 0.02"- 0.04" (0.5 mm - 1 mm).

If the distance is not correct:

  • Loosen the collar screws.
  • Move the encoder higher or lower on the shaft of the motor. This changes the distance.
  • Tighten the collar screws.
  • Measure the distance again.
  • Repeat the steps above until distance is correct.

Tighten the encoder bracket screws.

Tighten the encoder screws.

3

Operate the spindle clockwise for 1 minute [1].

Look at the spindle motor load gauge [2].

The encoder is adjusted correctly if the value is less than 20%.

Repeat step 2 if the value is higher than 20%.

If the value is higher than 20%, make sure the encoder parameters are correct. Refer to Parameter Checker.

4

Operate the spindle at 25%, 50% and 100% [1] of maximum speed.

 Note: In this example the maximum speed is 7500 RPM.

Make sure the RPM in the program [1] is the same as the RPM in the display [2].

If these RPM values are not the same, make sure the encoder parameters are correct. Refer to Parameter Checker.

When the values are correct, make sure all the screws are correctly tightened.

5

Refer to the applicable spindle orientation procedure.

  • VMC - Side-Mount Tool Changer - Spindle Orientation Offset - Parameter 257
  • VMC - Umbrella Tool Changer - Spindle Orientation Offset - Parameter 257

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554