My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
    • View All
      • Choose Options
    • View All
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

40-Taper - Gearbox - Installation Aid - AD0188

Service Home How To Procedures 40-Taper - Gearbox - Installation Aid - AD0188
Recently Updated Last updated: 10/10/2024

40-Taper - Gearbox - Installation Aid


AD0188

Applies to machines built from: January, 1990

40-Taper - Gearbox - Installation Aid - AD0188

- Jump to Section - 1. Introduction 2. Installation (4 steps) 3. Parameter Setup 4. 40 Taper Gearbox Lubrication System Back to Top

Introduction

 

Each Haas Factory replacement gear box has been fully tested before leaving the factory.  It is the installing agents responsibility to ensure the previous gearbox has been thoroughly and correctly trouble shot before installing the new replacement item.

Failure to ensure the root cause of the previous failure will result in damage to the newly installed components and will not be covered under Haas Warranty

Installation

Push [POWER OFF] .

Set the main circuit breaker to the OFF position. Lock the main circuit breaker. Use an approved lock with an approved safety tag.

1

Before you install a replacement gearbox, you must find the type of sensors in the old gearbox. If the old gearbox has mechanical switches [1] and the replacement gearbox has proximity sensors [2] remove the mechanical switches from the old gearbox and install them on the replacement gearbox.

Refer to step 3.

NOTE: The gearbox with micro switches [3] is backwards compatible with gearbox that used mechanical or proximity sensors. Use adapter cable PN 33-1382 that comes with the gearbox to connect the micro switches to the terminal bracket.

2

Do this step if the old gearbox has mechanical switches [1] and you install  a replacement gearbox with proximity sensors.

  1. Remove the (4) bolts [3] from the oil tank [2].
  2. Remove the shift dampener [4].
  3. Transfer the mechanical switches [1] to the replacement gearbox.

If the mechanical switches [5] from the old gearbox look damaged:

  1. Disconnect the mechanical-switch cables [5] from the terminal bracket.
  2. Measure the resistance from the mechanical-switch cables. The open contact measurement should be 100 kOhms. The closed contact measurement should be between 0-3 Ohms.

3

Remove these parts and thoroughly inspect them before transferring to the replacement gearbox assembly:

  1. Transmission oil pump
  2. Solenoid pack and connector bracket

    Note: On CALM machines, the connector bracket is installed behind the spindle. The solenoid pack is in the CALM cabinet. Neither require removal.

  3. Spindle encoder
  4. Spindle drive belt
  5. High/low gear proximity sensors or mechanical switches
  6. Mid belt shield

Remove the shot pin orientation assembly, if it is installed, and install it on the replacement gearbox.

Refer to the chart below for other items to consider when replacing the gearbox.  Thoroughly clean and inspect all re-used items to ensure proper operation of the new gearbox assembly.

 

Components to check Action
Air Hose Install new
1/4" Air hoses for High/Low Gear Install new
Fan cable Inspect, re-use/replace on condition
High/Low gear cable Install new (Clean and check connectors)
OIl Flow/Pressure Cable Inspect, re-use/replace on condition
OIl Level Switch Cable Inspect, re-use/replace on condition
Encoder Cable Inspect, re-use/replace on condition
Fan Clean, Inspect, re-use/replace on condition
Spindle Encoder Inspect, re-use/replace on condition
Drive Belt(s) Inspect, re-use/replace on condition
Encoder Belt Inspect, re-use/replace on condition
Oil Pump Inspect, re-use/replace on condition
Flush oil lines and pump
Clean oil filter
High/Low Gear/ Pre-Charge/shot Pin valve  Install new for Non-CALM, Reuse for CALM
Shot pin Orientation assembly Inspect, re-use/replace on condition
Spindle Drive (Brushless) Vector Drive upgrade
Replace shift solenoid cables
Replace shift solenoid
Check and/or replace I/O
Verify parameters for Lincoln or Baldor vendor
Set parameter 75 (gear change speed) to zero
Spindle Drive (Brush) Replace cables
Replace shift solenoid
Check and/or replace I/O board
Verify parameters for Lincoln or Baldor vendor
Set parameter 75 (gear change speed) to zero
Spindle Drive - Troubleshooting Guide CHC

For further assistance on the spindle drive please reference the spindle drive troubleshooting guide.

4

If the encoder from the old gearbox is a belted encoder [2]:

  1. Remove the belted encoder [2] from the old gearbox.
  2. Install the belted encoder assembly [2] on the standoffs [1].

if the encode from the old gearbox is not a belted encoder [2], remove the standoff [1].  Move the encoder to the new gearbox.

If the air solenoid assembly has a 35-psi regulator [3] on the input side of the shift solenoid, remove it.  Replace the 35-psi air regulator [3] with the tee fitting [4].  On CALM machines, the air regulator [7] is in the CALM cabinet.

If the air solenoid assembly has an adjustable air regulator, set the air pressure to 80 psi.

Install the fitting [5] on the high-gear side of the air solenoid assembly.  Install the hose [6] from the air-over oil shifting assembly to the fitting [5].

Parameter Setup

Software Upgrade Information:

Upgrade M18.xx software to the latest M18.xx main software and Mocon software. Upgrade M17.xx software to the latest Mocon software. Do not update the main software.

Make sure these Parameters are correct:

  • Change Parameter 1305 to 3.
  • Change Parameter 1304 to 10.
  • Change Parameter 130 from 1000 to 1300.
  • Change Parameter 75 to 2 for software 9.08 or sooner
  • Change Parameter 75 to 30 for software 9.09 or later

This table applies to a 16DP-65T Gearbox: Part Numbers 93‑30‑9990B, 93‑30‑9991B, 93‑30‑9992B, 93‑30‑9993B, 93‑30‑9993C, 93‑30‑9994B, 93‑30‑9994C, 93‑30‑11022A, 93‑30‑11022B

Enter the value for Parameter 150 for your gearbox based on the spindle RPM and the values of the parameters listed:

16DP-65T Parameter 150 Chart
RPM Parameter 131: Parameter 183: Parameter 1287: Parameter 1288: Parameter 150:
5000 5000 16667 N/A N/A 1212
7500 7500 20000 N/A N/A 1818
8100 8100 26667 10000 10000 2424
8100 8100 21600 N/A N/A 1963
10000 10000 26667 10000 10000 2424
10000 10000 26667 N/A N/A 2424

The following table applies to the Paramters for Baldor/ABB Motor kits:

  • 93-4777 SPINDLE MTR 30T BELT 30K ABB
  • 93-4787 GBOX ASSY 16DP65T 40T VF, SERVICE ABB
  • 93-4788 SPNDL MTR 30K TBLK ABB-SERVICE
  • 93-4789 SPNDL MTR GR 5K 10HP TBK ABB
  • 93-4790 SER SPNDL MTR 10K TBLK ABB
  • 93-4791 SPNDL MTR 30K 5M TBLK ABB
  • 93-4792 GBOX ASSY 7.5/10K 16DP65T 30/10 VD/DEL ABB
  • 93-4793 GBOX ASSY HS 10HP VD 16DP65T ABB

Change parameters 180 and 181 to the following values:

Motor Configuration Parameter Value

WYE/DELTA

or

Fixed WYE

180

180 * Par183 / 26667

Note: See example below

181 38

Fixed DELTA

and

40HP Vector Drive

180

150 * Par183 / 26667

Note: See example below

181 37

Example for Parameter 180:

Parameter 180 = 180 * (Parameter 183 / 26667) 

So if Parameter 183 on the machine = 25000, Parameter 180 for Baldor/ABB = 168.74, so round up to 169.

40 Taper Gearbox Lubrication System

The video shows how the 40 Taper Gearbox lubrication system works.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554