My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

50-Taper - Inline Spindle Motor - Replacement - AD0036

Service Home How To Procedures 50-Taper - Inline Spindle Motor - Replacement - AD0036
Recently Updated Last updated: 05/16/2023

50-Taper - Inline Spindle Motor - Replacement


AD0036

50-Taper - Inline Spindle Motor - Replacement - AD0036

- Jump to Section - 1. Introduction 2. Removal (21 steps) 3. Installation (34 steps) Back to Top

Introduction

This procedure tells you how to replace the inline spindle motor on a 50-taper vertical machining center (VMC). 
 
  1. 50-Taper Inline Spindle Motor
  2. Mounting Plate
  3. Mounting Adaptor
  4. Tool Release Piston (TRP) Assembly

Tools Required:

  • Lifting device capable of lifting 400 lb (181 kg)
  • (4) 4" x 4" x 12" (102 mm x 102 mm x 305 mm) wooden blocks

Removal

1

Remove the spindle head covers.

2

Remove the terminal block cover and disconnect the power wires from the terminal block.

3

Remove the spindle motor shroud.

4

Disconnect the (3) air hoses from the tool release piston (TRP) assembly.

5

If equipped, disconnect the Through-Spindle Coolant (TSC) drain tube.

6

If equipped, remove the TSC union assembly.

 Note: The TSC union assembly has left-handed threads.

7

Disconnect the (2) TRP proximity switches from the connector panel on the rear spindle head cover.

8

Disconnect the ground wire from the encoder body.

9

Remove the encoder cap and disconnect the encoder cable.

10

Remove the (4) bolts from the encoder to release tension on the encoder belt. Remove the encoder belt.

11

Remove the (2) bolts shown from the front and rear TRP retainer tabs.

12

Loosen the remaining bolt on each TRP retainer tab.

13

Move the front TRP retainer tab away from the coupling.

14

Move the rear TRP retainer tab away from the coupling.

15

Remove the (4) 1/2" bolts connecting the spindle motor, mounting plate, and TRP assembly to the mounting adaptor. Attach lifting straps to the encoder plate eyelets. Lift the assembly straight up until it clears the mounting adaptor. Move the assembly away from the machine.

16

Remove the coupling insert.

17

Remove the transfer tube.

18

Support the motor/TRP assembly. Remove the (4) 1/2" nuts, washers, and spacers to separate the TRP assembly from the mounting plate.

19

Remove the (4) 1/2" bolts to separate the mounting plate from the spindle motor.

20

Support the spindle motor on (4) 4" x 4" x 12" (102 mm x 102 mm x 305 mm) wooden blocks. Make sure the spindle motor coupling does not touch the ground. Remove the lifting straps.

21

Remove the (4) nuts and washers to separate the encoder plate from the top of the spindle motor.

Installation

1

This procedure tells you how to install the inline spindle motor to a 50-taper vertical milling center (VMC).

Remove the top of the new spindle motor shipping crate.

Use (4) nuts and washers to install the encoder plate to the top of the new spindle motor.

2

Attach the lifting straps to the encoder plate eyelets.

Lift the new spindle motor from the shipping crate.

3

Use (4) 1/2" bolts to install the mounting plate to the new spindle motor. Hand tighten only.

4

Attach the magnetic base of a dial indicator to the new spindle motor coupling.

5

Sweep the mounting plate to within 0.001" total indicated runout (TIR) of the spindle motor coupling. Torque the 1/2" bolts to 50 ft-lb (68 Nm).

6

Find and mark the high spot of the spindle motor coupling.

7

Find and mark the high spot of the spindle coupling.

8

Install the new spindle motor and mounting plate assembly to the mounting adaptor using (4) 1/2" bolts. Align the coupling high spot marks within 0.001" of each other. Torque the bolts to 50 ft-lb (68 Nm).

 Note: Do not install the coupling insert or transfer tube.

9

Tape the couplings together.

10

Attach the magnetic base of a dial indicator to the spindle coupling. Maximum coupling-to-coupling deflection should be less than 0.001" (0.025 mm) during a full revolution.

 Note: For clarity, the mounting adaptor is not shown.

11

If the coupling-to-coupling deflection is not within 0.001" (0.025 mm), loosen and then hand tighten all of the 1/2" and 5/16" bolts on the mounting plate couplings.

12

Tap the mounting plate with a rubber mallet or brass hammer to remove runout.

13

When the coupling-to-coupling deflection is within 0.001" (0.025 mm), torque the (2) rear 1/2" bolts to 50 ft-lb (68 Nm).

14

Torque the (2) front 1/2" bolts to 50 ft-lb (68 Nm).

15

Torque all 5/16" bolts to 25 ft-lb (34 Nm).

16

Check the coupling-to-coupling deflection during a full revolution. Repeat the alignment process if necessary.

 Note: For clarity, the mounting adaptor is not shown.

17

Remove the (4) 1/2" bolts connecting the new spindle motor and mounting plate assembly to the mounting adaptor.

18

Use (4) 1/2" nuts, washers, and spacers to install the TRP assembly to the spindle motor and mounting plate assembly. Torque the nuts to 50 ft-lb (68 Nm).

19

Install the coupling insert to the spindle coupling.

20

Install the transfer tube to the spindle coupling.

21

Use (4) 1/2" bolts to install the new spindle motor, mounting plate, and TRP assembly to the mounting adaptor. Align the coupling high spot marks as near to each other as possible. Torque the bolts to 50 ft-lb (68 Nm).

22

Push the front TRP retainer tab toward the coupling.

23

Push the rear TRP retainer tab toward the coupling.

24

Install the bolts in the front and rear TRP retainer tabs. Torque the (3) bolts on both TRP retainer tabs to 25 ft-lb (34 Nm).

25

Connect the (3) air hoses to the TRP.

26

If equipped, install the TSC union assembly.

 Note: The TSC union assembly has left-handed threads.

27

If equipped, install the TSC drain tube.

28

Connect the (2) TRP proximity switches to the connector panel on the rear spindle head cover.

29

Install the encoder belt and bolts to the new spindle motor.

30

Connect the encoder cable to the encoder and replace the encoder cap.

31

Install the encoder ground wire to the encoder body.

32

Install the spindle motor shroud.

33

Connect the power wires to the terminal block and install the terminal block cover.

34

Install the spindle head covers.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554