My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

Hydraulic Counterbalance - Pressure Switch - Replacement - VMC - AD0331

Service Home How To Procedures Hydraulic Counterbalance - Pressure Switch - Replacement - VMC - AD0331
Recently Updated Last updated: 10/24/2025

Hydraulic Counterbalance - Pressure Switch - Replacement - VMC


AD0331

Applies to machines built from: May, 1995 to May, 2012

Hydraulic Counterbalance - Pressure Switch - Replacement - VMC - AD0331

- Jump to Section - 1. Introduction 2. Mechanical Safety 3. VMC - Hydraulic Counterbalance - Pressure Switch - Replacement (4 steps) 4. Counterbalance Pressure Chart Back to Top

Introduction

This procedure tells you how to do these tasks:

  • Release the nitrogen gas from the tank.
  • Replace the pressure switch on the tank for a hydraulic counterbalance.
  • Fill the tank with nitrogen gas to the correct pressure.
Tools Required
  • Charge/Discharge Kit, (part number 35-4050A)
  • Regulated dry nitrogen tank, 250 cu ft (7079 liters). The gas supply must have a right-hand thread, CGA 580 (.965-14 NGO-RH-INT) fitting. Welding grade gas is acceptable.
Document Applies to these Parts
  • 32-0022B    SWITCH, PRESSURE 900 PSI
  • 32-1006B    SWITCH, PRESSURE 750 PSI
  • 32-3004B    SWITCH, PRESSURE 600 PSI
  • 32-3006B    SWITCH, PRESSURE 1000 PSI
  • 32-3008B    SWITCH, PRESSURE 450 PSI
  • 32-3009B    SWITCH, PRESSURE 1400 PSI
  • 53-0015       SWITCH, PRESSURE 1000 PSI (SOLID STATE)

Mechanical Safety

 Caution: When you do maintenance or repair on CNC machines and their components, you must always follow basic safety precautions. This decreases the risk of injury and mechanical damage.

  • Set the main circuit breaker to the [OFF] position.
  • Use an approved lock with an approved safety tag. Always follow lock-out procedures in accordance to local government rules.
  • After turning off the machine, wait at least 5 minutes before working in the control cabinet, to allow power to dissipate. Wait for the voltage indicator LED on the vector drive to go off completely.
  • Always turn off the main air supply when you work on any part of the pneumatic system.
  • Make sure to rest the spindle head on a block of wood when work is done on a vertical axis. This will prevent any unintended movement that could result in the axis falling.
  • Never alter any safety circuits on the machine.
  • Never change any parameter while in DEBUG mode (Classic Haas Control) and the servos ON. Put the machine in Emergency Stop mode to change any parameters.
  • Never operate the machine in DEBUG mode (Classic Haas Control).

You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes. Serious damage to the machine components can result in costly repairs. The service technicians at your Haas Factory Outlet (HFO) have the training and experience, and are certified to do these tasks safely and correctly. The repair and service work performed by your HFO is protected with a limited warranty.

 Danger:  Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not fully understand. If you have any doubts about doing a procedure contact your Haas Factory Outlet (HFO) and schedule a service visit.

VMC - Hydraulic Counterbalance - Pressure Switch - Replacement

1

Jog the spindle head to 14.5" (36.8 cm) above the table.

Put a wood block on the table. Lower the spindle-head casting onto it.

 Caution: Do not let the spindle touch the block. This causes damage to the spindle.

Push [POWER OFF].

Set the main circuit breaker to the OFF position. Lock the main circuit breaker. Use an approved lock with an approved safety tag.

2

Disconnect the two-pin end of the pressure switch cable [1] from the pressure switch.

 Danger: Do not disconnect the hose [2] to the hydraulic cylinder.

Remove the tank from the machine. Do not twist the hose [2] for the hydraulic cylinder. Put the tank vertically on the ground.

Remove the cap [3] from the Schrader filler valve.

 Note: If your system has a two-end tank system, a second Schrader valve is at the bottom of the tank. Remove the cap from the top valve.

Turn the T-handle fully counterlockwise on the gas chuck [4] attached to the "Charge/Discharge-Kit" (part number 35-4050A).

With your fingers, tighten the nut on the gas chuck onto the Schrader valve.

Put the other end of the hose into a bucket.

Slowly turn the T-handle clockwise until the system starts to release the nitrogen gas. The time for this to complete is 10 minutes or less. Make sure the pressure gauge shows 0 psi.

Turn the T-handle fully counterclockwise and remove the gas chuck [4] from the Schrader valve.

3

Remove the used pressure switch.

Install the PRESSURE SWITCH ASSY 1400PS [A]. Use a wrench to tighten the switch.

With your fingers, tighten the nut on the gas chuck [1] attached to the Schrader valve.

 Note: Make sure you turn the T-handle of the gas chuck fully counterclockwise.

 Note: If your system has a double-ended tank system, a second Schrader valve is at the bottom of the tank. Use the top valve.

Attach the other end of the hose to the source pressure [2]. Slowly open the valve on the source pressure while you monitor the pressure gauge. Open the valve slowly at the start to protect the seals in the Schrader valve.

4

Pressurize the system to the correct psi (bar). For the correct value, refer to the chart at the end of this procedure.

Install the tank into the machine.

Push [ZERO RETURN]. Push [Z].

Examine the tank and hoses for leaks or unusual noises. Make sure the tank pressure is correct at the top of travel. Add nitrogen if necessary. Remove the "Charge/Discharge-Kit". Replace the valve cap.

Counterbalance Pressure Chart

This chart shows the correct pressures for the counterbalance tank. Measure the pressure at the top of Z-Axis travel for VMCs and at the top of Y-Axis travel for HMCs. Pressure that is 50 psi (3 bar) higher than the value in the chart is permitted. But pressure that is lower than the value in the chart is not permitted.

Model Made After Pressure Made After Pressure Made After Pressure
    PSI BAR   PSI BAR   PSI BAR
EC-1600/2000/3000 3/15/2004 1000 70 9/13/2004 550 38 6/14/2005 800 55
EC-630 3/21/2006 800 55            
HS-1 10/30/1997 600 51            
HS-3/4/7 6/5/1998 1150 79 6/18/1999 1200 83 2/29/2000 1250 86
VB-1 6/5/1998 1550 107            
VF-3/4 (VCE 1000/1250) 4/28/1995 1150 79            
VF-5 XRT 10/8/2004 750 52            
VF-5, VM-3, VF-3YT (VCE 1300) 7/21/1998 950 66 10/14/1998 875 60      
VF-5/50, VF-3YT/50 (VCE 1300) 7/21/1998 1100 76            
VF-6/7/10/12 - 50 (VCE 1600, 2000, 3000) 10/30/1997 1150 79            
VF-6/7/10/12 (VCE 1600, 2000, 3000) 10/30/1997 750 52            
VF-8/9/11 - 50 (VCE 1600, 2000, 3000) 7/21/1998 1550 107            
VF-8/9/11 (VCE 1600W, 2000W, 3000W) 10/30/1997 750 52            
VF-O/OE/EXT/1/2 (VCE 475/500/550/700/750) 4/28/1995 750 52            
VR-8/9/11 10/30/1997 1800 124 7/21/1998 1100 76 10/14/1998 1025 71
VS-1/2/3 2/29/2000 1250 86            
VTC 5/4/2002 1150 79            

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554