My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
    • View All
      • Choose Options
    • View All
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

ATP - Field Installation - NGC - AD0434

Service Home How To Procedures ATP - Field Installation - NGC - AD0434
Recently Updated Last updated: 04/28/2025

Automatic Tool Presetter - Installation - NGC


AD0434

ATP - Field Installation - NGC - AD0434

- Jump to Section - 1. Introduction 2. Document Applies to these Service Kits 3. ATP - Field Installation (4 steps) 4. Symmetric Arm Replacement ST-40/45 (4 steps) Back to Top

Introduction

This procedure shows how to install an Automatic Tool Presetter on ST series machines. 

This document applies to the following:

  • Non-compact ATP [1]
  • Compact ATP [2]

 

 

Document Applies to these Service Kits

Machine ATP Kit
ST-10/10L/10Y/10LY From 03/29/23 to Present 93-1000822 Compact ATP
ST-15/15L/15Y/15LY From 03/29/23 to Present 93-1000823 Compact ATP

ST-20/20Y/25/25Y 8"/10" CHUCK From 01/01/2017 to 05/01/2023

ST-20L/25L 8"/10" CHUCK From 01/01/2017 to 05/01/2023

ST-28L 8"/10" CHUCK From 07/15/2021 to 05/01/2023

93-1000257 Non-Compact ATP

ST-20/25/25Y/35/35Y 8"/10"/12" CHUCK From 01/01/2017 to 05/01/2023

ST-20L/25L/25LY 8"/10"/12" CHUCK From 10/08/2020 to 05/01/2023

ST-28L/28LY 8"/10"/12" CHUCK From 07/15/2021 to 05/01/2023

ST-28Y 8"/10"/12" CHUCK From 06/14/2021 to 05/01/2023

93-1000256 Non-Compact ATP (After 03/19/2018)

93-1000190 Non-Compact ATP (Before 03/19/2018)

ST-30/30Y/35 15" CHUCK From 01/01/2017 to 03/20/2023

DS-30Y 15" CHUCK From 01/01/2017 to 03/20/2023

93-1000255 Non-Compact ATP

ST-30/30Y/30L/30LY From 05/01/2023 to Present

ST-35/35Y/35L/35LY From 05/01/2023 to Present

ST-28/28Y/28L/28LY From 05/01/2023 to Present

ST-25/25Y/25L/25LY From 05/01/2023 to Present

ST-20/20Y/20L/20LY From 05/01/2023 to Present

DS-30Y From 03/20/2023 to Present

93-1000893 Compact ATP 20mm (See note below)

93-1000891 Compact ATP

ST-40/40Y/45/45Y From 07/11/2023 to Present

ST-45L From 03/14/2024 to Present

ST-40S From 10/30/2023 to Present

93-1000951 Compact ATP (See note below)

93-1000952 Compact ATP 20mm (See note below)

ST-40/40Y From 01/01/2017 to 07/11/2023

ST-45 From 01/01/2017 to 02/01/2023

ST-45L From 01/01/2017 to 03/14/2024

93-1000254 Non-Compact ATP

ST-45 From 01/01/2017 to 07/11/2023

SY-45 Y From 02/01/2022 to 07/11/2023

93-1000012 Non-Compact ATP

For ST-40/45 machines : 

Important : If your 93-10000951/93-1000952 kit arrives with the revised ATP arm 20-10558A instead of 20-10558 refer to Symmetric arm replacement section below.

Note : 93-1000893 Compact ATP 20mm and 93-1000952 Compact ATP 20mm contain a longer stylus instead of the standard 10mm and are intended for BMT 24 station indexer turrets.

ATP - Field Installation

1

Use a punch to knock out the hole plug [1] in the bulkhead. Hit the top or bottom of the plug and rotate it to break it off. File any sharp points down to prevent damage to hoses and cables.

Remove the hole plug and filler bolts [2] from the ATP mount and the home block mount.

2

If the ATP kit comes with a spacer plate, place the spacer plate in the machine. 

Remove the bottom cover from the ATP assembly and place the ATP over the spacer plate in the machine. Route the hoses and wires through the spacer plate and into the bulkhead.

Remove the side panels from the machine.

NOTE: This image also shows the front panel removed, that is for reference only. It does not need to be removed for this procedure.

Route the air hoses [1] to the lube panel as shown.

Install the solenoid onto the bottom output of the air manifold [2].  Connect each hose to the push-to-connect fitting marked with a zip tie that matches the hose color.

Plug the solenoid cable into the port labeled Tool Presetter.

Route the wires [3] to the panel on the side of the spindle motor.

  • Plug the cable labeled Tool Probe into Auto Tool Probe.
  • Plug the cable labeled PKT Up into Probe Up.
  • Plug the cable labeled PKT Down into Probe Down.

3

The following applies for the Non-Compact ATP [A] and Compact ATP [B]:

If the ATP kit comes with a spacer plate [1], mount the spacer plate [1] to the bulkhead.

Mount the ATP assembly [2] to the spacer plate [1].

Install the home block [3]

Install the ATP assembly bottom cover.

Seal between the base of the ATP and the bulkhead with Sikaflex

 

4

Download the ATP patch file from HBC site and install it on the machine.  

Download the VPS and User-Definable Macros option codes from the HBC site and install it on the machine. 

Align, test, and calibrate the ATP.  Refer to: Automatic Tool Presetter (ATP) - Alignment - Test - Calibration

Symmetric Arm Replacement ST-40/45

1

Mount spacer plate [1]  to the bulkhead using hardware [2] then mount the ATP assembly [3] to the spacer plate using hardware [4]

Use the home block [5] to locate the position of the new holes by placing it on the ATP arm and roughly centering it while bolting the ATP assembly to the spacer plate [1]

Note : Do not bolt on the Home block to the old hole locations

2

Move the ATP arm away from the bulkhead with the home block [1] held on the bulkhead and mark the new hole positions.

Note : Make sure that the air supply is depressurized to be able to move the arm

3

Drill and tap the marked hole [2] locations to accomodate the 1/4-20 hardware included in the SVC kit. The holes should be in this position approximately 0.5in (12.7 mm) away from the original holes [1]

Note : You can also use self tapping screws to hole the home block in place after drilling the holes

4

Bolt on the home block and verify that the ATP arm [1] goes into position without any interference

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554