My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

C-Axis - Engagement Offset - Lathe - ST-35/40 - NGC

Service Home How To Procedures C-Axis - Engagement Offset - Lathe - ST-35/40 - NGC

C-Axis - Engagement Offset - Lathe - ST-35/40 - NGC

- Jump to Section - 1. Introduction 2. ST/SL Lathe - C Axis - Grid Offset - Adjustment (14 steps) Back to Top
Recently Updated Last updated: 09/02/2025

C-Axis - Engagement Offset - Lathe - ST-35/40 - NGC


Revision A - 09/2025

Introduction

This procedure tells you how to set the C Axis engagement on ST-35/40 NGC lathes. In addition, this procedure will tell you how to inspect damage on the gears.

Important: ST-40/45 Reboot Series machines have a revised spindle head casting design and use the same C-axis engagement offset adjustment method as the ST-15 to ST-30 models. To find out which spindle head casting your machine has, check the ST-Series Machine Version - Identification guide. If your machine has the reboot-style spindle head, where the C-axis is located on top of the spindle, refer to the C-Axis - Engagement Offset - Lathe - NGC instructions to set the C-axis Engagement Offset.

Important : This procedure is applied to the illustrated C-axis assembly.

ST/SL Lathe - C Axis - Grid Offset - Adjustment

1

Remove the enclosure panels in the order shown.

2

Disconnect the air supply [1] to the actuator block for the C axis.

3

Install the air regulator and cutoff valve on the actuator air supply hose.

Note: This tool will need to be sourced.

Connect the air supply and set the regulator to 85 PSI.

4

Insert the Service USB key and go into Service Mode.

Go to the Settings tab

  • Set 216 Servo And Hydraulic Shutoff to 5000 sec.

Go to the Parameters > Factory tab 

  • Set 4.082 SPINDLE ORIENT OFFSET or 30.085 SPINDLE Spindle Orient Offset (SI Units) to 0
  • Set 7.078 C_AXIS TOOL CHANGE OFFSET to 0
  • Set 7.140 C_AXIS GRID OFFSET to 0
  • Set 7.019 C_AXIS INVIS AXIS to FALSE. This makes the C-axis visible.
  • Set 7.326 C_AXIS ENABLE SELECTIVE POWER SAVING to Disabled. This enables the C-axis to hold position when engaging the C-axis gear. The parameter will reset to its default value after Cycle Powering the machine.

Note: Make sure the C-axis is NOT engaged and the gear teeth will not touch.

Orient the Spindle:

  • Press [Current Commands] go to Devices Tab
  • Navigate to Main Spindle Orient
  • Press [F2]

Zero Return the C-Axis:

  • Press [Zero Return] 
  • Press [C]
  • Press [Single]

5

Press [RESET].

 Note: The [RESET] button is used instead of E-stop so that the C-axis stays oriented.

Open the cutoff valve to engage the actuator block.

6

The C-axis gears must engage correctly. Use an inspection mirror to see the gears engage. Do not move the C-axis disc gear more than a tooth. Turn the C-Axis disc gear until the gears align.

7

With the C-axis gears fully engaged, set the Spindle Orient Offset:

  • Press [DIAGNOSTIC] and go to Parameters Tab, then Factory Tab
  • Enter 4.082 or 30.085 and [F1]
  • Press [S+F3]Press [Y]

8

Release the air from the actuator block.

9

Remove the air regulator and cutoff valve from the air supply tube for the actuator.

Connect the air-supply tube to the actuator block for the C Axis.

10

Now that the spindle offset is set, press [RESET] and engage the C-axis by pressing [C], then [HANDLE JOG].

The axis should engage smoothly and push the mount out.

If the teeth do not mesh, restart the procedure.

11

Disengage the C-Axis by pressing the [E-Stop] and [RESET].

Press [RESET] and engage the C-axis by pressing [C], then [HANDLE JOG].

Note: Do not move the C-axis.

With the C-axis at 0 and the gears fully engaged, set the Spindle Orient Offset again.

  • Press [DIAGNOSTIC] and go to Parameters Tab, then Factory Tab
  • Enter 4.082 or 30.085 and [F1]
  • Press [S+F3]Press [Y]

12

Press [E-Stop] and [RESET]. 

Orient the Spindle by pressing [Current Commands] and go to the Devices Tab. Navigate to Main Spindle Orient and press [F2].

Press [HANDLE JOG] then [DIAGNOSTIC] and navigate to the Axis Tab and to the spindle column.

Note the Actual Position value.

Press [RESET] and press C in the Jog Keys area to engage the C-axis.

Note the new Actual Position value.

If the new Actual Position value is greater than +/-0.035. Redo the C-axis engagement until the value is within spec.

13

Go to the Settings tab

  • Set 216 Servo And Hydraulic Shutoff to 120 sec.

Run the C-axis test program to verify the C-axis engagement is correct.

Download the program here.

Listen for smooth operation and no gear noises during engagement. If any faults occur, restart the procedure. 

14

Place a magnetic base indicator on the spindle head [1] and rest the indicator tip of the pivot block [2].

Handle Jog the C Axis 360 degrees and look at the indicator.

Find the highest point then adjust the stop block adjustment set screw.

Repeat until the gear runout is 0.0005"

If the gear runout is more than 0.0005", refer to the C Axis - Gear Mesh Contact - Load Adjustment - ST - SL procedure.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554