My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
    • View All
      • Choose Options
    • View All
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

Side-Mount Tool Changer - Set Parameter 257 - Spindle Orientation Offset - CHC

Service Home How To Procedures Side-Mount Tool Changer - Set Parameter 257 - Spindle Orientation Offset - CHC

Side-Mount Tool Changer - Set Parameter 257 - Spindle Orientation Offset - CHC

- Jump to Section - Back to Top

6.5 Side-Mount Tool Changer - Set Parameter 257 - Spindle Orientation Offset - Classic Haas Control (CHC)

Recently Updated Last updated: 08/13/2025

Side-Mount Tool Changer - Set Parameter 257 - Spindle Orientation Offset - Classic Haas Control (CHC)


Revision A - 08/2025

Side-Mount Tool Changer - Set Parameter 257 - Spindle Orientation Offset

1

How to align the spindle dogs parallel to the X Axis without a dial indicator:

  1. Push [ORIENT SPINDLE]. Push [EMERGENCY STOP].
  2. Push [SETTING]. Set Setting 7 to OFF.
  3. Push [PARAMETER/DIAGNOSTIC]. Go to Parameter 257.
  4. Increase the value of Parameter 257 in increments until the spindle dogs are parallel to the x axis after you push [ORIENT SPINDLE].

 Note: If you add 1000 to the value of Parameter 257, this equals approximately 1/4 turn of the spindle orientation location.

          5. Release [EMERGECY STOP]. Push [RESET].

          6. Align spindle dogs parallel to X-axis. Push [ORIENT SPINDLE].

2

Put the magnetic base with the indicator on the table.

Handle jog the machine to indicate the alignment of the spindle dogs and the X Axis.

The spindle dogs must be aligned within 0.010" (0.254 mm) of the X Axis.

Perform STEP 1 instructions again until the spindle dogs align with the X Axis. Make sure the alignment error is not more than 0.010" (0.254 mm) of the X Axis. Increase or decrease the value of Parameter 257 by much smaller increments.

 Caution: After you change the value of Parameter 257, make sure the indicator is out of the path of the spindle dogs.

3

Determine the correct value for Parameter 257:

Divide the value of Parameter 79 by 360. This tells you the number of encoder counts per degree of spindle rotation.

Example: Parameter 79 = 4096 ; 4096 / 360 = 11.37

Multiply the number of encoder counts per degree of spindle rotation by the correct value for your machine: 30-Taper = 88.6; 40-Taper = 74; 50-Taper = 66.6. Round the result to the closest whole number. Subtract the rounded number from Parameter 257. Refer to examples in the table below.

4

Operate a tool change with no tools in the spindle or pocket.

Push [FEED HOLD] when the tool changer arm is at the spindle. Make sure the spindle dog [1] is aligned to the key [2] on the tool changer arm.

 Note: To make a fine adjustment to Parameter 257, push [CYCLE START] to complete the tool change. Increase or decrease the value of Parameter 257 in increments of 10 until the spindle dogs are aligned.  Repeat this step if necessary.

Push [SETTING]. Set Setting 7 to ON.

Example Table

Taper Multiply encoder counts per degree of spindle rotation by the correct value for your machine Round to the closest whole number Subtract from Parameter 257
30‑Taper 11.37 * 88.6 = 1007.382 1007 1892 - 1007 = 885
40‑Taper 11.37 * 74 = 841.38 841 1892 - 841 = 1051
50‑Taper 11.37 * 66.6 = 757.242 757 1892 - 757 = 1135

Side-Mount Tool Changer - Set Parameter 257 - Spindle Orientation Offset - Service

1

Press [ZERO RETURN], [ALL], and [HOME G28], in that order.

Enter DEBUG mode and TOOL CHANGER RECOVERY mode.

Press [ATC FWD] to move the double arm [3] toward the spindle dogs [1].

Make sure that there is enough clearance to turn the spindle dogs.

 Note: If your spindle has a spindle dog [2] longer than the other, make sure it is turned away from the double arm. The long spindle dog has a hole on the bottom.

Press [POSIT].

Select the VAR tab and then select the RAW DATA tab.

2

Turn the spindle dogs with your hand until the value of SPINDLE POS is near 0 and not a negative number. Align the spindle dogs with the slot in the arm.

Enter TOOL CHANGER RECOVERY mode.

Press [ATC FWD] until ARM at CL/UNCL has a value of 1.

Turn spindle dogs [1] until the spindle dog touches the shoulder [2].

Record the number shown in SPINDLE POS.

Turn until the spindle dog touches the other shoulder.

Record the number shown in SPINDLE POS.

3

Add the value of the two spindle positions. Divide the sum by 2.

Example: 1401 + 101 = 1502. 1502/2 = 751

Enter the new value into parameter 257.

Enter TOOL CHANGER RECOVERY mode.

Press [ATC FWD] until ARM at CL/UNCL is 1.

Press [ATC REV] until the screen shows the Arm At Origin and/ or message [1].

Press [Orient Spindle], then press [O].

Press [ATC FWD] repeatedly to verify alignment.

Press [ATC REV] until the screen shows the Arm At Orgin and/ or message [1].

Exit TOOL CHANGER RECOVERY mode and DEBUG mode.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554