My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

VMT-750 - Installation

Service Home How To Procedures VMT-750 - Installation
Recently Updated Last updated: 06/16/2022

VMT-750 - Installation


VMT-750 - Installation

- Jump to Section - 1. Introduction 2. Leveling Screws Hardware 3. Removal of Rust Inhibitor 4. Air Connection 5. Electrical Connections 6. Removal of Shipping Brackets (5 steps) 7. HPU Installation (2 steps) 8. Machine Leveling (4 steps) 9. Spindle Sweep (4 steps) 10. MRZP Offsets Settings & Safe Zones Calibration 11. VMT-750 - ATP Calibration 12. VMT-750 - WIPS Calibration 13. Complete & Submit Inspection Report 14. Lubrication Verification 15. Pendant Installation 16. Option Installation Guides 17. Machine Operation (10 steps) Back to Top

Introduction

Under Construction

This procedure will guide you through the installation of a VMT-750

Tools required:

  • Precision Machinist Level, 0.0005" Division
  • Precision Spindle Test Bar, 8" Long - See the HSK - Spindle - Troubleshooting Guide for HSK tools.
  • 3/4 " socket and ratchet 
  • 1-1/2" Wrench
  • Tape Measure
  • 0.0005" or 1 micron indicator 
  • For 110V machines: 110V Electrical receptacle tester with GFCI diagnosis 
  • For 240V machines: 240V Electrical receptacle tester with GFCI diagnosis 

Leveling Screws Hardware

Note: The washers [1] and nuts [2] are installed during shipping and should be saved for installation and not be discarded.

Note: The washer orientation [3] is important.  The conical part of the washer should be against the casting,  see illustration.

Removal of Rust Inhibitor

Air Connection

Connect the air supply at the lube panel.

 Note: For air requirements refer to the decal that is located on the lube cabinet door.

Follow the Air Gun and Hose Installation procedure to install or replace the Air Gun.

 Note: Some installation kits will come with a spare air gun assembly.

Electrical Connections

 DANGER: Working with the electrical services required for CNC machines is extremely hazardous and can result in serious injury or death.

Before connecting line wires to the CNC:

  • Turn off all power to the machine at the source.
  • Perform a Lockout-Tagout (LOTO) procedure to ensure the power remains off during service.
  • Verify that power has been disconnected by using an AC voltage detector on all incoming lines.

If you are uncertain about how to safely disconnect power or perform LOTO procedures:

  • Do not proceed.
  • Contact qualified personnel or obtain appropriate assistance before continuing.

Failure to follow these precautions may result in electrical shock, equipment damage, or fatal injury.

1

Initial Control Inspection

Danger: At this point, there should be no electrical connection to the machine. Electrical panel must be closed and secured. When main switch is on, there is HIGH VOLTAGE throughout the electrical panel (including the circuit boards and logic circuits) and some components operate at high temperatures. Therefore, exercise extreme caution when working in the panel.

  • Set the main breaker switch at the upper right of the electrical panel on the back of the machine to OFF.
  • Using a screwdriver, unlock the two latches on the panel door, unlock the cabinet with the key and open the door.
  • Take sufficient time to check all the components and connectors associated with the circuit boards. Look for any cables that have become disconnected, look for any signs damage and loose parts in the bottom of the panel box. If there are any signs that the machine was mishandled, call the factory before proceeding.

2

1-Phase Machines: Insert each power lead into the wire cover.  Connect the two power leads to L1 and L3 terminals on top of the main circuit breaker.

3-Phase Machines: Insert each power lead into the wire cover.  Connect the three power leads to L1, L2 and L3 terminals on top of the main circuit breaker.

Connect the separate ground line to the ground bus to the left of the terminals.

For 3-phase machines, check to see what type of power configuration is supplying the machine. Take voltage measurements of each power lead to ground line. Then refer to RD0084 - Input Power Configurations to determine which power lead should be connected to the L1 terminal based of the voltage readings and power configuration.

Refer to Haas Main Circuit Breaker - Torque Specifications for what value to torque the circuit breaker power leads.

 Note: Make sure that the leads actually go into the terminal-block clamps . (A poor connection will cause the machine to run intermittently or have other problems, such as servo overloads.) To check, simply pull on the wires after the screws are tightened.

3

After the line voltage is connected to the machine, make sure that main circuit breaker (at top-right of rear cabinet) is OFF . Remove the Lockout / Tagout and Turn ON the power at the source. Using a digital voltmeter and appropriate safety procedures: 

1-Phase Machines: Measure the AC voltage across L1 & L3 at the main circuit breaker.  The AC voltage must be between 220 - 250 volts .
Note: Lower or higher than this voltage can generate low/high voltage alarms.

3-Phase Machines : Measure the AC voltage between all three pair phases at the main circuit breaker. 

The AC voltage must be between 195 and 260 volts (360 and 480 volts for high voltage option).

SMinimill - Reboot: The AC voltage must be between 198 and 242 volts for machines without a high voltage transformer.  Refer to the Minimill/SMinimill - Identification document.

 Note: Wide voltage fluctuations are common in many industrial areas; minimum and maximum voltage supplied to a machine while it is in operation must be known. U.S. National Electrical Code specifies that machines should operate with a variation of +5% to -5% around an average supply voltage. If problems with line voltage occur, or low line voltage is suspected, an external transformer may be used. If you suspect voltage problems, voltage should be checked every hour or two during a typical day to be sure it does not fluctuate more than +5% or -5% from an average.

4

Important: With the main circuit breaker turned OFF.

Check the transformer taps at the bottom-right corner of the rear cabinet.

1-Phase Machines: The input voltage cable must be moved to the connector which corresponds to the average voltage measured in the above step.

3-Phase Machines:  The input voltage cables labeled 74, 75, and 76 must be moved to the terminal block triple which corresponds to the average voltage measured in the above step.

5

Transformer T5 supplies 24VAC used to power the main contactor. There are two versions of this transformer for use on a 240 and 400V machines. The 240V transformer has two input connectors located about two inches from the transformer, which allow it to be connected to either 180-220V or 221-240V.

Users that have 220V-240V RMS input power should use the connector labeled 221-240V, while users with 190-220V input power should use the connector labeled 180-220V. Failure to use the correct input connector will result in either overheating of the main contactor or failure to reliably engage the main contactor.

The 480V (option) T5 transformer has three input connectors, labeled 340-380V, 381-440V and 441-480V.

Users with 340-380V 50/60Hz power should use the 340-380V connector while users with 380V-440V 50/60Hz power should use the 381-440V connector.

Important: Set the main circuit breaker to ON. Check for evidence of problems, such as the smell of overheating components or smoke. If such problems are indicated, immediately set the main circuit breaker to OFF and call the factory before proceeding.

After the power is on, measure the voltage across the bottom terminals on the main circuit breaker. It should be the same as the measurements where the input power connects to the main breaker. If there are any problems, check the wiring.

6

Apply power to the control by pressing the Power-On switch on the front panel.

Check the DC Voltage and AC Line Voltage gauges in Diagnostics. The DC Voltage gauge must read between 310 - 360V. The AC Line Voltage must be between 90 and 105 percent. If the voltage is outside these limits, turn off the power and recheck steps 2 and 3. If the voltage is still outside these limits, call the factory.

7

Electrical power must be phased properly to avoid damage to your equipment. The Power Supply Assembly PC board incorporates a "Phase Detect" circuit with neon indicators. When the orange neon is lit (NE5), the phasing is incorrect. If the green neon is lit (NE6), the phasing is correct. If both neon indicators are lit, you have a loose wire; check the connections. Adjust phasing by setting the source power to off and then swapping L1 and L2 of the incoming power lines at the main circuit breaker.

Danger: ALL POWER TO CNC MUST BE TURNED OFF LOCKOUT-TAGOUT AT THE SOURCE PRIOR TO ADJUSTING PHASING. ALWAYS DOUBLE CHECK THE INCOMING LINES WITH AN AC VOLTAGE DETECTOR.

Turn off the power and set the main circuit breaker to OFF. Close the door, lock the latches, and turn the power back on.

Remove the key from the control cabinet and give it to the shop manager.

8

Activation

When the machine is properly placed and connected to both air and electrical power, it is ready for final installation (removing shipping blocks, leveling, spindle sweep, etc.) and software activation. The HFO service technician does this. Contact the local HFO to schedule the work.

IMPORTANT:  Machines equipped with motion sensors must be rough‑leveled before attempting to arm the motion sensor.  For detailed instructions, refer to Service Notification - SA0007.  Access to this document is restricted to Haas Factory Outlet personnel.

Removal of Shipping Brackets

1

  • Remove the zip tie holding the chip auger in place and remove the auger [1]
  • Remove the cardboard tubing used to protect the auger. [2]
  • Remove the bracket and cardboard protecting the cable guide on top of the machine [3,4]

         Note: For large VMCs There is no bracket removal needed only cardboard removal. 

2

  • Remove the Shipping brackets keeping the doors in place. [5,6,7,8]
  • Now that you have access, install the chip auger. 

For a guide on chip auger installation please see:

VF 1-5 Chip Auger Installation

3

Power up the machine Jog without Zero Return and jog the X-axis upward.

Remove the spindle bracket.

4

Remove the rotary shipping bracket.

Remove and discard shipping hardware and install attached hardware.

5

Install the Rotary Sheet metal[1] and X-axis waycover[2].

HPU Installation

1

Remove the HPU mounting hardware except the two screws to hang the HPU[1].

Install the coolant washdown fitting to the front skirt[2].

Feed the HPU cables and hoses through the access hole[3].

Lift the HPU with a pallet jack and hang the HPU from front of machine. Install the remaining hardware[4].

2

Connect the drain hose to the fitting on the front of the machine[1].

Connect the cable to the junction box for the temperature sensor and float level sensor[2].

Connect the quick connect fittings to the HPU block[3]. Follow the color code zip ties.

Connect the solenoid cables to the solenoids[4]. Follow the color code zip ties.

Connect the HPU motor cable[5].

Machine Leveling

1

  • Adjust the four corner leveling screws to the same height to lift the base casting 3-1/2" from the ground.
  • Loosen the middle leveling screws [3, 6] so that they are not touching the pads, install jam nuts [1] on leveling screws, but do not tighten 
  • Jog the table so that it is centered in the machine. 

2

  • Place the level on the center of the bed and position it so that the shorter vial is parallel to the Y-axis and the longer vial is parallel to the X-axis.
  • Using the shorter vial adjust the front to back level by either adjusting the front or back leveling screws.
  • Adjust the leveling screws until the Y-axis bubble is centered. 
  • Using the longer vial which is parallel to the X-axis, raise the leveling screws on lower side of the machine.
  • Adjust the leveling screws accordingly until the X-axis bubble is centered

3

  • Continue using the longer vial, with the table at the front of the machine look at the position of the indicating bubble
  • Jog the table through its full Y-axis travel stopping at the column, with the table at the column look to see which rear corner of the machine is lowest if any. 
  • If needed adjust the leveling screws 2 and 4 until there is no twist across Y axis
  • Continue adjusting the level at the front and back of the machine until both readings are zero.
  • Lower the center leveling screws 3 and 6 until they make contact with the pads. Tighten these hand tight and then tighten them an additional 10 degrees with the ratchet. 

4

  • Place the level in the center of the bed and orient it so the long vial is parallel to the Y-axis
  • Look at the bubble position when the bed is at its center position and then jog the bed back in the Y direction until it reaches the column.
  • Take note of the bubble position, if the level shows that the machine is either bowed in the up or down direction, make small and even adjustments to middle leveling screws 3 and 6
  • The Tolerance for both the twist and bow is N.T.E 0.0002"/10"

For a more in depth guide on how to level your VMC including how to level machines with outriggers please see:

VMC Leveling

Spindle Sweep

Tools Required:

  • Test Indicator with a magnetic mount.
  •  pH-neutral cleaner 
  • Degreaser 
  • Abrasive pad
  • Gauge Block (optional)

1

  • Clean the table surface to remove any corrosion
  • Jog the spindle down to the middle of the z-axis travel and attach the magnetic base to the spindle 
  • Adjust the indicator to measure a 10" diameter circle
  • Position the table so that the indicator will remain on the table as the spindle rotates 
  • Move the Z-axis so that the indicator makes contact with the table and zero the indicator
  • Sweep the spindle and take measurements every 90 degrees. Make sure the measurement locations are parallel to their respective axis
  •  The total indicator for all four positions should not exceed 0.0005"

 

2

Spindle Sweep Adjustment 

 Note: Only the front and back sweep values can be effectively changed by adjustment of the middle leveling screws

  • If the values from the front to back differ by more than 0.0005", make small and equal adjustments to the middle leveling screws.
  • If the spindle sweep values come back into tolerance with only small adjustments to the leveling screws then there is no need to recheck the twist and bow. 

For a more in depth guide on how to perform a spindle sweep test on your VMC please see:

VMC Spindle Sweep

3

B-AXIS PERPENDICULAR TO X/Y PLANE

Rotate the B-Axis to 0°. Measure 6" away from spindle nose. Mark the point on the test bar with a felt tip marker and place your indicator and set it to zero at the marked point.

Rotate the B-Axis to -45°. Without moving the indicator jog the X and Z-Axis to the marked point on the test bar. Make sure there is no movement in the Y- Axis.

Rotate the B-Axis to -90°. Without moving the indicator jog the x and Z-axis to the marked point on the test bar. Make sure there is no movementin the Y- Axis.

4

B-90° CONCENTRICITY TO SPINDLE

Mount a coaxial indicator to a HSKA63 ER-32 collet chuck and install to the spindle at B-90°. Sweep the spindle taper.

MRZP Offsets Settings & Safe Zones Calibration

Perform the MRZP Offsets Settings procedure and set the Safe Zones using the VPS templates.

VMT-750 MRZP Calibration
VMT-750 Safe Zone Calibration

VMT-750 - ATP Calibration

Perform the VMT ATP Calibration procedure using the VPS templates.

VMT-750 MRZP Calibration

VMT-750 - WIPS Calibration

Perform the VMT WIPS Calibration procedure using the VPS templates.

VMT-750 MRZP Calibration

Complete & Submit Inspection Report

Complete an inspection report after leveling, verifying geometry, setting the MRZP Offsets, and Safe Zone Calibration.

The Inspection Report EA0438 can be found on the Haas Service Guide.

Note: This site is available only to Haas Service Techs.

Email the completed inspection report to [email protected]. This will be attached to the machine history.

Lubrication Verification

1

Run the spindle run-in program.

 Note: For 10K spindles and above use a balanced tool holder

Examine the sight glass, make sure the correct number of drops are fall through the sight glass.

Examine the fittings [1,2] on top of the oil pump tank.

The oil collects on top of the oil pump tank [3] either behind or in front of the sight glass bracket, underneath the leaking fitting.

Tighten any leaking fittings.

2

Go to the Maintenance tab.

Press [F2] to cycle an axis lubrication test.

Inspect the gauge on the lubrication system.  Make sure it holds pressure.

Pendant Installation

After removing the pendant from its packaging you can now install it on your machine. For a pendant installation guide please see:

VMC Pendant Installation

Option Installation Guides

Verify and test that all the options have been properly installed.

Remote Jog Handle (RJH-Touch) - Installation
Wi-Fi Camera Option Installation
VMC Convenience Package
Auxilary Coolant Filter
CABCOOL installation
Pulsejet Installation
HAAS Oil Skimmer
Table work light
Auto Air Gun
Tool Air Blast

Machine Operation

1

Test Spindle Operation 
  • Run Spindle Run in program 009221 located in the 009000 folder.
  •  In the case of unusual spindle noise run a vibration test 

For a guide on how to perform a spindle vibration test please see: 

Vibration Analysis - Ethernet Interface
Vibration Analysis - RS-232 Interface

2

Test Coolant Operation 
  • Connect the Coolant pump and if your machine is came with the TSC option also connect the TSC pump
  • Test the flood coolant operation by pressing the [Coolant] button on the control  [1]
  • For TSC machines test the TSC coolant operation by pressing the [AUX CLNT] button on the control  [2]

3

Test Chip Auger Operation 
  • Test the chip auger by cycling between the  [CHIP FWD],  [CHIP STOP], and [CHIP REV] buttons

4

Test Remote Jog Handle (RJH-Touch)

If your machine came with the remote jog handle option:

  • Attach the holster to the machine using the provided hardware
  • Hang RJH on holster
  • On the Control Pendant, press [MDI] and then [HAND JOG]. (Image 2)
  • Verify that the jog wheel on the Control Pendant works properly while RJH is docked
  • Remove RJH HAND UNIT from the holster. Unit should power on
  • Calibrate Touchscreen
  • Refer to Image 1 for the following
    • Press in the middle of the touch screen, an overlay should appear
    • Select the jog rate by pressing [LEFT] or [RIGHT] on the screen
    • Select an axis by pressing [-] or [+] on the screen
    • Exit the overlay by pressing the [X]
    • Jog X, Y, and Z with the jog wheel on the RJH    
  • Use RJH key pad to jog X,Y, and Z axes in positive and negative directions 
  • Repeat using Rapid Jog          

 

5

Test Door Interlocks

  • Press [MDI]. Type in S500 M3; Press [ENTER]. Make sure the machine IS NOT in SETUP MODE by Checking the KEY SWITCH on the side of the pendant
    • With the door open, press [CYCLE START]. The machine should say to close the door and press CYCLE START
    • With the door closed, press [CYCLE START]. The INTERLOCK PIN should extend and the spindle starts rotating
      • While the locks are on try to open the doors
      • The spindle should not stop rotating but if the spindle stops, contact Haas for support 

6

Test Through Spindle Air Blast (TAB) 

If your machine came with the TAB option:

Note: PERFORM THIS AFTER TESTING TSC

  • Press [MDI] and type the following

                    M73;

                    S[insert max spindle speed here] M03;

                    G04 P60. ;

                    M30. ;

                    ;

  • Press [CYCLE START]
  • Verify that full air line pressure blows out of the tool.
    • This should be similar to the air blow gun pressure.

 

7

Test Auto Air Gun (AAG)

If your machine came with the AAG option:

  • Press [MDI] and type M83; and press [Enter]
  • Press [CYCLE START]      
  • Check AAG for proper function, check solenoid for leaks in the CALM cabinet.
  • In [MDI] type M84; then press [CYCLE START] to de-activate the AAG.
Servo Auto Door. Product of Haas CNC machine tools.

8

Test Auto Door

If your machine came with the Auto Door option:

  • Verify the following:
    • Zero return U-axis
    • Setting - 131 auto door should be set to ON
  • Press [MDI] and type S300 M03; and press [CYCLE START]
  • Try to pull door open, The door gap is not to exceed 0.25”.
  • If the machine alarms out, does not close properly, closes hard, or the door gap exceeds 0.25" contact Haas for support 

9

Z-axis tool change offset parameter 

For a guide on how to check the Z-axis tool change offset parameter for either side mount tool changers or umbrella style tool changers please see:

 

SMTC - Z-Axis Tool Change Offset
UTC- Z-AXIS TOOL CHANGE OFFSET

10

Test Safety Features 

  • Turn the (Run / Set-up) key switch to the Set-up mode
  • Test Memory Lock switch by verifying that in the ON position changes cannot be made to settings or programs.
  • Press [MDI] and type M03 S500;
  • Open door. Press [CYCLE START]  the spindle should not start.
  • Close door. Press [CYCLE START]  the spindle should start.
  • Verify door cannot be opened when spindle is running
  •  Verify door can open when spindle is off.
  • Verify that a window latch is installed on each side window and test that they hold the windows up in their lock positions
  • Verify that the windows lock close in the down position.
  • For 110V machines conduct a GFCI Test with a 110V GFCI tester at the plug point on the side of the control 
  • For 240V machines  conduct a GFCI test with a 240V GFCI tester at the coolant pump connector

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554