My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

32 mm Ballscrew Bearing Combination - Reference

Service Home 32 mm Ballscrew Bearing Combination - Reference
Recently Updated Last updated: 11/10/2023

32 mm Ballscrew Bearing Combination - Reference


32 mm Ballscrew Bearing Combination - Reference

- Jump to Section - 1. Introduction 2. Diagram 3. How-To-Use Ballscrew/Bearing Combination Guide (2 steps) 4. 32 mm Standard/Reverse Flow Chart 5. 32mm Standard Design Progression (8 steps) Back to Top

Introduction

This document guides technicians on which combination of ballscrew, ballscrew bearing, and spacers work together. Please note that this document is for 32 mm standard anchor ballscrews only.

Please follow the how to use section, as it will clarify many details on how to determine if your ballscrew is an “old” or “new” style ballscrew.

IMPORTANT: Part numbers constantly change and some information in this document can become outdated, this is to be used as reference only. Please refer to the supersession chains associated with each part number for further clarification on which part numbers to order.

For instructions on installing 32MM cartridge bearing retrofit kits see 32MM BALLSCREW BEARING PACK RETROFIT KIT INSTALLATION

For instructions on installing 40mm cartridge bearing retrofit kits see 40MM - Ballscrew Cartridge Bearing - Upgrade

 

Diagram

 NOTE: The diagram is only meant to help understand the naming conventions, the ballscrews installed may look different. 

How-To-Use Ballscrew/Bearing Combination Guide

There are 3 possible combinations for 32 mm ballscrews, they are as follows. 

  • OLD BEARING/OLD BALLSCREW
  • NEW BEARING/OLD BALLSCREW
  • NEW BEARING/NEW BALLSCREW

As a general rule, when replacing a ballscrew a “NEW” style ballscrew will arrive, but certain ballscrew part numbers only have the service ballscrew (OLD BALLSCREW) available.

This mean service ballscrews with no NEW BALLSCREW replacements  only have OLD BEARING/OLD BALLSCREW or NEW BEARING/OLD BALLSCREW combinations available.

NOTE: If the ballscrew is being replaced we also recommend to replace the bearing with the cartridge bearing (NEW BEARING).

1

To find which style ballscrew is being installed in the machine, the thrust end length denoted as [1] must be measured. 

NOTE: "OLD" style ballscrews refer to ballscrews with longer thrust end lengths [1].  "NEW" style refer to ballscrews with shorter thrust end lengths [1].

  • “OLD” style: 4.265”
  • “NEW” style: 2.835”

2

With the thrust end length measurement, the flow chart can be used to figure out what bearing pack to use. There are two bearing packs that can be used depending on the configuration of the machine:

  • Old Bearing (Bearing Pack): 93-30-0154
  • New Bearing (Cartridge Bearing): 93-2901

There are 3 situations that can occur, only replacing the ballscrew, only replacing the bearing, or replacing both. 

32 mm Standard/Reverse Flow Chart

Use the flow charts to determine what bearing pack needs to be ordered if any are needed.

32mm Standard Design Progression

The ballscrews will fall into one of the 3 combinations mentioned below, but throughout the years many changes have occurred with Haas ballscrews that not all ballscrews will have the same components. Use this progression section to navigate which configurations and features the ballscrew is equiped with to better service the machine.

  • OLD BEARING/OLD BALLSCREW
  • NEW BEARING/OLD BALLSCREW
  • NEW BEARING/NEW BALLSCREW

IMPORTANT: Part numbers constantly change and some information in this document can become outdated, this is to be used as reference only. Please refer to the supersession chains associated with each part number for further clarification on which part numbers to order.

1

OLD BALLSCREW / NEW BEARING: Ballscrews built before 12/2013
Ballscrews built before 12/2013 had a flex coupling (30-1220A) [1] the original bearing pack (30-0154) [2].

This ballscrew also had the support casting assembly (30-0153) [4] which had a press fit bearing that had a gap between the shoulder of the ballscrew and the bearing [3].

NOTE: This was only preloaded to 4 in-lbs

2

OLD BALLSCREW / NEW BEARING: Ballscrews built from 12/2013-6/2014
Ballscrews built from 12/2013 to 6/2014 had a flex coupling (30-1220A) [1] the first iteration of the cartridge bearing (51-0213/A) [2] which included a spacer [3] to compensate for the smaller bearing size.

This ballscrew support casting assembly was changed to 30-12054 [5] which had a slip fit bearing that no longer had a gap, but used a wave spring [4] to properly preload the bearing.

NOTE: This was only preloaded to 10 in-lbs.

3

OLD BALLSCREW / NEW BEARING: Ballscrews built from 3/2016 to present
Ballscrews built from 3/2016 to presently had the flex coupling changed to the solid couplings (30-1220A) [1].

This assembly also included first iteration of the cartridge bearing (51-0213/A) [2] which included a spacer to compensate for the gap between bearings and ballscrew [3].

4

OLD BALLSCREW / NEW BEARING: Ballscrews built from 10/2016 to present
Ballscrews built from 3/2016 to present had a bearing filler (28-0371) [3] added to the assembly to prevent bumpers from crashing into the bearing.

During this time the ballscrews were cartridge bearings were changed after 1/2019-7/2020 to a new part number (51-0268) [1].

This still includes a spacer to compensate for the gap between bearings and ballscrew [2].

5

OLD BALLSCREW / NEW BEARING: Ballscrews built after 3/2019 to present
Ballscrews built after 3/2019 had a new version of the cartridge bearing (51-0268A) [1] which did not include the spacer as an item in the part number as it did in the previous version (51-0268). This was to prepare for the updated version of the ballscrew which we will detail in the next step. 

A part number for the spacer was created (51-0240) [3] so that the cartridge bearing would work with this style ballscrew.

This assembly also had the bearing filler  (28-0371) [3] present

6

NEW BALLSCREW / NEW BEARING: Ballscrews built after 5/2020 to present
Ballscrews built after 5/2020 had standardized keys [1], these keys are backwards compatible with keys of ballscrew assemblies built prior.

In the same year Haas changed the ballscrew to the “new” style ballscrew. Ballscrews built after 9/2020 have a longer journal to fill the empty space left by changing to the cartridge bearing [2].

This meant that the assembly would no longer need the ballscrew spacer, but still has the bearing filler  (28-0371) [3].

This would be the first iteration of the NEW BALLSCREW / NEW BEARING combination. 

7

NEW BALLSCREW / NEW BEARING: Ballscrews built after 2/2021 to present
Ballscrews built after 2/2021 were built with updated motor and support end castings.

These updates not only changed appearance, but added material to the bottom of the ballscrew motor end (30-12659A) [1] and support end casting (30-12660) [6] with a wave spring [5] still part of the assembly.

NOTE: The measurement of 2.630 in. will be further explained in the next step

Additionally, this also removed material from the mounting pads of the machine castings the support and motor housings are installed on. This change was to address issues found in production.

IMPORTANT: If the machine needs a replacement motor and support end castings these style castings CANNOT be ordered for previous assemblies as they are NOT backwards compatible with machines built prior to this date.

This assembly has the new style ballscrew, standardized key [2], newest style cartridge bearing [3], and bearing filler [4].

8

NEW BALLSCREW / NEW BEARING: Ballscrews built after 7/2020 to 2/2021
In the previous step the newest version of the ballscrew assembly with the updated motor and support end castings were displayed and it was stated that it was not backwards compatible. They are not, but ballscrews built after 7/2020 until 2/2021 may have the updated support end casting style , but the material added to the bottom of the casting is not present (30-12054A) [5].

The image shown shows that the distance from the centerline to the bottom of the casting is 2.500” whereas the previous step shows that same distance as 2.630”. This casting style with the centerline distance as 2.500” is backwards compatible with all the previous version castings mentioned. 

This assembly has the new style ballscrew, standardized key [1], newest style cartridge bearing [2], and bearing filler [3].

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554