My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
    • View All
      • Choose Options
    • View All
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

40T - Pin Drive Motor - Replacement - VMC - AD0649

Service Home How To Procedures 40T - Pin Drive Motor - Replacement - VMC - AD0649

40T - Pin Drive Motor - Replacement - VMC - AD0649

- Jump to Section - Back to Top

10.1 40T Pin Drive Motor - Replacement

Recently Updated Last updated: 12/08/2022

40T - Pin Drive Motor - Replacement - VMC


AD0649

Applies to machines built after August 2016

Introduction

New motors ship with non-contact encoders (NCE's). If you have an early NGC machine you may have a magnetic encoder and will need to order the new cable for the NCE encoder before you make any repairs.

This procedure applies to the following kits:

  • 93-30-11973: SPNDL MTR 40T 12K INLINE PIN DRIVE
  • 93-30-11980B: SPNDL MTR 40T INLINE 15K PIN DRIVE
  • 93-30-11995A: SPINDLE MTR 40T INLINE 15K PIN DRIVE NCE
  • 93-30-12117: SPINDLE MTR 40T INLINE 12K PIN DRIVE NCE
  • 93-30-14460: SPNDL MTR 40T INLINE 18K PIN NCE VF SVC
  • 93-30-12078: SPNDL MTR 40T INLINE 12K PIN DRV
  • 93-30-12078A: SPNDLE MTR 40T INLINK 12K NCE GEN2 EC SVC

Required Tools :

  • T-0066 BELTED DRAWBAR GUIDE TORQUE KIT 

Note : T-0066 is only applicable if a brass cap is found in an in-line spindle during a motor replacement.

 Note : Machine software must be updated to 100.20.000.1110 or later before replacing spindle motor. 

 Note:  This procedure should only be performed by a Haas certified service technician. 

 

Replacement

1

Remove the sheet metal surrounding spindle motor [1].

Remove TSC or air purge assembly [2].

Unplug encoder cable and ground [3].

Remove terminal block cover and disconnect wires from terminal black.

Note: Remove motor mounting screws and rotate motor 90° for easy access to terminal block.

Connect lifting hooks to bracket.

Remove motor.

Note: Make sure transfer tube is still fully seated into spindle drawbar after removing motor.

2

Inspect the spindle visually for a brass cap. If a brass cap is located in the spindle, the spindle will need to removed following VMC - 40-Taper - Inline Pin-Drive Spindle - Replacement procedure and the the brass cap will need to be removed as demonstrated in the next step.

If no brass cap is present proceed with the motor replacement.

Important : The brass caps interferes with current motor motor couplers and it needs to be removed.

3

Note : The brass cap is held in place using thread locking compound.

Place the spindle drive dogs between the vise jaws [2] and clamp securely. Proceed to align T-0066 with the brass cap pin holes [1].

Firmly press downwards on T-0066 [3] and loosen the brass cap [6] using a long breaker bar.

Important : Ensure the vise is clamped onto the spindle drive dogs and the face [5] is sitting flat against the top of the jaws [4].

Proceed to install the spindle back into the head casting and install the new motor.

4

Lift new motor from shipping crate.

Note: Make sure to note the brand of spindle motor you are installing. If you are unsure, see Spindle Motor Brand Identification.

Lightly stone mounting surfaces [1],[2] with alcohol and wipe clean.

Apply Red-I Grease to motor coupling groove [3] and motor coupling pins [4].

Configure HDF

The Hardware Definition File (HDF) allows you to configure your machine to be compatible with multiple spindle brands.

In the event of a spindle motor replacement, a service tech may easily swap out the motor and update the spindle motor brand configuration.

The table below lists the 40T spindle motor service kits that currently require a Hardware Definition File (HDF). If you have recently installed one of these kits, contact your local Haas Factory Outlet to update your spindle motor brand configuration on your machine.

For Service Techs: To update your spindle motor brand configuration:

  1. Log in to the Dealer-only Content (DOC) portal.
  2. Navigate to the Spindle Motor - Brand Configuration - NGC page.

Note: Only Haas Certified Service Technicians can log into this site.

 

 

Kit Number Kit Name Valid Date
93-30-12078 SPNDL MTR 40T INLINE 12K PIN DRV 6/1/2025
93-30-12078A SPNDL MTR 40T INLINE 12K NCE GEN2 EC SVC 6/1/2025
93-30-12117 SPNDL MTR 40T INLINE 12K NCE GEN2 VF SVC 12/1/2024
93-30-12117A SPNDL MTR 40T INLINE 12K NCE GEN2 VF SVC 12/1/2024
93-30-11973 SPNDL MTR 40T 12K INLINE PIN DRIVE 6/1/2025
93-30-14276 SPINDL MTR 40T DC-2 3/1/2025
93-30-14275 SPINDL MTR 40T DC-1 1/1/2025

5

Verify the 3 rubber bushings for the pins are still installed to the spindle coupler and are not crushed [1].

Ensure transfer tube is seated on drawbar [2].

Align pins in motor coupler to holes in spindle coupler and lower slowly with caution.

Lightly rotate spindle nose to help align if necessary.

Once motor is fully lowered and seated, install motor plate screws hand tight.

Re-connect wiring for encoder and terminal block.

Re-install TSC or air purge.

6

To align motor to spindle:

Run spindle at 1000 RPM clockwise/forward for 30 seconds.

Run spindle at 1000 RPM counterclockwise/reverse for 30 seconds.

Run spindle at 1000 RPM clockwise/forward for 1 minute.

Snug mounting screws while motor is running.

Note: When motors stops it will jolt to the side and misalign if not snugged down.

Note: The Octavis Vibration Analyzer can be used when aligning motor to find where vibration displacement spike is the smallest.

Torque screws per Haas Torque Specifications.

Run the mill spindle vibration test per Mill - Spindle Vibration - Tolerances.

Re-install the sheet metal assembly.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554