My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

10 - VF/VM - 40T - Spindle Motor

VF/VM-Series - Service Manual


  • 1 - VF/VM - Introduction
  • 2 - VF/VM - Specifications
  • 3 - VF/VM - Installation
  • 4 - VF/VM - Umbrella Tool Changer
  • 5 - VF/VM - HSK - SMTC
  • 6 - VF/VM - 40T/50T - SMTC
  • 7 - VF/VM - Axis Motion
  • 8 - VF/VM - HSK - Spindle
  • 9 - VF/VM - 40T - Spindle
  • 10 - VF/VM - 40T - Spindle Motor
  • 11 - VF/VM - 40T - Gearbox
  • 12 - VF/VM - 50T - Spindle
  • 13 - VF/VM - 50T - Gearbox
  • 14 - VF/VM - Lubrication Systems
  • 15 - VF/VM - Electrical Control
  • 16 - VF/VM - Chip Removal and Coolant
  • 17 - VF/VM - Workholding
  • 18 - VF/VM - Maintenance
  • 19 - VF/VM - Autodoor
  • 20 - VF/VM - Robot and Automation
  • 21 - VF/VM - Enclosure
  • 22 - VF/VM - CAN Bus Systems
  • 23 - VF/VM - Spindle C-Axis Drive

Go To :

  • 10.1 40T Pin Drive Motor - Replacement
  • 10.2 30T/40T Spindle Motor - Troubleshooting
  • 10.3 40T Spindle Motor - Brand Identification
  • 10.4 40T Spindle Motor - HDF Requirements

10.1 40T Pin Drive Motor - Replacement

Recently Updated

40T - Pin Drive Motor - Replacement - VMC


AD0649

Applies to machines built after August 2016

Introduction

New motors ship with non-contact encoders (NCE's). If you have an early NGC machine you may have a magnetic encoder and will need to order the new cable for the NCE encoder before you make any repairs.

This procedure applies to the following kits:

  • 93-30-11973: SPNDL MTR 40T 12K INLINE PIN DRIVE
  • 93-30-11980B: SPNDL MTR 40T INLINE 15K PIN DRIVE
  • 93-30-11995A: SPINDLE MTR 40T INLINE 15K PIN DRIVE NCE
  • 93-30-12117: SPINDLE MTR 40T INLINE 12K PIN DRIVE NCE
  • 93-30-14460: SPNDL MTR 40T INLINE 18K PIN NCE VF SVC
  • 93-30-12078: SPNDL MTR 40T INLINE 12K PIN DRV
  • 93-30-12078A: SPNDLE MTR 40T INLINK 12K NCE GEN2 EC SVC

Required Tools :

  • T-0066 BELTED DRAWBAR GUIDE TORQUE KIT 

Note : T-0066 is only applicable if a brass cap is found in an in-line spindle during a motor replacement.

 Note : Machine software must be updated to 100.20.000.1110 or later before replacing spindle motor. 

 Note:  This procedure should only be performed by a Haas certified service technician. 

 

Replacement

1

Remove the sheet metal surrounding spindle motor [1].

Remove TSC or air purge assembly [2].

Unplug encoder cable and ground [3].

Remove terminal block cover and disconnect wires from terminal black.

Note: Remove motor mounting screws and rotate motor 90° for easy access to terminal block.

Connect lifting hooks to bracket.

Remove motor.

Note: Make sure transfer tube is still fully seated into spindle drawbar after removing motor.

2

Inspect the spindle visually for a brass cap. If a brass cap is located in the spindle, the spindle will need to removed following VMC - 40-Taper - Inline Pin-Drive Spindle - Replacement procedure and the the brass cap will need to be removed as demonstrated in the next step.

If no brass cap is present proceed with the motor replacement.

Important : The brass caps interferes with current motor motor couplers and it needs to be removed.

3

Note : The brass cap is held in place using thread locking compound.

Place the spindle drive dogs between the vise jaws [2] and clamp securely. Proceed to align T-0066 with the brass cap pin holes [1].

Firmly press downwards on T-0066 [3] and loosen the brass cap [6] using a long breaker bar.

Important : Ensure the vise is clamped onto the spindle drive dogs and the face [5] is sitting flat against the top of the jaws [4].

Proceed to install the spindle back into the head casting and install the new motor.

4

Lift new motor from shipping crate.

Note: Make sure to note the brand of spindle motor you are installing. If you are unsure, see Spindle Motor Brand Identification.

Lightly stone mounting surfaces [1],[2] with alcohol and wipe clean.

Apply Red-I Grease to motor coupling groove [3] and motor coupling pins [4].

Configure HDF

The Hardware Definition File (HDF) allows you to configure your machine to be compatible with multiple spindle brands.

In the event of a spindle motor replacement, a service tech may easily swap out the motor and update the spindle motor brand configuration.

The table below lists the 40T spindle motor service kits that currently require a Hardware Definition File (HDF). If you have recently installed one of these kits, contact your local Haas Factory Outlet to update your spindle motor brand configuration on your machine.

For Service Techs: To update your spindle motor brand configuration:

  1. Log in to the Dealer-only Content (DOC) portal.
  2. Navigate to the Spindle Motor - Brand Configuration - NGC page.

Note: Only Haas Certified Service Technicians can log into this site.

 

 

Kit Number Kit Name Valid Date
93-30-12078 SPNDL MTR 40T INLINE 12K PIN DRV 6/1/2025
93-30-12078A SPNDL MTR 40T INLINE 12K NCE GEN2 EC SVC 6/1/2025
93-30-12117 SPNDL MTR 40T INLINE 12K NCE GEN2 VF SVC 12/1/2024
93-30-12117A SPNDL MTR 40T INLINE 12K NCE GEN2 VF SVC 12/1/2024
93-30-11973 SPNDL MTR 40T 12K INLINE PIN DRIVE 6/1/2025
93-30-14276 SPINDL MTR 40T DC-2 3/1/2025
93-30-14275 SPINDL MTR 40T DC-1 1/1/2025

5

Verify the 3 rubber bushings for the pins are still installed to the spindle coupler and are not crushed [1].

Ensure transfer tube is seated on drawbar [2].

Align pins in motor coupler to holes in spindle coupler and lower slowly with caution.

Lightly rotate spindle nose to help align if necessary.

Once motor is fully lowered and seated, install motor plate screws hand tight.

Re-connect wiring for encoder and terminal block.

Re-install TSC or air purge.

6

To align motor to spindle:

Run spindle at 1000 RPM clockwise/forward for 30 seconds.

Run spindle at 1000 RPM counterclockwise/reverse for 30 seconds.

Run spindle at 1000 RPM clockwise/forward for 1 minute.

Snug mounting screws while motor is running.

Note: When motors stops it will jolt to the side and misalign if not snugged down.

Note: The Octavis Vibration Analyzer can be used when aligning motor to find where vibration displacement spike is the smallest.

Torque screws per Haas Torque Specifications.

Run the mill spindle vibration test per Mill - Spindle Vibration - Tolerances.

Re-install the sheet metal assembly.

10.2 3oT/40T Spindle Motor - Troubleshooting

Recently Updated

30T/40T - Spindle Motor - Troubleshooting Guide - NGC


TG0010

Revision C - 04/2026

Introduction

  1. Drive shaft
  2. Power leads
  3. Built-in Spindle Motor Overheat switch connector
  4. Spindle Motor Overheat Analog Sensor

Download and fill out the Spindle Motor Inspection Report Checklist below before replacing any parts.

Spindle Motor Inspection Report Checklist

Symptom Table

Symptom Possible Cause Corrective Action

Alarm 123 SPINDLE DRIVE FAULT

Alarm 236 SPINDLE MOTOR OVERLOAD

Internal short circuit. Test the spindle motor.
Failed temperature sensor. Test the overheat sensor.
Over-aggressive application. Adjust the program.
Vector drive shorted. Test the vector drive.
Vector drive fans failed.
Cable connection incorrect or loose. Inspect cables and connections.
The spindle motor cable is shorted.
Wye/Delta contacts burnt or shorted. Test the Wye/Delta.
Spindle encoder belt worn or damaged. Examine the encoder belt.
Alarm 4.254 SPINDLE MOTOR OVERHEAT Over-aggressive application. Adjust program.
Spindle fan failed. Check spindle fan and cable.
The input cable for the spindle head does not have a ferrite filter. See Spindle Motor Overheat section below.
Alarm 4.9975 S (SPINDLE) MOTOR TEMPERATURE CRITICAL OVERHEAT This alarm is generated through the built-in spindle motor overheat switch. See Spindle Motor Overheat section below.
Alarm 4136 MOTOR CONFIGURATION FILE NOT SELECTED Motor configuration file was not selected after new kit download.

Call your HFO to update your spindle motor brand configuration. 

For Service Techs: Log-in to HBC. Navigate to Service > Utilities > Documents and Software >  12 - Activation Codes and Configuration Files > 5 -  Spindle Motor - Brand Configuration - NGC

For 8.1/10/12 K 40T Spindle Motors Built between 10/2024 and 5/2025 only: Decreased performance, epecially between 4k and 6k RPM. Long acceleration periods to commanded speeds.  Spindle Motor Parameters may be set incorrectly. 

Check spindle motor brand. See 10.3 40T Spindle Motor Brand Identification. Contact your HFO with your spindle motor brand and serial number. 

For Service Techs: Set the spindle motor brand. Spindle Motor - Brand Configuration - NGC. This is Distributor Only Content. 

Alarm 4136 MOTOR CONFIGURATION FILE NOT SELECTED 

and Load Hardware Definition File menu is blank.

 

Missing configuration files. 

Take an error report and contact your HFO. 

For Service Techs: Set the spindle motor brand. Spindle Motor - Brand Configuration - NGC. This is Distributor Only Content. 

Motor noise.

Poor finish on parts (Inline only).

Determine if the problem is mechanical or electrical.
  1. Run the spindle to where the noise is heard.
  2. Turn off the machine.
  3. If the noise is still heard then the problem is mechanical.
  4. If the noise goes away then test all the electrical components in the spindle drive system.
Vibration due to damaged bearings. Do a vibration analysis.
Coolant contamination. Inspect the TSC union for leaks.
Spindle motor coolant damage. Coolant intrusion due to TSC union leaking.

Inspect the TSC union for leaks.

Ensure the spindle motor has the latest compensation TSC union installed respectively to the machine:

  • 93-2778: TSC UNION ASSY COMP 40T VF RETROFIT SKIT
  • 93-2779: TSC UNION ASSY COMP DT/DM RETROFIT SKIT

    Refer to AD0391 to upgrade from a bearingless TSC union to compensating TSC union.

Upgrade machine software to version 100.22.000.1000 or higher.

Loud screeching during acceleration/deceleration or RPM change.  Motor parameters set incorrectly.

Contact your HFO to update Spindle Motor Parameters. 

 For Service Techs: Log-in to HBC. Navigate to Service > Utilities > Documents and Software >  12 - Activation Codes and Configuation Files > 5 -  Spindle Motor - Brand Configuration - NGC

Spindle Motor Overheat

Alarm 4.254

  • This alarm is generated when the analog sensor [1] detects a limit in temperature for a certain amount of time.
  • It can be also caused if there is too much electrical noise in the cable that provides wrong feedback to the control.  Make sure the cable has a ferrite filter installed at connection P39 on the I/O PCB. If the cable does not have a ferrite filter installed, install one. (P/N: 64-1252).
  • The analog sensor data can be seen in DIAGNOSTIC>I/O tab, Analog input #9 SPINDLE MOTOR TEMPERATURE.

Alarm 4.9975

  • This alarm is generated through the built-in spindle motor overheat switch [3].  
  • If spindle motor temperature checks correct.   Make sure that the cable is not damaged and that it is connected.  Check the connection at the Maincon PCB Channel 6.
  • The spindle motor overheat switch status can be viewed on Diagnostic>Mocon tab, “CH 6 [S] Axis Brake Air Pressure” [4].

Spindle Motor Test

Corrective Action:

Disconnect all the wires from the terminal block that come from the electrical cabinet and remove the jumpers.

Use a multimeter to check these terminals on the motor:

  • Measure between motor leads or terminals (1-4) (2-5) (3-6). If the difference between each pair is more than 0.1 Ohms, replace the spindle motor.
  • Measure between motor leads or terminals (2-4 and 3-4) (1-5 and 3-5) (1-6 and 2-6). If the multimeter reading is not open (O.L.), replace the spindle motor.
  • Measure between each individual motor lead or terminal and the motors armature. If the multimeter reading is not open (O.L.), replace the spindle motor.

Vector Drive Test

Corrective Action:

Press [POWER OFF].

If the vector drive voltage indicator light is on, do not touch the electrical components. The high voltage in the control cabinet can kill you. Wait for the voltage indicator LED on the vector drive to go off completely.

Inspect the vector drive.

Disconnect terminals 2 and 3 and check for a short to the spindle motor circuit by measuring the resistance of terminal 2 to 9, 10, and 11. Measure terminal 3 to 9, 10, and 11.

Go to Vector Drive - Troubleshooting Guide to troubleshoot the vector drive.

Wye/Delta Inspection

Corrective Action:

Check for loose connections or burn marks.

Go to Wye-Delta Contactor - Troubleshooting Guide to troubleshoot the Wye/Delta contactors.

Spindle Motor Cables Test

Corrective Action:

  1. Disconnect all the spindle motor cables from the amp/vector drive (terminals A, B, C. + GND).
  2. If machine is equipped with a Wye-Delta contactor, disconnect the cable going to the motor. (L1,L2,L3 + GND).
  3. Disconnect the spindle motor cables from the motor, including the ground cable.

     Important: At the motor end put electrical tape to each lead to make sure the leads do not touch each other.

  4. At the electrical cabinet end, using a meter test for resistance across each lead. Take the same readings from the cable that goes to the motor from the Wye-Delta contactor.
    • If the meter reads O.L. then the cable is good.
    • If the meter reads a short circuit or low resistance the cable needs to be replaced.

Make sure all cable connections are not damaged. Use a multimeter to test each cable connection.

Regen

Corrective Action:

Disconnect the REGEN load leads from the vector drive at terminals 1 and 2. Measure the resistance across the leads. The reading must be as follows:

  • 2-resistor box: between 9.5 and 12.5 ohms.
  • 3-resistor box: between 6.3 and 8.3 ohms ohms. (As shown in the illustration.)
  • 4-resistor box: between 4.6 and 6.6 ohms.

Go to Vector Drive - Troubleshooting Guide to troubleshoot the vector drive.

Go to REGEN - Troubleshooting Guide to troubleshoot the REGEN resistors.

Spindle Fan

Corrective Action:

Check for airflow on top of the spindle enclosure. Make sure there is air flow out of the spindle enclosure when the spindle is commanded to run. DT/DM were setup to blow air down onto the motor but it should now be blowing out the top. Change the fan direction to blow out the top.

Run this command in MDI: S50 M03;

Check the voltage across the black and red wires on the I/O PCB at this location:

  • P32 if the machine has a Next Generation Control

The voltage should be 120 VAC. If no voltage is present, the I/O PCB is bad.

Encoder Belt

Corrective Action:

Make sure the encoder belt is adjusted correctly and is not damaged. Replace a damaged or worn belt.

Make sure the encoder pulley is not damaged. Make sure the set screw is tight.

Program/Application

Corrective Action:

Reduce the axis feed rate, or adjust the spindle rpm in the program.

Check for dull or damaged tooling.

Coolant (TSC Only)

Corrective Action:

Remove the head cover and inspect the TSC union for leaks. A leaking coolant union may cause coolant to get into the motor and wash the grease out of the bearings.

Bearings

Corrective Action:

Damaged bearings in the spindle motor can cause finish issues on the part. Contact your local HFO for a vibration analysis to see if the bearings are damaged.

Electrical Diagrams: Spindle Encoder Feedback / Drive Command

10.3 Spindle Motor - Brand Identification - VMC

Recently Updated

Spindle Motor Brand - Identification


Applies to machines built after August 2016

Introduction

 This reference document demonstrates how to identify the spindle motor brand by inspecting the label on your spindle motor.

 

Remove JBOX - VF/VM

 NOTE: If it is necessary to remove (or partially disassemble) spindle motor assembly to access JBOX, refer to 40T Pin Drive Motor- Replacement for more information. 

1

Unbolt cover on JBOX [1]

Remove nuts securing terminal block and lift off of threads. [2]

Remove screw on the bronze bracket holding the thermal probe wire. 

Remove screws securing JBOX to spindle motor. [3]

Lift JBOX and locate spindle motor label. [4]

Identification

1

Identify motor brand name at the top or bottom of spindle motor label:

  1. HPB 
  2. HiGen
  3. Yaskawa

When identification is complete, reinstall JBOX and spindle motor. 

For Service Techs: Log-in to HBC. Navigate to Service > Utilities > Documents and Software >  12 - Activation Codes and Configuation Files > 5 -  Spindle Motor - Brand Configuration - NGC to update spindle motor brand.

Note: Only Haas Certified Service Technicians can log into this site.

Remove JBOX - VF/VM

 NOTE: If it is necessary to remove (or partially disassemble) spindle motor assembly to access JBOX, refer to 40T Pin Drive Motor- Replacement for more information. 

1

Unbolt cover on JBOX [1]

Remove nuts securing terminal block and lift off of threads. [2]

Remove screw on the bronze bracket holding the thermal probe wire. 

Remove screws securing JBOX to spindle motor. [3]

Lift JBOX and locate spindle motor label. [4]

Identification

1

Identify motor brand name at the top or bottom of spindle motor label:

  1. HPB 
  2. HiGen
  3. Yaskawa

When identification is complete, reinstall JBOX and spindle motor. 

For Service Techs: Log-in to HBC. Navigate to Service > Utilities > Documents and Software >  12 - Activation Codes and Configuation Files > 5 -  Spindle Motor - Brand Configuration - NGC to update spindle motor brand.

Note: Only Haas Certified Service Technicians can log into this site.

10.4 40T Spindle Motor - HDF Requirements

Recently Updated

40T Spindle Motor - HDF Requirements - NGC


Revision C - 3/2026

Introduction

The Hardware Definition File (HDF) allows you to configure your machine to be compatible with multiple spindle brands.

In the event of a spindle motor replacement, a service tech may easily swap out the motor and update the spindle motor brand configuration.

The table below lists the 40T spindle motor service kits that currently require a Hardware Definition File (HDF). If you have recently installed one of these kits, contact your local Haas Factory Outlet to update your spindle motor brand configuration on your machine.

For Service Techs: To update your spindle motor brand configuration:

  1. Log in to the Dealer-only Content (DOC) portal.
  2. Navigate to the Spindle Motor - Brand Configuration - NGC page.

Note: Only Haas Certified Service Technicians can log into this site.

 

 

Kit Number Kit Name Valid Date
93-30-12078 SPNDL MTR 40T INLINE 12K PIN DRV 6/1/2025
93-30-12078A SPNDL MTR 40T INLINE 12K NCE GEN2 EC SVC 6/1/2025
93-30-12117 SPNDL MTR 40T INLINE 12K NCE GEN2 VF SVC 12/1/2024
93-30-12117A SPNDL MTR 40T INLINE 12K NCE GEN2 VF SVC 12/1/2024
93-30-11973 SPNDL MTR 40T 12K INLINE PIN DRIVE 6/1/2025
93-30-14276 SPINDL MTR 40T DC-2 3/1/2025
93-30-14275 SPINDL MTR 40T DC-1 1/1/2025

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554