My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

EC-1600 - Gearbox - 16DP-C - Replacement AD0152

Service Home How To Procedures EC-1600 - Gearbox - 16DP-C - Replacement AD0152
Recently Updated Last updated: 01/12/2024

EC-1600 Gearbox - 16DP-C - Replacement - CHC

Revision 1


AD0152

EC-1600 - Gearbox - 16DP-C - Replacement AD0152

- Jump to Section - 1. Introduction (1 step) 2. Removal (5 steps) 3. Installation (4 steps) 4. Parameter Setup Back to Top

Introduction

1

This procedure explains how to replace the 16DP-C Gearbox on CHC EC-1600's. For 16DP-C Gearbox replacements on NGC machines please refer to the Horizontal Gearbox - Replacement - NGC 

This procedure applies to the following part numbers:

  • 93-2133A GEARBOX EC-1600/YZT 6K 16DP-C
  • 93-2134A GEARBOX EC-1600/YZT 10K 16DP-C
  • 93-30-11789 GEARBOX ASSY 16DP-C 50T EC-1600
  • 93-30-12836 GEARBOX ASSY 50T 16DP-C EC-500
  • 93-30-9983B TRANS EC-1600 6K 16DP-C TBLK
  • 93-30-9984B TRANS EC-1600 10K 16DP-C TBLK

A 16DP-50M gearbox [1, 2] has these properties:

  • The covers are the same as the covers in the illustration.
  • 16DP-50M is engraved on the top of the gearbox housing inside of the enclosure.

A 16DP-C gearbox [3] has these properties:

  • The covers are the same as the covers in the illustration.
  • 16DP-C is engraved on the top of the gearbox housing inside of the enclosure.

 NOTE: The replacement gearbox does not require an oil pump so it will not come with one.

 NOTE: Updated EC-1600 Service Gearboxes built after 11/2022 may not come with surrounding sheet metal, solenoid, and other components. Please use the existing parts when replacing the gearbox

Removal

1

If the gearbox has an enclosure [1], remove it.

If the machine has Through-Spindle Coolant (TSC) [2.3], remove the rotary or bearingless union, hoses and wiring.

NOTE: Refer to the VMC, HMC - 50-Taper - Belt Drive - TSC - Bearing Union - Upgrade to Bearingless Union Procedure for further details. 

2

Jog the Y-Axis to a position that lets you easily remove the gearbox. If there is tooling in the spindle, remove it.

Record the value of Parameter 76. Change Parameter 76 to 999999.

Push [POWER OFF].

Set the main circuit breaker to the OFF position. Lock the main circuit breaker. Use an approved lock with an approved safety tag.

Disconnect the Y-Axis way cover assemblies. Hold the upper way cover in position with C-clamps.

3

If the TRP has enclosure panels, remove them. Make sure not to damage the spindle lubrication tubing.

Put labels on the tubes and cables and disconnect them.

Put an applicable strap from a hoist around the TRP assembly and loosen the TRP screws.

NOTE: Record the quantities and locations of the shims. These are typical. Your counts can be different.

  • [3] 0.015 Shim Washer ( Quantity: 3).
  • [2] 0.010 Shim Washer (Quantity: 2).
  • [1] 0.093 Nylon Washer (Quantity: 1).

Remove the TRP assembly.

4

Remove the electrical cover plate on the spindle. Record the location of the cables and remove the cables [1] from the spindle connection block [2].

Disconnect the spindle cables from electrical control box.

Disconnect the rest of the cables and hoses from the gearbox and the solenoid assembly.

5

If the gearbox has lower enclosure panels, remove them.

Install a threaded lifting eyebolt [1] into the top of the motor plate. The rear lifting point [2] is attached to the gearbox assembly. Attach the chain sling to the lifting points for the gearbox. Make sure the chain or strap can lift 300 lb (136 kg) or more.

Loosen the (4) gearbox screws. Make sure to support the gearbox assembly with the hoist. Make sure not to adjust the jack screws during the removal.

Remove the (4) gearbox screws. Remove the gearbox from the machine.

Installation

1

Install the spindle belt [1] on the spindle.

Install an eyebolt into the top of the motor plate. The rear lifting point is part of the gearbox assembly. Attach an applicable strap or chain to the lift points. Make sure the chain or strap can lift 300 lb (136 kg) or more.

Install the (4) gearbox screws [2]. Lightly tighten the gearbox screws and slowly lower the gearbox.

CAUTION: The 16DP-C Gearbox does not have slotted holes for the mounting bolts for the gearbox. Make sure to keep the gearbox level for the installation.

Adjust the tension on the spindle drive belt.

NOTE: Refer to the Spindle Drive Belt - Tension Adjustment - Gates Sonic - Mill Procedure.

Meter Instructions for more information.

Tighten the bolts when the belt tension is correct.

NOTE: Refer to Haas Fastener Torque Specifications for correct torque values.

Remove the threaded lifting eyebolt.

 NOTE: Updated EC-1600 Service Gearboxes built after 11/2022 may not come with surrounding sheet metal, solenoid, and other components. Please use the existing parts when replacing the gearbox

2

Connect all of the cables and hoses to the gearbox.

Install the lower enclosure panels and the solenoid assembly. Connect all of the electrical connections and install the electrical cover plate.

Put the TRP [1] assembly into place.

Put the correct number of washers and spacers in the recorded locations.

Install and tighten the TRP screws.

NOTE: Refer to Haas Fastener Torque Specifications for correcttorque values.

If the TRP has enclosure panels [2], install them. Connect the TRP air lines and proximity switches.

 

3

Do this step if the gearbox you removed is a 16DP-50M.

Disconnect the connector that has the label 950 LOW GEARBOX OIL PRESS STATUS. Refer to Molex Connector - Change Pin Locations.

CAUTION: Do not use a different tool to change the pin locations.

This can cause damage to the pins.

Change these pin locations:

  • 1. Move the Molex pin in position 3 to position 4.
  • 2. Move the Molex pin in position 1 to position 2.

Install the molex connector to the position with the label 950 LOW GEARBOX OIL PRESS STATUS. Install the Molex connector from the gearbox to the Molex connector. Make sure the pins on the Molex connectors align.

4

Install the used fan assembly and enclosure panels to the gearbox.

If the machine has TSC [1,2], install the rotary or bearingless union, hoses, and wiring.

NOTE: Refer to the VMC, HMC - 50-Taper - Belt Drive - TSC - Bearing Union - Upgrade to Bearingless Union Procedure for further details. 

Remove the C-Clamps that hold the way covers [3] in position and connect them to the spindle assembly.

Change Parameter 76 to the recorded value. Open the primary air valve.

Replace the Spindle Encoder Belt. If you do not have a non-contact encoder, install the encoder assembly, encoder belt, and cover plate.

Parameter Setup

When you replace a 16DP-50M with a 6000-RPM or a 10,000-RPM 16 DP-C gearbox on an EC-1600, use this table to set the parameters. Do not change the parameters if you replace a 16DP-C with a new 16DP-C.

CAUTION: Make sure that the parameters are correct. Refer to Parameter Checker Program. Use menu item 7.

Parameter 6000-RPM Magnetic Encoder 6000-RPM Optical Encoder 10,000-RPM Magnetic Encoder 10,000-RPM Optical Encoder
57.02 0 0 0 0
57:26 0 0 0 0
75 30 30 30 30
79 4096 4000 2048 2000
129 200 200 200 200
130 2500 2500 2500 2500
131 6000 6000 10000 10000
142 1600 1600 2950 2950
150 1860 1860 3100 3100
180 180 180 146 146
181 40 40 40 40
183 20000 20000 16667 16667
186 81920 80000 76800 75000
187 4096 4000 4096 4000
188 750 750 750 750
239 8192 8000 8192 8000
725 1 1 1 1
1287 6000 6000 10000 10000
1288 6000 6000 10000 10000
1304 10 10 10 10
1305 3 3 3 3
1310 1 1 1 1
1311 0 0 0 0
1312 10 10 10 10
1316 0 0 0 0
1317 500000 500000 500000 500000
1318 0 0 0 0
1319 210 210 210 210
1320 250 250 250 250
1274 3300 3300 3300 3300

Test the spindle and make sure the gearbox changes gear correctly.

Do a vibration test on the machine. If you have a vibration analyzer with the RS-232 interface, do the Vibration Analysis - RS-232 Interface procedure. If you have a vibration analyzer with the ethernet interface, do the Vibration Analysis - Ethernet Interface procedure.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554