My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

H-5AX - Double Yoke - Coolant Flow Fitting Upgrade - AD0891

Service Home How To Procedures H-5AX - Double Yoke - Coolant Flow Fitting Upgrade - AD0891

H-5AX - Double Yoke - Coolant Flow Fitting Upgrade - AD0891

- Jump to Section - 1. Introduction 2. Removal (9 steps) 3. Installation (10 steps) Back to Top
Recently Updated Last updated: 07/14/2026

H-5AX - Double Yoke - Coolant Flow Fitting Upgrade


AD0891

Revision A - 07/2026

Introduction

This procedure shows how to upgrade the Coolant flow fitting to swivel fitting. 

This document applies to the following Service Kits:

  • 93-5211 COOLANT FLOW SWIVEL UPDATE 5AX

Tools Required:

  • 7/16" Deep Socket 
  • 7/16" wrench
  • Long Air Gun hose or other form of air

Removal

1

Jog the Z-Axis to the top of travel. 

Remove sheet metal [1] to access the cable connections inside the spindle head.

2

Jog the Z-Axis so both the spindle head cover plates [1] and the hoses [2] at the top of the spindle head are accessible. 

Rotate the spindle head to C= 180 [3]. 

3

Remove the cover plate [1] from the B-Axis body to expose the B-Axis brake.

4

Note: If possible, bend the coolant hose close to the fitting to limit the amount of coolant that will leak out once the hose is cut. If not, be prepared to plug the hose as the coolant in the hose will flow out and can cause damage to the spindle head if it gets into the spindle or on cables.

Cut the 1/4" transparent blue coolant hose [1] close to the fitting [2].

 Important: Limit the amount of coolant that gets in the spindle head. 

5

Let the coolant from the cut hose drain into the bottom of the machine.

6

Note: Be prepared for any remaining chiller fluid to flow out of the hose.

Disconnect the spindle chiller hose from the output port [1] on the spindle chiller. 

Apply a small amount of air [2] into the disconnected hose to force the spindle chiller fluid out of the spindle head.

Continue applying air into the hose until no more fluid runs into the chiller through the return hose [3].

7

Note: Be prepared for any remaining chiller fluid to flow out of the cut hose.

Cut the left black TRP hose [1] and the right black spindle chiller hose [2] close to the fittings.

8

Remove the three fittings [1].

Note: A 7/16" deep socket can be helpful in the removal process. 

9

Note: Be prepared for any remaining coolant fluid to flow out of the hose.

Disconnect the FITG POLY1/4F NPT1/4M STR BRASS fitting [1] from the FITG NPT1/4F NPT1/4F STR BRASS fitting [2] on top of the spindle head.

Remove the 1/4" transparent blue coolant hose from the spindle head.

Note: The 1/4" transparent blue coolant hose can be left and used to pull the 3/8" black polyurethane hose through the head.

Installation

1

Route the 3/8" black polyurethane hose from the service kit through the spindle head.

 Note: The 1/4" transparent blue coolant hose can be used to pull the 3/8" black polyurethane hose through the head.

2

Verify the FITG NPT 1/8M NPT 1/8F ORIFICE .250 STR [1] are tightly installed onto the FITG POLY 1/4F NPT 1/8M 90 BRASS SWIVEL [2] and FITG POLY 3/8F NPT 1/8M 90° SWIVEL BRASS [3] fittings.

 Note: There are two FITG NPT 1/8M NPT 1/8F ORIFICE .250 STR [1] installed onto the FITG POLY 3/8F NPT 1/8M 90° SWIVEL BRASS [3] fitting.

3

Install the pre-assembled 3/8F NPT 1/8M 90° SWIVEL BRASS fitting [1] from the service kit to the coolant port.

4

Install the pre-assembled 1/4F NPT 1/8M 90 BRASS SWIVEL fittings [1] from the service kit to the left and right ports.

 Note: Verify the 1/4F NPT 1/8M 90 BRASS SWIVEL fittings rotate when installed. If they do not rotate freely contact Haas Service. 

5

Connect the FITG POLY 3/8F NPT 1/4M STR BRASS fitting [1] to the FITG NPT 1/4F NPT 1/4F STR BRASS fitting [2].

Connect the 3/8" black polyurethane hose [3] to the FITG POLY 3/8F NPT 1/4M STR BRASS fitting [1].

Add a blue zip tie [4] to the 3/8" black polyurethane hose [3].

6

Note: Verify the TRP [1] and spindle chiller [2] lines have clean cuts at the ends and have enough excess length to create a smooth arc.

Note: Cut the 3/8" black polyurethane coolant hose [3] to fit. Excess hose can be pulled back into the space above the spindle head. 

Excess hose can be pulled into the top of the spindle head.

Connect the TRP [1], spindle chiller [2], and coolant [3] hoses to the 90 degree brass swivel fittings.

The TRP and spindle chiller hoses should arc out close to the edge of the B-Axis body to prevent kinks in the lines when the head is rotated to full travel.

7

Install the spiral wrap [1] on all of the hoses connected to the B-Axis shaft assembly.

Note: Each hose should form a smooth arc when the head is rotated such that the individual fitting is at its lowest point, there should be no binding of the hose with other hoses, they should slide back and forth relative to each other. The spiral warp is there to allow better sliding movement and reduce kink tendency of the hose.

8

Rotate the B [1] and C-Axis [2] to verify the hoses are not too stressed or too loose.

Extend the drawbar to verify no leak in the TRP hose.

Run the spindle to test the spindle chiller and verify no fluid leaks from the new 90 degree swivel fittings.

Run the coolant to verify no fluid leaks from the coolant line to the top of the spindle head or in the spindle head.

9

Install the cover plate [1] on the B-Axis body.

10

Install the sheet metal [1] removed from the top of the spindle head.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554