My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

Mill Smart CAN DC Autodoor - Installation - AD0513

Service Home How To Procedures Mill Smart CAN DC Autodoor - Installation - AD0513

Mill Smart CAN DC Autodoor - Installation - AD0513

- Jump to Section - Back to Top

3.1 Mill Can Autodoor

Recently Updated Last updated: 06/19/2023

Mill Smart CAN DC Autodoor - Installation


AD0513

Introduction

This procedure will show you how to install the Smart CAN autodoor option on mills. 

Note: If you are upgrading to a Smart CAN Autodoor system do not use this procedure refer to Smart CAN Autodoor Upgrade procedure.

Machine Requirements:

  • Software Version 100.20.000.1200 or higher
  • I/O PCB 34-3490B or higher
  • AD PCB 34-3096, 34-3096A with Firmware Version  1.42 or higher
  • I/O Firmware version 4.09 or higher
  • TC Firmware version 2.06 or higher
  • See sheet metal requirements table below for specific machine details to see if your machine is able to install autodoor. Machines after this date are able to, machines before are not.
  • If a machine has a Motion sensor, an additional CAN cable 33-7586 will need to be ordered. 

 Note:  All the above software and firmware files can be downloaded from the Haas Business Center.

Machines: VF - 1-2 VF - 3-5 VF - 6 or higher DT/DM-1 CM-1  MM/SMM
Dates: April 2019 November 2018 40T March 2020 October 2020 November 2023 07/23/2024
50T  July 2020

Note: HE machines with an autodoor that are ordered with a robot or APL will not come with an edge sensor because these automation options come with a fence. If the machine is going to be ran without the automation option that has the fence, they will need to order the correct edge sensor for the machine to make it compliant. Refernce the applicable edge sensor procedures for the correct part number to order:

  • Mill Edge Sensor Install
  • Lathe Edge Sensor Install

Smart CAN Autodoor Kits

Part Number Description Wattage
93-1000473 AUTODOOR FIELD INSTALL KIT VF SM 2020 150
93-1000474 AUTODOOR FIELD INSTALL KIT VF M NYT 2020 150
93-1000475 AUTODOOR FIELD INSTALL KIT VF M YT 2020 150
93-1000588 AUTO DOOR FIELD INSTALL CAN VF-6/8 150
93-1000589 AUTO DOOR FIELD INSTALL CAN VF-7/9 150
93-1000590 AUTO DOOR FIELD INSTALL CAN VF-10/11 150
93-1000491 AUTO DOOR FIELD INSTALL KIT DT/DM-1 150
93-1001089 AUTO DOOR FIELD INSTALL MM/SMM 350
93-1000995 AUTODOOR FIELD INSTALL KIT CM-1 350
93-1000698 AUTODOOR FIELD INSTALL KIT VF SM 2021 350
93-1000697 AUTODOOR FIELD INSTALL KIT VF M NYT 2021 350
93-1000696 AUTODOOR FIELD INSTALL KIT VF M YT 2021 350
93-1000695 AUTODOOR FIELD INSTALL KIT DT/DM-1 2021 350
93-1000689 AUTO DOOR FIELD INSTALL CAN VF-6/8 2021 350
93-1000688  AUTO DOOR FIELD INSTALL CAN VF-7/9 2021 350
93-1000687 AUTO DOOR FIELD INSTALL CAN VF-10/11 2021 350
93-1001099* AUTO DOOR FIELD INSTALL KIT DC-2 350

*NOTE: DC-2 machines made before 2025 need to order 93-4987 - DC-2 Autodoor Drill Template to make their machine autodoor compatible. Refer to AD0845 for instructions on using the drill template for DC-2 machines.

Haas Europe - Smart CAN Autodoor Kits

Part Number Description Wattage
93-1000672 AUTODOOR FIELD INSTALL KIT VF SM 2020 HE 150
93-1000662 AUTODOOR FIELD INSTALL KIT VF M NYT 2020 HE 150
93-1000663 AUTODOOR FIELD INSTALL KIT VF M YT 2020 HE 150
93-1000670 AUTO DOOR FIELD INSTALL CAN VF-6/8 HE 150
93-1000665 AUTO DOOR FIELD INSTALL CAN VF-7/9 HE 150
93-1000671 AUTO DOOR FIELD INSTALL CAN VF-10/11 HE 150
93-1000664 AUTO DOOR FIELD INSTALL KIT DT/DM-1 HE 150
93-1000674 AUTODOOR FIELD INSTALL KIT VF SM 2021 HE 350
93-1000684 AUTODOOR FIELD INSTALL KIT VF M NYT 2021 HE 350
93-1000683 AUTODOOR FIELD INSTALL KIT VF M YT 2021 HE 350
93-1000682 AUTODOOR FIELD INSTALL KIT DT/DM-1 21 HE 350
93-1000676 AUTO DOOR FIELD INSTALL CAN VF-6/8 '21 HE 350
93-1000681 AUTO DOOR FIELD INSTALL CAN VF-7/9 '21 HE 350
93-1000675 AUTO DOOR FIELD INSTALL CAN VF-10/11 21 HE 350

VF - Installation

1

Cut the track [1] and tape [2] to your machine specific length in the table below.

Clean the bottom of the track mount [3] and make sure it is not contaminated. Cut the double sided tape [4] to the length described below, peel off one side of the tape and leave the other intact, and connect the mount [3] and [4] together.

 

Machine Track [1] (in.) Tape [2] (in.) Tape [4] (in.)
VF-1/2 19.1  19.35 12
VF-3-5 26.4 26.6 12

2

Bolt the track assembly onto the top of the door panels [1] using the PHCS 10-24 SELF TAPPING THREADS.

The process shown is for the left side, the bolt hole used is the closest to the edge where the two doors meet, the bolt hole used here is as shown [2]. For the right it is the inner position hole.

NOTE:  Do not peel off the double sided tape just yet, make sure the track has some play for adjustment.

3

Peel off a bit of the tape [1],  but do not peel off the full amount. This will be peeled off in a later step.

4

To install the left motor assembly insert the mounting bracket [1] into the mounting holes bolt the motor [2] to the mounting bracket [1] using  FBHCS 1/4-20 bolts. To complete the motor installation mount the stiffener bracket [3] to the inside of the enclosure and attach the 1/4-20 nuts to the mounting bracket [1] and the motor. 

NOTE: The stiffener bracket is only installed on the VF-Large series.

5

To install the right motor assembly repeat step 3.

 NOTE: The stiffener bracket is only installed on the large series VF.

DC-2 Installation

1

If the machine does not have the adapter brackets shown in the image [1], or if the machine is missing holes for mounting the autodoor assemblies, the drill template kit 93-4987 needs to be ordered.

Refer to AD0845 - DC-2 Autodoor Drill Template for instructions on using the drill template.

2

Bolt the track assembly onto the top of the door panels [1] using the PHCS 10-24 SELF TAPPING THREADS.

The process shown is for the left side, the bolt hole used is the closest to the edge where the two doors meet, the bolt hole used here is as shown [2]. For the right it is the inner position hole.

NOTE:  Do not peel off the double sided tape just yet, make sure the track has some play for adjustment.

3

Peel off a bit of the tape [1],  but do not peel off the full amount. This will be peeled off in a later step.

4

Make sure that the auto door adapter brackets [1] are installed for both the left and right doors.

Then tighten the nuts [2] onto the auto door drive assembly mounting plate [3].

Note: This needs to be done on both the left and right door. Make sure that the right drive assembly is installed on the right door and the left drive assembly is installed on the left door.

5

Mount the auto door drive assembly [4] to the mounting bracket installed in the previous step using the BHCS [5].

Tighten nuts onto the drive assembly pins [6] from inside the machine to hold the auto door motor assembly in position.

6

Note: Refer to the next sections about fixing alignment issues and testing before installing the auto door covers.

Install the auto door motor cover [1] using the 3 BHCS [2].

Refer to the sections below for the electrical installation, hose routing, and testing for the DC-2 auto door.

CM-1 Installation

1

Remove the top enclosure panel [1] located above the door. Once removed, cut the sheet metal [2] following the existing guide lines on the enclosure panels.

2

Install the Auto Door Track [1] onto the top of the door assembly [2] using the 2 PHCS fasteners [4].

Make sure that the Track Clips [3] are oriented correctly on the track and do not keep the door from fully opening or closing.

3

After installing the track, reinstall the top enclosure panel [1] that has the cutouts in the sheet metal.

Mount the Adapter Bracket [2] to the enclosure using the FBHCS fasteners [5]. Install the motor[4] to the motor mount assembly[3].

Fasten the assembly to the adapter plate with the remaining 4 FBHCS fasteners.

Note: View the next section for wiring and alignment details for the CM-1. The Auto Door Cover  is mounted the same way as on other machines

MiniMill/Super MiniMill - Installation

1

Use the double sided tape to install the drive belt [1] onto the auto door track [2].

Fasten the auto door track [2] and the 2 track clips [3] to the door top panel [4] using the 2 PHCS torx screws [5].

2

Use the SHCS [1] to install the motor drive assembly [2].

Fasten the motor drive assembly to the mounting bracket [3] on the top enclosure panel.

Note: See the next section for how to align the drive track and wire the drive assembly.

3

Install the auto door motor cover [2] by using the 4 SHCS [1] to fasten the cover to the top enclosure panel [3].

Track alignment and wiring

1

To align the track to the motor it is important for the wheel to have full engagement on the track, DO NOT sacrifice door alignment for track alignment, if you are having issues aligning the track adjust the track itself with the slots in the track clips.

Once the track is aligned peel the tape bit that was left prior and apply pressure as you peel..

2

VF-1/2

Route the pneumatic hoses as shown, the Tee fitting will connect all 3 hoses at location [1].

3

VF-3 to VF-5

Route the pneumatic hoses as shown, the Tee fitting will connect all 3 hoses at location [1].

4

DC-2

Route the pneumatic hoses as shown, the Tee fitting will connect all 3 hoses at location [1].

5

CM-1

Route the pneumatic hoses to the Lube Cabinet as shown in the image.

Note: See the sections below for the electrical set up of the autodoor.

6

MM/SMM:

Route the pneumatic hoses to the lube cabinet [1] as shown in the image.

Note: See the sections below for the electrical set up of the autodoor.

7

Connect pneumatic hose to solenoid shown, a bare lube panel is used to help easily identify which solenoid to connect to.

8

Install the motor cover, apply some tacky grease if possible on the cap [1] of the motor to make the installation easier and bolt the cover using FBHCS 1/4-20. Be sure there is sufficient clearance within the gap [2], if any adjustments are needed do so by untightening the bolts on the panel [3] and adjust. 

 

NOTE: If you are installing the autodoor on a VF-1/2 and it already has HIL installed, you will need to install the riser plate. Please refer to the riser plate installation section in the HIL installation procedure.

High Intensity Light - Intallation

9

Install the bumper spacer [1].

10

Open the doors and set the bumper gap [1] is between 1-1.5 inches

 

11

Add a bit of superglue before installing the Trim-Lok, then install to the right door as shown.

Smart CAN Autodoor Power Supply

1

Install the Smart Can Autodoor Power Supply using the provided hardware.

For machines built before July 2021: Use the provided (2) 6-32 nuts on the two holes at the top of the LVPS bracket to install the 350W CAN Autodoor Power Supply.

For machines built after July 2021: The LVPS should have (2) pem nuts [1] on the existing through holes on the top of the LVPS and the 6-32 nuts are not needed to install the 350W CAN Autodoor Power Supply.

Connect the cables to the power supply as shown in the next step.

2

Connect the Smart CAN Autodoor Power Supply using the wiring diagram shown.

Connect the following cables:

  1. P/N 33-3310 Smart CAN Supply (P1) to PSUP PCB (P7)
  2. P/N 33-5310 Smart CAN Supply (J1) to I/O PCB (J2)
  3. The power cable from the Smart Can Supply (J6) to Autodoor Motor #1 and for Mill connect the power cable from (J9) to Motor Autodoor #2.

Note: For CM-1 machines, there is only one auto door motor, so connect J6 on the AutoDoor PSUP to the motor.

 Note: Cables P/N 33-3310 and 33-5310 are included in the new power supply.

3

Connect the autodoor button to J15 on the SKBIF PCB.

Parameters and Firmware Updates

1

Turn on the machine.

Verify that any necessary patches have been applied.

Go into Service Mode and set the factory setting 9013.001 CAN NODE 13 ENABLE to TRUE.

Go to the DIAGNOTICS> System tab.  Verify that you have the correct software and firmware versions installed (see introduction section).

Go to Setting 131 AUTO DOOR and set to ON.

Verification

1

Press the Autodoor button on the side of the control pendant and test the autodoor works correctly.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554