My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

SMTC - Pocket Check Valve Replacement - AD0534

Service Home How To Procedures SMTC - Pocket Check Valve Replacement - AD0534

SMTC - Pocket Check Valve Replacement - AD0534

- Jump to Section - Back to Top

5.4 SMTC - Pocket Check Valve - Replacement

Recently Updated Last updated: 09/03/2025

SMTC - Pocket Check Valve - Replacement


AD0534

Revision B - 04/2026

Introduction

This procedure will describe how to replace the check valve at the air cylinder side of the tool changer to a compression fitting and move the check valve to the solenoid side. 

Machine Requirements:

  • Haas Classic Control M18.XX and below

The following kit pertains to this instruction:

  • 93-3278: 58-7243 PO CHECK VALVE REPLACEMENT KIT

1

SOLENOID CAUTION: Some of the solenoid configurations may not work as shown in the images due to space available around the solenoid . If that is the case some adjustments may have to be made to fit the check valve and compression fitting. 

There are two solenoids you may encounter, a 4 port and a 5 port, they should follow the general configurations shown in the image.

  • For the 4 port solenoid the check valve [1] should go in the port across from the compression fitting in port B [3] and a fitting to connect the air line [2] should be assembled to the check valve [1].. 
  • For the 5 port solenoid the check valve [4] goes in between the reducer [6] and air line fitting [5] in the port labeled IN. The compression fitting [7] goes in the port labeled A.

 

 

Accessing the Air Cylinder

1

This picture shows the air cylinder on the 50-Pocket 50T tool changer [1] and the 30-Pocket 50T tool changer [2].

For the 50 & 30-Pocket tool changer, this procedure shows how to access the air cylinder through the front of the carousel.

As an alternative, you can remove the carousel to access the air cylinder.

All other tool changers air cylinders may be accessed the same way.

SMTC - Pocket Check Valve - Replacement

2

If you remove the carousel please use the appropriate lifting aids to safely lift the tool changer out of the machine. 

WARNING: There is a locknut on the  30-Pocket 50T tool changer, use tool P/N T-1357 to remove and replace the bearing lock nut (P/N 51-2043). Torque the bearing lock nut to 80 ft-lb (108 Nm).



24 pocket, 30T, 40T

1

At the air cylinder replace the 58-7243 check valve [1a] & 58-7244 tee fitting [1b] with the 58-16708 FITG POLY1/4F NPT1/4M STR BRASS [2a] and 58-1349 FITG PC1/4F NPT1/4M STR BRASS [2b].

At the solenoid side replace 58-3070 [4] with 58-16706 compression fitting [6] at output B. Add 58-2019 check valve [5] at the input across from output B between the existing fittings and solenoid [3].

40 pocket, 40T

1

At the air cylinder replace the 58-7243 check valve [1a] & 58-7244 tee fitting [1b] with the 58-16708 FITG POLY1/4F NPT1/4M STR BRASS [2a] and 58-1349 FITG PC1/4F NPT1/4M STR BRASS [2b].

At the solenoid side replace 58-3070 [4] with 58-16706 compression fitting [6] at output B. Add 58-2019 check valve [5] at the input across from output B between the existing fittings and solenoid [3].

60 pocket, 40T

NOTE: No model was found to create the images, use the following as a guideline:

At the air cylinder replace the 58-7243 check valve & 58-7244 tee fitting with the 58-16708 FITG POLY1/4F NPT1/4M STR BRASS and 58-1349 FITG PC1/4F NPT1/4M STR BRASS.

NOTE: If a solenoid is present please refer to the solenoid caution in the introduction.

70 pocket, 40T

1

At the air cylinder replace the 58-7243 check valve [1a] & 58-7244 tee fitting [1b] with the 58-16708 FITG POLY1/4F NPT1/4M STR BRASS [2a] and 58-1349 FITG PC1/4F NPT1/4M STR BRASS [2b].

At the solenoid side replace 58-3070 [4] with 58-16706 compression fitting [6] at output B. Add 58-2019 check valve [5] at the input across from output B between 58-16700 FITG NPT1/8F NPT1/8M 90 BRASS and 58-1859 FITG PC3/8F NPT1/8M STR BRASS [3] built as shown.

30 pocket, 50T

1

At the air cylinder replace the 58-7243 check valve [1a]  & 58-7244 tee fitting  [1b] with the 58-0914 FITG POLY3/8F NPT1/4M 90 BRASS (90 degree compression) & 58-0562 FITG LBO1/4 NPT1/8M STR [2]. 

2

Updated

At the solenoid side insert 58-2019 check valve [7]  between the reducer and elbow fitting [5] in the port labeled in.

Replace the PTC fitting in port A [4] with 58-16755 FITG COMP 1/4 X 1/8 MNPT BR STR or 58-3075 FITG POLY1/4F NPT1/8M 90 BRASS [6].

50 pocket, 50T

1

At the air cylinder replace the 58-7243 check valve [1a]  & 58-7244 tee fitting [1b] with the 58-16708 FITG POLY1/4F NPT1/4M STR BRASS [2] and 58-0562 FITG LBO1/4 NPT1/8M STR, this assembly has the reducer at the cylinder and a plug [3] . 

 

2

At the solenoid side insert 58-2019 check valve [7]  between the reducer and elbow fitting [5] in the port labeled in.

Replace the PTC fitting in port A [4] with 58-16755 FITG COMP 1/4 X 1/8 MNPT BR STR or 58-3075 FITG POLY1/4F NPT1/8M 90 BRASS [6].

72 pocket, 50T

1

At the air cylinder replace the 58-7243 check valve [1a] & 58-7244 tee fitting [1b] with the 58-16708 FITG POLY1/4F NPT1/4M STR BRASS [2a] and 58-1349 FITG PC1/4F NPT1/4M STR BRASS [2b].

At the solenoid side replace 58-3070 [4] with 58-16706 compression fitting [6] at output B. Add 58-2019 check valve [5] at the input across from output B built with 58-16700 FITG NPT1/8F NPT1/8M 90 BRASS and 58-1859 FITG PC3/8F NPT1/8M STR BRASS.

VR 32 Pocket Umbrella Tool Changer

1

At the air cylinder replace the 58-7243 check valve [1a] & 58-7244 tee fitting [1b] with the 58-16708 FITG POLY1/4F NPT1/4M STR BRASS [2a] and 58-1349 FITG PC1/4F NPT1/4M STR BRASS [2b].

At the solenoid side insert 58-2019 check valve [7]  between the reducer and elbow fitting [5] in the port labeled in. Replace the PTC fitting in port A [3] with 58-16755 FITG COMP 1/4 X 1/8 MNPT BR STR or 58-3075 FITG POLY1/4F NPT1/8M 90 BRASS [6].

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554