My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
    • View All
      • Choose Options
    • View All
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

ST-10/15/20/28/30/35 - Non-Contact Encoder Ring - Replacement

Service Home How To Procedures ST-10/15/20/28/30/35 - Non-Contact Encoder Ring - Replacement

ST-10/15/20/28/30/35 - Non-Contact Encoder Ring - Replacement

- Jump to Section - 1. Introduction 2. ST-10/20/28/30/35 - Non-Contact Encoder Ring - Removal (4 steps) 3. ST-10/20/28/30/35 - Non-Contact Encoder Ring - Installation (2 steps) 4. Lathe Encoder Ring to Read Head Alignment 5. Conclusion Back to Top
Recently Updated Last updated: 07/30/2025

ST-10/15/20/28/30/35 - Non-Contact Encoder Ring - Replacement


Version A - 07/2025

Introduction

This procedure tells you how to replace the non-contact encoder (NCE) ring on the lathe spindle. The replacement encoder ring may be from a different manufacturer than the encoder ring you are replacing. The installation and operation are the same.

 CAUTION: Always replace the encoder ring and the read head as a set. Gen 1 and Gen 2 NCEs will not communicate with each other’s components. A replacement with a Gen 2 NCE requires a full replacement for the read head and ring. 

 NOTE: Gen 2 NCEs will have "Gen 2" printed both on top of the read head and on the side of the ring. Gen 1 NCEs do not have any print indicating that its Gen 1.

 IMPORTANT: When replacing a non-contact encoder under warranty, make sure the old part is returned in the replacement part packaging, or the warranty may be voided.

ST-10/20/28/30/35 - Non-Contact Encoder Ring - Removal

IMPORTANT: Gen 1 and Gen 2 NCEs will not communicate with each other’s components. A replacement with a Gen 2 NCE requires a full replacement for the read head and ring. Gen 2 NCEs will have "Gen 2" printed both on top of the read head and on the side of the ring. Gen 1 NCEs do not have any print indicating that its Gen 1.

1

Power off the machine.

Remove the front left enclosure panel [1] to gain access to the spindle encoder.

2

Disconnect the spindle encoder cable from the read head.

Remove the bolts [1].

Remove the read head [2].

Remove the bolts [3].

Remove the NCE read head mount [4]. 
IMPORTANT: Do not dispose the read head mount[4]. It will be reinstalled.

3

Slide the halves of the T-0116 [1] around the NCE ring.

Install the shoulder bolts [3] through the cross bar [4]. 

4

Turn the bolt [1] to pull the NCE ring from the hub.

NOTE: Hold the T-0116 crossbar from rotating with the 1" open end wrench while pulling the NCE ring.

ST-10/20/28/30/35 - Non-Contact Encoder Ring - Installation

IMPORTANT: Gen 1 and Gen 2 NCEs will not communicate with each other’s components. A replacement with a Gen 2 NCE requires a full replacement for the read head and ring. 

1

Use the hot plate to heat the replacement NCE ring to 300°F (150°C).

IMPORTANT: Do not exceed 320°F (160°C) when heating the NCE ring. Overheating the NCE ring will cause permanent damage.  

Slip the hot NCE ring over the hub until the shoulder on the NCE ring is up against the hub.

Allow the NCE ring to cool.

Using a dial indicator measure the runout of the NCE ring and mark the high spot. The TIR must not exceed 0.003".

Install the NCE read head mount [3] and torque the bolts [3]. 

Fasten the read head [6] to the mount with use two WASHER FLAT 0.170ID X 0.400OD and two bolts [5]. Leave these bolts hand tight to set the air gap between the read head and the ring. 
IMPORTANT: Gen 2 NCE read heads do not use any 45-2000 washers. Remove these washers if they were present underneath the Gen 1 NCE read head.

2

Align the previously marked high spot on the NCE ring with the read head.

Use the plastic shim that came with the replacement encoder [2] to set the air gap between the NCE ring and the read head.

Tighten the read head mounting bolts [1]. 

Connect the spindle encoder cable.

Install previously removed enclosure covers.

Lathe Encoder Ring to Read Head Alignment

Proper alignment of the read head to the encoder ring is critical. The alignment will vary based on the brand of encoder. Use the chart provided to make sure the encoder ring and read head are properly aligned.

        VENDOR                                 RLS

               A                    0.0118" +0.0079 / -0.0039

               B                       0.0591" +0.059 / -0.019

               C                                    (0.0197")

IMPORTANT: If C for RLS Gen 2 NCE is over 0.0197" you will need to order a new NCE read head mount:

If machine is a ST-15/20 using a 20-8301 NCE READ HEAD MOUNT, TL, ST order:

  • 20-11056 MOUNT READ HEAD NCE 3" GEN 2 ST-15/20.

If machine is a ST-28/30/35 using a 20-8301 NCE READ HEAD MOUNT, TL, ST then order: 

  • 20-11055 MOUNT READ HEAD NCE 3" GEN 2 ST-28/30/35.

Proper alignment of the read head to the encoder ring is critical. The alignment will vary based on the brand of encoder. Use the chart provided to make sure the encoder ring and read head are properly aligned.

        VENDOR                                 BAUMER

               A                                0.0118" +/-0.004

               B                                 0.045" +/-0.019

               C                                        (0.305")

 

 

 

Conclusion

If the machine is equipped with the C axis use the link below to reset the C axis engagement offset.

Lathe - C-axis Engagement Offset

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554