My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

Zero Point Ready - VMC Installation - AD0764

Service Home How To Procedures Zero Point Ready - VMC Installation - AD0764

Zero Point Ready - VMC Installation - AD0764

- Jump to Section - 1. Introduction 2. Zero Point Vise - Installation (7 steps) 3. Hose and Cable Routing (7 steps) 4. Zero Point Ready - Testing (1 step) Back to Top

4.1 VMC Single Zero Point Installation

Recently Updated Last updated: 03/16/2026

Single Zero Point Ready - Installation - VMC


AD0764

Revision A - 03/2026

Introduction

Updated

The zero point ready installation only needs to be done on machines that are ordering the RPL-25KG to be added to an existing machine. 

 Note: For machines purchased with a RPL-25KG, the zero point ready is already installed on the machine. Skip this section if the machine already has the zero point ready kit installed.

This procedure applies to the following kits:

  • 93-1001314 - Single Zero Point Ready Kit VMC

The corresponding machine kit below will also need to be ordered to be able to do this procedure:

  • 93-1001318 - RPL-25KG Ready Kit VF-SML
  • 93-1001319 - RPL-25KG Ready Kit VF-MED

Note: The Robot Pallet Loader option also requires an auto window option to be installed. Refer to the VMC - Auto Window - Installation - AD0669 to order and install this option on your machine.

 IMPORTANT: Depending on the machine's built by date, separate brackets may need to be ordered to make the machine compatible. The brackets are for routing the hoses through the enclosure. The brackets that are sold separately are 25-12138, 25-14177 & 25-12749. The brackets for machines built after the dates listed below are included in Zero Point Ready Kit VMC. Refer to the below table to determine if and what brackets are needed for each machine:

Machine Date Part Number
VF-2 Built before 7/22/2022 25-12138 & 25-14177
VF-2YT Built before 7/21/2022 25-12138 & 25-14177
VF-3/4 Built before 7/30/2022 25-12749 & 25-14177 
VF-3YT/40 Built before 8/16/2022 25-12749 & 25-14177 
VF-3YT/50 Built before 12/1/2022 25-12749 & 25-14177 
VF-5/40/XT Built before 9/20/22 25-12749 & 25-14177 
VF-5/50/XT Built before 10/16/22 25-12749 & 25-14177 

Zero Point Vise - Installation

1

The zero point receiver comes assembled and needs to be fastened to the table.

The instructions below can be referenced in case the receiver needs to be reassembled or to verify the receiver has all the needed components.

Note: The receiver for a VF machine is different than the receiver for UMC machines. Make sure that the receiver is compatible with the machine.

2

Turn the clamp assembly upside down.

Use dielectric grease to install the 3 O-rings onto the clamp assembly.

Install the smallest O-ring on the clamp port [1].

Install the large O-ring [2] and the medium O-ring [3] onto the clamp assembly as shown in the image.

3

Install the clamp assembly [1] onto the zero point receiver [2].

Make sure that the clamp port [3] is aligned with the port on the pallet receiver plate [4].

Note: If the clamp port is not aligned, the zero point will not clamp/unclamp properly.

4

Place the alignment keys [1] on the pallet receiver plate spacer [4] and pallet receiver plate [3].

Fasten the alignment keys [2] to the plates using the M6 x 1 x 12MM SHCS [1]

Torque the bolts to their required specifications.

Use the SHCS ½-13 X 3.5" bolts [5] to align the pallet receiver plate [3] to the pallet receiver plate spacer [4].

5

Bolt the zero point receiver [3] to the table in the orientation as shown in the image using the SHCS ½-13 X 3.5" bolts [1] and the 1/2-13 5/8 WIDE T-SLOT [2].

Check the table below to determine how far the zero point can be placed from the right edge of the table depending on the machine it is going on.

Note: Make sure the zero point receiver is oriented the correct direction. See the next step for details.

Machine Right edge of machine table to left side of Zero Point
VF-2 16.25 in (412.75 mm)
VF-3 28.00 in (711.2 mm)
VF-4 32.00 in (812.8 mm)
VF-5 29.00 in (736.6mm)

6

When bolting down the zero point receiver to the table, make sure the receiver is oriented the correct direction.

The clamp and unclamp fittings should be pointed towards the back of the machine.

Also, make sure that deep bore [1] on the receiver is located on the opposite side of the auto window. 

Note: The deep bore [1] is for the dowel pin of the pallet. This needs to be oriented away from the window since the robot can only load pallets in one orientation.

7

Install the foot pedal cable [1] to P14 on the I/O board.

From there route the cable to the hole of the front skirt of the machine. 

Connect the foot pedal cable 32-1286 to the other cable 32-1303 [1] routed to the front skirt of the machine. 

Note: The cable routed to the machine skirt must be cable 32-1303 [1]. If there is another cable that is a different part number already routed to the foot pedal, it needs to be replaced with the 32-1303 cable included in the Zero Point Ready Kit.

Rotate Lube Panel

Note: This section is only for medium VF machines. Skip to the next section if you are installing this option on a small VF machine.

1

Close the air valve [1] at the bottom of the lube cabinet.

Bleed the remaining air out of the manifold by pulling on the air release [2]. Make sure the gauge on the manifold reads zero.

Disconnect the cables, lube lines, and air hoses from the lube cabinet. 

2

Take off the top cover [1] of the cable guide. Take off the cable channel [2] so that the lube cabinet can be taken off of the machine. 

3

Remove the lube cabinet [1] from the machine. 

Note: Keep the lube cabinet upright so the lube inside the cabinet does not spill out. 

4

Install the rotated lube cabinet mount [1] onto the machine. Once it is mounted, install the lube cabinet [2] onto to the new mount.

 

5

Reinstall the cable channel guides from before and have the hoses and cables go the same route through it as before. 

Install the rotated lube cabinet top sheet metal [1] onto the top of the lube cabinet and rotated lube cabinet mount. Install the rotated cabinet strap [2] on to the top of the cable channel guide cover and the rotated lube cabinet top sheet metal.

6

Route the cables, lube lines, and air hoses [1] down through the cable channel guide and through the rotated lube cabinet mount as shown. 

Lube Panel - Installation

1

Close the air valve [1] at the bottom of the lube cabinet.

Bleed the remaining air out of the manifold by pulling on the air release [2]. Make sure the gauge on the manifold reads zero.

2

Install the elbow fitting [1] directly into the air manifold on the front face as shown in the image. 

3

Use the included magnets to attach the Air Booster onto the back of the enclosure for small VFs [1] and onto the side of the lube cabinet for medium VFs [2].

Hose and Cable Routing

1

Route the steel braided air lines [1] through the through the conduit spring holder [2].

Route the opposite ends of the air lines through the hole in the enclosure..

Note: The hole in the enclosure shown is for a VF-2. The enclosure hole for the VF-3 through 5 is on the right enclosure wall.

 Note: Both hoses coming from the work holding are steel braided. They are shown as green and red in the image to differentiate between them.

2

Attach the mounting bracket [1] to the sheet metal on the exterior side of the machine, around the enclosure hole. Use ¼-20 bolts [2].

Run each steel braided hose through a cable clamp [3] and bolt these to the mounting bracket. 

Route the hoses to the lube panel.

 Note: Both hoses coming from the work holding are steel braided. They are shown as green and red in the image to differentiate between the clamp (red) and unclamp (green) hoses.

3

Connect the green hose to the unclamp port [1] of the solenoid denoted with a green zip tie on it.

Connect the red hose to the clamp port [2] of the solenoid denoted with a red zip tie on it.

 

4

Connect the air booster to the manifold [1] using the included HOSE 1/4 OD PE RED HIGH PRESSURE.

5

Connect cable 33-1359 CBL AIR VISE PRESS SWS PP ROBOT 12FT  [1] to the pressure sensor as shown. 

Route the cable back to the I/O board and plug this into P13 using the adapter cable provided in the kit.

Note: The pressure sensor should be on the fitting where the red hose is connected. This sensor makes sure the zero point is clamped.

6

Connect cable 33-1355 CBL DUAL AIR VISE ROBOT LOAD STATION to P36 [5] on the IO PCB. Connect the coolant refill to the pigtail if needed.

Route the other end directly to the Air Booster.

Connect the V-1 end [1] to the solenoid going to the zero point in the machine [4].

Connect the V-2 end [2] to the solenoid going to the load station zero point [3].

7

Re-introduce air to the manifold by turning the valve [1].

Check for leaks and tighten fittings as needed. 

Note: Adjust the regulator on the air booster to change the pressure of the zero point receivers. Set the pressure of the booster at a minimum of 100 PSI to ensure proper clamping and unclamping.

Update Configuration Files

If this is a field installation, the configuration file will need to be updated to implement the necessary parameters. 

Visit HBC.HAASCNC.COM to download the latest configuration file.

Note: Only Haas Certified Service technicians can log into this website.

Load the configuration patch file to the control. Refer to the NEXT GENERATION CONTROL - CONFIGURATION FILE - DOWNLOAD/LOAD procedure. 

 

Zero Point Ready - Testing

1

To test the clamp and unclamp of the zero point ready kit go to the Pallet Changer Recovery page.

Press [F2] [1] to unclamp the zero point pallet. 

Place a pallet [2] into the zero point receiver [3].

 Note: Make sure that pallet is oriented correctly so that the dowel pin aligns with the zero point receiver.

Press [F2] again to clamp the zero point pallet.

Verify that the pallet is clamped to the receiver and that no alarms are generated.

Recently Updated Last updated: 03/16/2026

Zero Point Ready - VMC Installation - AD0764


AD0764

Introduction

Updated

The zero point ready installation only needs to be done on machines that are ordering the RPL-25KG to be added to an existing machine. 

 Note: For machines purchased with a RPL-25KG, the zero point ready is already installed on the machine. Skip this section if the machine already has the zero point ready kit installed.

This procedure applies to the following kits:

  • 93-1001314 - Single Zero Point Ready Kit VMC

The corresponding machine kit below will also need to be ordered to be able to do this procedure:

  • 93-1001318 - RPL-25KG Ready Kit VF-SML
  • 93-1001319 - RPL-25KG Ready Kit VF-MED

Note: The Robot Pallet Loader option also requires an auto window option to be installed. Refer to the VMC - Auto Window - Installation - AD0669 to order and install this option on your machine.

 IMPORTANT: Depending on the machine's built by date, separate brackets may need to be ordered to make the machine compatible. The brackets are for routing the hoses through the enclosure. The brackets that are sold separately are 25-12138, 25-14177 & 25-12749. The brackets for machines built after the dates listed below are included in Zero Point Ready Kit VMC. Refer to the below table to determine if and what brackets are needed for each machine:

Machine Date Part Number
VF-2 Built before 7/22/2022 25-12138 & 25-14177
VF-2YT Built before 7/21/2022 25-12138 & 25-14177
VF-3/4 Built before 7/30/2022 25-12749 & 25-14177 
VF-3YT/40 Built before 8/16/2022 25-12749 & 25-14177 
VF-3YT/50 Built before 12/1/2022 25-12749 & 25-14177 
VF-5/40/XT Built before 9/20/22 25-12749 & 25-14177 
VF-5/50/XT Built before 10/16/22 25-12749 & 25-14177 

Zero Point Vise - Installation

1

The zero point receiver comes assembled and needs to be fastened to the table.

The instructions below can be referenced in case the receiver needs to be reassembled or to verify the receiver has all the needed components.

Note: The receiver for a VF machine is different than the receiver for UMC machines. Make sure that the receiver is compatible with the machine.

2

Turn the clamp assembly upside down.

Use dielectric grease to install the 3 O-rings onto the clamp assembly.

Install the smallest O-ring on the clamp port [1].

Install the large O-ring [2] and the medium O-ring [3] onto the clamp assembly as shown in the image.

3

Install the clamp assembly [1] onto the zero point receiver [2].

Make sure that the clamp port [3] is aligned with the port on the pallet receiver plate [4].

Note: If the clamp port is not aligned, the zero point will not clamp/unclamp properly.

4

Place the alignment keys [1] on the pallet receiver plate spacer [4] and pallet receiver plate [3].

Fasten the alignment keys [2] to the plates using the M6 x 1 x 12MM SHCS [1]

Torque the bolts to their required specifications.

Use the SHCS ½-13 X 3.5" bolts [5] to align the pallet receiver plate [3] to the pallet receiver plate spacer [4].

5

Bolt the zero point receiver [3] to the table in the orientation as shown in the image using the SHCS ½-13 X 3.5" bolts [1] and the 1/2-13 5/8 WIDE T-SLOT [2].

Check the table below to determine how far the zero point can be placed from the right edge of the table depending on the machine it is going on.

Note: Make sure the zero point receiver is oriented the correct direction. See the next step for details.

Machine Right edge of machine table to left side of Zero Point
VF-2 16.25 in (412.75 mm)
VF-3 28.00 in (711.2 mm)
VF-4 32.00 in (812.8 mm)
VF-5 29.00 in (736.6mm)

6

When bolting down the zero point receiver to the table, make sure the receiver is oriented the correct direction.

The clamp and unclamp fittings should be pointed towards the back of the machine.

Also, make sure that deep bore [1] on the receiver is located on the opposite side of the auto window. 

Note: The deep bore [1] is for the dowel pin of the pallet. This needs to be oriented away from the window since the robot can only load pallets in one orientation.

7

Install the foot pedal cable [1] to P14 on the I/O board.

From there route the cable to the hole of the front skirt of the machine. 

Connect the foot pedal cable 32-1286 to the other cable 32-1303 [1] routed to the front skirt of the machine. 

Note: The cable routed to the machine skirt must be cable 32-1303 [1]. If there is another cable that is a different part number already routed to the foot pedal, it needs to be replaced with the 32-1303 cable included in the Zero Point Ready Kit.

Hose and Cable Routing

1

Route the steel braided air lines [1] through the through the conduit spring holder [2].

Route the opposite ends of the air lines through the hole in the enclosure..

Note: The hole in the enclosure shown is for a VF-2. The enclosure hole for the VF-3 through 5 is on the right enclosure wall.

 Note: Both hoses coming from the work holding are steel braided. They are shown as green and red in the image to differentiate between them.

2

Attach the mounting bracket [1] to the sheet metal on the exterior side of the machine, around the enclosure hole. Use ¼-20 bolts [2].

Run each steel braided hose through a cable clamp [3] and bolt these to the mounting bracket. 

Route the hoses to the lube panel.

 Note: Both hoses coming from the work holding are steel braided. They are shown as green and red in the image to differentiate between the clamp (red) and unclamp (green) hoses.

3

Connect the green hose to the unclamp port [1] of the solenoid denoted with a green zip tie on it.

Connect the red hose to the clamp port [2] of the solenoid denoted with a red zip tie on it.

 

4

Connect the air booster to the manifold [1] using the included HOSE 1/4 OD PE RED HIGH PRESSURE.

5

Connect cable 33-1359 CBL AIR VISE PRESS SWS PP ROBOT 12FT  [1] to the pressure sensor as shown. 

Route the cable back to the I/O board and plug this into P13 using the adapter cable provided in the kit.

Note: The pressure sensor should be on the fitting where the red hose is connected. This sensor makes sure the zero point is clamped.

6

Connect cable 33-1355 CBL DUAL AIR VISE ROBOT LOAD STATION to P36 [5] on the IO PCB. Connect the coolant refill to the pigtail if needed.

Route the other end directly to the Air Booster.

Connect the V-1 end [1] to the solenoid going to the zero point in the machine [4].

Connect the V-2 end [2] to the solenoid going to the load station zero point [3].

7

Re-introduce air to the manifold by turning the valve [1].

Check for leaks and tighten fittings as needed. 

Note: Adjust the regulator on the air booster to change the pressure of the zero point receivers. Set the pressure of the booster at a minimum of 100 PSI to ensure proper clamping and unclamping.

Zero Point Ready - Testing

1

To test the clamp and unclamp of the zero point ready kit go to the Pallet Changer Recovery page.

Press [F2] [1] to unclamp the zero point pallet. 

Place a pallet [2] into the zero point receiver [3].

 Note: Make sure that pallet is oriented correctly so that the dowel pin aligns with the zero point receiver.

Press [F2] again to clamp the zero point pallet.

Verify that the pallet is clamped to the receiver and that no alarms are generated.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554